1 ; REQUIRES: object-emission
2 ; XFAIL: hexagon
4 ; RUN: %llc_dwarf -filetype=obj -O0 < %s > %t
5 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
6 ; CHECK: DW_TAG_ptr_to_member_type
7 ; CHECK: DW_TAG_ptr_to_member_type
8 ; CHECK-NEXT: DW_AT_type [DW_FORM_ref4] (cu + {{.*}} => {[[TYPE:0x[0-9a-f]+]]})
9 ; CHECK: [[TYPE]]: DW_TAG_subroutine_type
10 ; CHECK: DW_TAG_formal_parameter
11 ; CHECK-NEXT: DW_AT_type
12 ; CHECK-NEXT: DW_AT_artificial [DW_FORM_flag
13 ; IR generated from clang -g with the following source:
14 ; struct S {
15 ; };
16 ;
17 ; int S::*x = 0;
18 ; void (S::*y)(int) = 0;
20 @x = global i64 -1, align 8
21 @y = global { i64, i64 } zeroinitializer, align 8
23 !llvm.dbg.cu = !{!0}
24 !llvm.module.flags = !{!16}
26 !0 = metadata !{metadata !"0x11\004\00clang version 3.3 \000\00\000\00\000", metadata !15, metadata !1, metadata !1, metadata !1, metadata !3, metadata !1} ; [ DW_TAG_compile_unit ] [/home/blaikie/Development/scratch/simple.cpp] [DW_LANG_C_plus_plus]
27 !1 = metadata !{}
28 !3 = metadata !{metadata !5, metadata !10}
29 !5 = metadata !{metadata !"0x34\00x\00x\00\004\000\001", null, metadata !6, metadata !7, i64* @x, null} ; [ DW_TAG_variable ] [x] [line 4] [def]
30 !6 = metadata !{metadata !"0x29", metadata !15} ; [ DW_TAG_file_type ]
31 !7 = metadata !{metadata !"0x1f\00\000\000\000\000\000", null, null, metadata !8, metadata !9} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from int]
32 !8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
33 !9 = metadata !{metadata !"0x13\00S\001\008\008\000\000\000", metadata !15, null, null, metadata !1, null, null, null} ; [ DW_TAG_structure_type ] [S] [line 1, size 8, align 8, offset 0] [def] [from ]
34 !10 = metadata !{metadata !"0x34\00y\00y\00\005\000\001", null, metadata !6, metadata !11, { i64, i64 }* @y, null} ; [ DW_TAG_variable ] [y] [line 5] [def]
35 !11 = metadata !{metadata !"0x1f\00\000\000\000\000\000", null, null, metadata !12, metadata !9} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from ]
36 !12 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !13, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
37 !13 = metadata !{null, metadata !14, metadata !8}
38 !14 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", i32 0, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from S]
39 !15 = metadata !{metadata !"simple.cpp", metadata !"/home/blaikie/Development/scratch"}
40 !16 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}