]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/namespace_function_definition.ll
Reapply: Teach SROA how to update debug info for fragmented variables.
[opencl/llvm.git] / test / DebugInfo / namespace_function_definition.ll
1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; Generated from clang with the following source:
6 ; namespace ns {
7 ; void func() {
8 ; }
9 ; }
11 ; CHECK: DW_TAG_namespace
12 ; CHECK-NEXT: DW_AT_name {{.*}} "ns"
13 ; CHECK: DW_TAG_subprogram
14 ; CHECK-NOT: DW_TAG
15 ; CHECK:   DW_AT_low_pc
16 ; CHECK-NOT: DW_TAG
17 ; CHECK:   DW_AT_MIPS_linkage_name {{.*}} "_ZN2ns4funcEv"
18 ; CHECK: NULL
19 ; CHECK: NULL
21 ; Function Attrs: nounwind uwtable
22 define void @_ZN2ns4funcEv() #0 {
23 entry:
24   ret void, !dbg !11
25 }
27 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
29 !llvm.dbg.cu = !{!0}
30 !llvm.module.flags = !{!8, !9}
31 !llvm.ident = !{!10}
33 !0 = !{!"0x11\004\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/namespace_function_definition.cpp] [DW_LANG_C_plus_plus]
34 !1 = !{!"namespace_function_definition.cpp", !"/tmp/dbginfo"}
35 !2 = !{}
36 !3 = !{!4}
37 !4 = !{!"0x2e\00func\00func\00_ZN2ns4funcEv\002\000\001\000\006\00256\000\002", !1, !5, !6, null, void ()* @_ZN2ns4funcEv, null, null, !2} ; [ DW_TAG_subprogram ] [line 2] [def] [func]
38 !5 = !{!"0x39\00ns\001", !1, null} ; [ DW_TAG_namespace ] [ns] [line 1]
39 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
40 !7 = !{null}
41 !8 = !{i32 2, !"Dwarf Version", i32 4}
42 !9 = !{i32 1, !"Debug Info Version", i32 2}
43 !10 = !{!"clang version 3.5.0 "}
44 !11 = !{i32 3, i32 0, !4, null}