Make DIExpression::Verify() stricter by checking that the number of
[opencl/llvm.git] / test / DebugInfo / piece-verifier.ll
1 ; RUN: not llvm-as -disable-output -verify-debug-info < %s 2>&1 | FileCheck %s
2 target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128"
3 target triple = "x86_64-apple-macosx10.9.0"
5 ; Function Attrs: nounwind ssp uwtable
6 define i32 @foo(i64 %s.coerce0, i32 %s.coerce1) #0 {
7 entry:
8   call void @llvm.dbg.value(metadata i64 %s.coerce0, i64 0, metadata !20, metadata !24), !dbg !21
9   call void @llvm.dbg.value(metadata i32 %s.coerce1, i64 0, metadata !22, metadata !27), !dbg !21
10   ret i32 %s.coerce1, !dbg !23
11 }
13 ; Function Attrs: nounwind readnone
14 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
16 ; Function Attrs: nounwind readnone
17 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
19 attributes #0 = { nounwind ssp uwtable "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" }
20 attributes #1 = { nounwind readnone }
22 !llvm.dbg.cu = !{!0}
23 !llvm.module.flags = !{!17, !18}
24 !llvm.ident = !{!19}
26 !0 = !{!"0x11\0012\00clang version 3.5 \001\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ]
27 !1 = !{!"pieces.c", !""}
28 !2 = !{}
29 !3 = !{!4}
30 !4 = !{!"0x2e\00foo\00foo\00\003\000\001\000\006\00256\001\003", !1, !5, !6, null, i32 (i64, i32)* @foo, null, null, !15} ; [ DW_TAG_subprogram ] [line 3] [def] [foo]
31 !5 = !{!"0x29", !1}          ; [ DW_TAG_file_type ] [/pieces.c]
32 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
33 !7 = !{!8, !9}
34 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
35 !9 = !{!"0x16\00S\001\000\000\000\000", !1, null, !10} ; [ DW_TAG_typedef ] [S] [line 1, size 0, align 0, offset 0] [from ]
36 !10 = !{!"0x13\00\001\00128\0064\000\000\000", !1, null, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 128, align 64, offset 0] [def] [from ]
37 !11 = !{!12, !14}
38 !12 = !{!"0xd\00a\001\0064\0064\000\000", !1, !10, !13} ; [ DW_TAG_member ] [a] [line 1, size 64, align 64, offset 0] [from long int]
39 !13 = !{!"0x24\00long int\000\0064\0064\000\000\005", null, null} ; [ DW_TAG_base_type ] [long int] [line 0, size 64, align 64, offset 0, enc DW_ATE_signed]
40 !14 = !{!"0xd\00b\001\0032\0032\0064\000", !1, !10, !8} ; [ DW_TAG_member ] [b] [line 1, size 32, align 32, offset 64] [from int]
41 !15 = !{!16}
42 !16 = !{!"0x101\00s\0016777219\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [s] [line 3]
43 !17 = !{i32 2, !"Dwarf Version", i32 4}
44 !18 = !{i32 1, !"Debug Info Version", i32 2}
45 !19 = !{!"clang version 3.5 "}
46 !20 = !{!"0x101\00s\0016777219\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [s] [line 3]
47 !21 = !MDLocation(line: 3, scope: !4)
48 !22 = !{!"0x101\00s\0016777219\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [s] [line 3]
49 !23 = !MDLocation(line: 4, scope: !4)
50 !24 = !{!"0x102\006\00147\000\008"} ; [ DW_TAG_expression ] [DW_OP_piece 0 8] [piece, size 8, offset 0]
51 !25 = !{}
52 ; This expression has elements after DW_OP_piece.
53 ; CHECK: DIExpression does not Verify
54 !27 = !{!"0x102\00147\008\004\006"} ; [ DW_TAG_expression ] [DW_OP_piece 8 4] [piece, size 4, offset 8]