1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -dwarf-version=2 -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=V2 %s
4 ; RUN: %llc_dwarf -dwarf-version=3 -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck --check-prefix=CHECK --check-prefix=V3 %s
6 ; CHECK: DW_AT_name {{.*}} "dst"
7 ; V2: DW_AT_type {{.*}} {[[PTR:0x.*]]}
8 ; V3: DW_AT_type {{.*}} {[[RESTRICT:0x.*]]}
9 ; V3: [[RESTRICT]]: {{.*}}DW_TAG_restrict_type
10 ; V3-NEXT: DW_AT_type {{.*}} {[[PTR:0x.*]]}
11 ; CHECK: [[PTR]]: {{.*}}DW_TAG_pointer_type
12 ; CHECK-NOT: DW_AT_type
14 ; Generated with clang from:
15 ; void foo(void* __restrict__ dst) {
16 ; }
19 ; Function Attrs: nounwind uwtable
20 define void @_Z3fooPv(i8* noalias %dst) #0 {
21 entry:
22 %dst.addr = alloca i8*, align 8
23 store i8* %dst, i8** %dst.addr, align 8
24 call void @llvm.dbg.declare(metadata !{i8** %dst.addr}, metadata !13), !dbg !14
25 ret void, !dbg !15
26 }
28 ; Function Attrs: nounwind readnone
29 declare void @llvm.dbg.declare(metadata, metadata) #1
31 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
32 attributes #1 = { nounwind readnone }
34 !llvm.dbg.cu = !{!0}
35 !llvm.module.flags = !{!10, !11}
36 !llvm.ident = !{!12}
38 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/restrict.c] [DW_LANG_C_plus_plus]
39 !1 = metadata !{metadata !"restrict.c", metadata !"/tmp/dbginfo"}
40 !2 = metadata !{}
41 !3 = metadata !{metadata !4}
42 !4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"_Z3fooPv", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i8*)* @_Z3fooPv, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
43 !5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/restrict.c]
44 !6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
45 !7 = metadata !{null, metadata !8}
46 !8 = metadata !{i32 786487, null, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, metadata !9} ; [ DW_TAG_restrict_type ] [line 0, size 0, align 0, offset 0] [from ]
47 !9 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, null} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from ]
48 !10 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
49 !11 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
50 !12 = metadata !{metadata !"clang version 3.5.0 "}
51 !13 = metadata !{i32 786689, metadata !4, metadata !"dst", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [dst] [line 1]
52 !14 = metadata !{i32 1, i32 0, metadata !4, null}
53 !15 = metadata !{i32 2, i32 0, metadata !4, null}