1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s > %t
4 ; RUN: llvm-dwarfdump %t | FileCheck %s
6 ; This was pulled from clang's debug-info-template-recursive.cpp test.
7 ; class base { };
9 ; template <class T> class foo : public base {
10 ; void operator=(const foo r) { }
11 ; };
13 ; class bar : public foo<void> { };
14 ; bar filters;
16 ; CHECK: DW_TAG_template_type_parameter [{{.*}}]
17 ; CHECK-NEXT: DW_AT_name{{.*}}"T"
18 ; CHECK-NOT: DW_AT_type
19 ; CHECK: NULL
21 %class.bar = type { i8 }
23 @filters = global %class.bar zeroinitializer, align 1
25 !llvm.dbg.cu = !{!0}
26 !llvm.module.flags = !{!36, !37}
28 !0 = !{!"0x11\004\00clang version 3.4 (trunk 187958) (llvm/trunk 187964)\000\00\000\00\000", !1, !2, !2, !2, !3, !2} ; [ DW_TAG_compile_unit ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp] [DW_LANG_C_plus_plus]
29 !1 = !{!"debug-info-template-recursive.cpp", !"/usr/local/google/home/echristo/tmp"}
30 !2 = !{}
31 !3 = !{!4}
32 !4 = !{!"0x34\00filters\00filters\00\0010\000\001", null, !5, !6, %class.bar* @filters, null} ; [ DW_TAG_variable ] [filters] [line 10] [def]
33 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/usr/local/google/home/echristo/tmp/debug-info-template-recursive.cpp]
34 !6 = !{!"0x2\00bar\009\008\008\000\000\000", !1, null, null, !7, null, null, null} ; [ DW_TAG_class_type ] [bar] [line 9, size 8, align 8, offset 0] [def] [from ]
35 !7 = !{!8, !31}
36 !8 = !{!"0x1c\00\000\000\000\000\000", null, !6, !9} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from foo<void>]
37 !9 = !{!"0x2\00foo<void>\005\008\008\000\000\000", !1, null, null, !10, null, !29, null} ; [ DW_TAG_class_type ] [foo<void>] [line 5, size 8, align 8, offset 0] [def] [from ]
38 !10 = !{!11, !19, !25}
39 !11 = !{!"0x1c\00\000\000\000\000\000", null, !9, !12} ; [ DW_TAG_inheritance ] [line 0, size 0, align 0, offset 0] [from base]
40 !12 = !{!"0x2\00base\003\008\008\000\000\000", !1, null, null, !13, null, null, null} ; [ DW_TAG_class_type ] [base] [line 3, size 8, align 8, offset 0] [def] [from ]
41 !13 = !{!14}
42 !14 = !{!"0x2e\00base\00base\00\003\000\000\000\006\00320\000\003", !1, !12, !15, null, null, null, i32 0, !18} ; [ DW_TAG_subprogram ] [line 3] [base]
43 !15 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !16, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
44 !16 = !{null, !17}
45 !17 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !12} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from base]
46 !18 = !{i32 786468}
47 !19 = !{!"0x2e\00operator=\00operator=\00_ZN3fooIvEaSES0_\006\000\000\000\006\00257\000\006", !1, !9, !20, null, null, null, i32 0, !24} ; [ DW_TAG_subprogram ] [line 6] [private] [operator=]
48 !20 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !21, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
49 !21 = !{null, !22, !23}
50 !22 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from foo<void>]
51 !23 = !{!"0x26\00\000\000\000\000\000", null, null, !9} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from foo<void>]
52 !24 = !{i32 786468}
53 !25 = !{!"0x2e\00foo\00foo\00\005\000\000\000\006\00320\000\005", !1, !9, !26, null, null, null, i32 0, !28} ; [ DW_TAG_subprogram ] [line 5] [foo]
54 !26 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !27, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
55 !27 = !{null, !22}
56 !28 = !{i32 786468}
57 !29 = !{!30}
58 !30 = !{!"0x2f\00T\000\000", null, null, null} ; [ DW_TAG_template_type_parameter ]
59 !31 = !{!"0x2e\00bar\00bar\00\009\000\000\000\006\00320\000\009", !1, !6, !32, null, null, null, i32 0, !35} ; [ DW_TAG_subprogram ] [line 9] [bar]
60 !32 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !33, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
61 !33 = !{null, !34}
62 !34 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !6} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from bar]
63 !35 = !{i32 786468}
64 !36 = !{i32 2, !"Dwarf Version", i32 3}
65 !37 = !{i32 1, !"Debug Info Version", i32 2}