1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -filetype=obj -O0 < %s > %t
4 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
5 ; CHECK: DW_TAG_ptr_to_member_type
6 ; CHECK-NEXT: DW_AT_type [DW_FORM_ref4] (cu + {{.*}} => {[[TYPE:0x[0-9a-f]+]]})
7 ; CHECK: [[TYPE]]: DW_TAG_base_type
8 ; IR generated from clang -g with the following source:
9 ; struct Foo {
10 ; int e;
11 ; };
12 ; int Foo:*x = 0;
14 @x = global i64 -1, align 8
16 !llvm.dbg.cu = !{!0}
17 !llvm.module.flags = !{!10, !11}
19 !0 = !{!"0x11\004\00clang version 3.4\000\00\000\00\000", !1, !2, !3, !2, !5, !2} ; [ DW_TAG_compile_unit ] [foo.cpp] [DW_LANG_C_plus_plus]
20 !1 = !{!"foo.cpp", !"."}
21 !2 = !{}
22 !3 = !{!4}
23 !4 = !{!"0x13\00Foo\001\000\000\000\004\000", !1, null, null, null, null, null, !"_ZTS3Foo"} ; [ DW_TAG_structure_type ] [Foo] [line 1, size 0, align 0, offset 0] [decl] [from ]
24 !5 = !{!6}
25 !6 = !{!"0x34\00x\00x\00\004\000\001", null, !7, !8, i64* @x, null} ; [ DW_TAG_variable ] [x] [line 4] [def]
26 !7 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [foo.cpp]
27 !8 = !{!"0x1f\00\000\000\000\000\000", null, null, !9, !"_ZTS3Foo"} ; [ DW_TAG_ptr_to_member_type ] [line 0, size 0, align 0, offset 0] [from int]
28 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
29 !10 = !{i32 2, !"Dwarf Version", i32 2}
30 !11 = !{i32 1, !"Debug Info Version", i32 2}