]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/two-cus-from-same-file.ll
IR: Move MDLocation into place
[opencl/llvm.git] / test / DebugInfo / two-cus-from-same-file.ll
1 ; For http://llvm.org/bugs/show_bug.cgi?id=12942
2 ;   There are two CUs coming from /tmp/foo.c in this module. Make sure it doesn't
3 ;   blow llc up and produces something reasonable.
4 ;
6 ; REQUIRES: object-emission
8 ; RUN: %llc_dwarf %s -o %t -filetype=obj -O0
9 ; RUN: llvm-dwarfdump -debug-dump=info %t | FileCheck %s
11 ; ModuleID = 'test.bc'
13 @str = private unnamed_addr constant [4 x i8] c"FOO\00"
14 @str1 = private unnamed_addr constant [6 x i8] c"Main!\00"
16 define void @foo() nounwind {
17 entry:
18   %puts = tail call i32 @puts(i8* getelementptr inbounds ([4 x i8]* @str, i32 0, i32 0)), !dbg !23
19   ret void, !dbg !25
20 }
22 declare i32 @puts(i8* nocapture) nounwind
24 define i32 @main(i32 %argc, i8** nocapture %argv) nounwind {
25 entry:
26   tail call void @llvm.dbg.value(metadata i32 %argc, i64 0, metadata !21, metadata !{!"0x102"}), !dbg !26
27   tail call void @llvm.dbg.value(metadata i8** %argv, i64 0, metadata !22, metadata !{!"0x102"}), !dbg !27
28   %puts = tail call i32 @puts(i8* getelementptr inbounds ([6 x i8]* @str1, i32 0, i32 0)), !dbg !28
29   tail call void @foo() nounwind, !dbg !30
30   ret i32 0, !dbg !31
31 }
33 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
35 !llvm.dbg.cu = !{!0, !9}
36 !llvm.module.flags = !{!33}
38 !0 = !{!"0x11\0012\00clang version 3.2 (trunk 156513)\001\00\000\00\001", !32, !1, !1, !3, !1, !1} ; [ DW_TAG_compile_unit ]
39 !1 = !{}
40 !3 = !{!5}
41 !5 = !{!"0x2e\00foo\00foo\00\005\000\001\000\006\00256\001\005", !32, !6, !7, null, void ()* @foo, null, null, !1} ; [ DW_TAG_subprogram ]
42 !6 = !{!"0x29", !32} ; [ DW_TAG_file_type ]
43 !7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
44 !8 = !{null}
45 !9 = !{!"0x11\0012\00clang version 3.2 (trunk 156513)\001\00\000\00\001", !32, !1, !1, !10, !1, !1} ; [ DW_TAG_compile_unit ]
46 !10 = !{!12}
47 !12 = !{!"0x2e\00main\00main\00\0011\000\001\000\006\00256\001\0011", !32, !6, !13, null, i32 (i32, i8**)* @main, null, null, !19} ; [ DW_TAG_subprogram ]
48 !13 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
49 !14 = !{!15, !15, !16}
50 !15 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
51 !16 = !{!"0xf\00\000\0032\0032\000\000", null, null, !17} ; [ DW_TAG_pointer_type ]
52 !17 = !{!"0xf\00\000\0032\0032\000\000", null, null, !18} ; [ DW_TAG_pointer_type ]
53 !18 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ]
54 !19 = !{!21, !22}
55 !21 = !{!"0x101\00argc\0016777227\000", !12, !6, !15} ; [ DW_TAG_arg_variable ]
56 !22 = !{!"0x101\00argv\0033554443\000", !12, !6, !16} ; [ DW_TAG_arg_variable ]
57 !23 = !MDLocation(line: 6, column: 3, scope: !24)
58 !24 = !{!"0xb\005\0016\000", !32, !5} ; [ DW_TAG_lexical_block ]
59 !25 = !MDLocation(line: 7, column: 1, scope: !24)
60 !26 = !MDLocation(line: 11, column: 14, scope: !12)
61 !27 = !MDLocation(line: 11, column: 26, scope: !12)
62 !28 = !MDLocation(line: 12, column: 3, scope: !29)
63 !29 = !{!"0xb\0011\0034\000", !32, !12} ; [ DW_TAG_lexical_block ]
64 !30 = !MDLocation(line: 13, column: 3, scope: !29)
65 !31 = !MDLocation(line: 14, column: 3, scope: !29)
66 !32 = !{!"foo.c", !"/tmp"}
68 ; This test is simple to be cross platform (many targets don't yet have
69 ; sufficiently good DWARF emission and/or dumping)
70 ; CHECK: {{DW_TAG_compile_unit}}
71 ; CHECK: {{foo\.c}}
73 !33 = !{i32 1, !"Debug Info Version", i32 2}