1 ; REQUIRES: object-emission
2 ; PR 19261
4 ; RUN: %llc_dwarf -fast-isel=false -O0 -filetype=obj %s -o %t
5 ; RUN: llvm-dwarfdump %t | FileCheck %s
7 ; CHECK: {{0x[0-9a-f]+}} 1 0 1 0 0 is_stmt
8 ; CHECK: {{0x[0-9a-f]+}} 2 0 1 0 0 is_stmt
9 ; CHECK: {{0x[0-9a-f]+}} 4 0 1 0 0 is_stmt
11 ; IR generated from clang -O0 -g with the following source:
12 ;void foo(int i){
13 ; switch(i){
14 ; default:
15 ; break;
16 ; }
17 ; return;
18 ;}
20 ; Function Attrs: nounwind
21 define void @foo(i32 %i) #0 {
22 entry:
23 %i.addr = alloca i32, align 4
24 store i32 %i, i32* %i.addr, align 4
25 call void @llvm.dbg.declare(metadata i32* %i.addr, metadata !12, metadata !{!"0x102"}), !dbg !13
26 %0 = load i32* %i.addr, align 4, !dbg !14
27 switch i32 %0, label %sw.default [
28 ], !dbg !14
30 sw.epilog: ; preds = %sw.default
31 ret void, !dbg !17
33 sw.default: ; preds = %entry
34 br label %sw.epilog, !dbg !15
36 }
38 ; Function Attrs: nounwind readnone
39 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
41 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
42 attributes #1 = { nounwind readnone }
44 !llvm.dbg.cu = !{!0}
45 !llvm.module.flags = !{!9, !10}
46 !llvm.ident = !{!11}
48 !0 = !{!"0x11\0012\00clang version 3.5.0 (204712)\000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [D:\work\EPRs\396363/test.c] [DW_LANG_C99]
49 !1 = !{!"test.c", !"D:\5Cwork\5CEPRs\5C396363"}
50 !2 = !{}
51 !3 = !{!4}
52 !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, void (i32)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
53 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [D:\work\EPRs\396363/test.c]
54 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
55 !7 = !{null, !8}
56 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
57 !9 = !{i32 2, !"Dwarf Version", i32 4}
58 !10 = !{i32 1, !"Debug Info Version", i32 2}
59 !11 = !{!"clang version 3.5.0 (204712)"}
60 !12 = !{!"0x101\00i\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [i] [line 1]
61 !13 = !{i32 1, i32 0, !4, null}
62 !14 = !{i32 2, i32 0, !4, null}
63 !15 = !{i32 4, i32 0, !16, null}
64 !16 = !{!"0xb\002\000\000", !1, !4} ; [ DW_TAG_lexical_block ] [D:\work\EPRs\396363/test.c]
65 !17 = !{i32 6, i32 0, !4, null}