1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s > %t
4 ; RUN: llvm-dwarfdump %t | FileCheck %s
6 ; Make sure we are generating DWARF version 3 when module flag says so.
7 ; CHECK: Compile Unit: length = {{.*}} version = 0x0003
9 define i32 @main() #0 {
10 entry:
11 %retval = alloca i32, align 4
12 store i32 0, i32* %retval
13 ret i32 0, !dbg !10
14 }
16 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "unsafe-fp-math"="false" "use-soft-float"="false" }
18 !llvm.dbg.cu = !{!0}
19 !llvm.module.flags = !{!9, !11}
21 !0 = !{!"0x11\0012\00clang version 3.4 (trunk 185475)\000\00\000\00\000", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ]
22 !1 = !{!"CodeGen/dwarf-version.c", !"test"}
23 !2 = !{}
24 !3 = !{!4}
25 !4 = !{!"0x2e\00main\00main\00\006\000\001\000\006\00256\000\006", !1, !5, !6, null, i32 ()* @main, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [main]
26 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ]
27 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
28 !7 = !{!8}
29 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
30 !9 = !{i32 2, !"Dwarf Version", i32 3}
31 !10 = !MDLocation(line: 7, scope: !4)
32 !11 = !{i32 1, !"Debug Info Version", i32 2}