1 ; This file is used by 2011-08-04-DebugLoc.ll, so it doesn't actually do anything itself
2 ;
3 ; RUN: true
6 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
7 target triple = "x86_64-apple-macosx10.7.0"
9 define i32 @bar() nounwind ssp {
10 ret i32 21, !dbg !6
11 }
13 !llvm.dbg.cu = !{!0}
14 !llvm.module.flags = !{!11}
15 !llvm.dbg.sp = !{!1}
17 !0 = !{!"0x11\0012\00Apple clang version 3.0 (tags/Apple/clang-209.11) (based on LLVM 3.0svn)\001\00\000\00\000", !8, !9, !9, !10, null, null} ; [ DW_TAG_compile_unit ]
18 !1 = !{!"0x2e\00bar\00bar\00\001\000\001\000\006\000\000\000", !8, !2, !3, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 0] [bar]
19 !2 = !{!"0x29", !8} ; [ DW_TAG_file_type ]
20 !3 = !{!"0x15\00\000\000\000\000\000\000", !8, !2, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
21 !4 = !{!5}
22 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", null, !0} ; [ DW_TAG_base_type ]
23 !6 = !MDLocation(line: 1, column: 13, scope: !7)
24 !7 = !{!"0xb\001\0011\000", !8, !1} ; [ DW_TAG_lexical_block ]
25 !8 = !{!"b.c", !"/private/tmp"}
26 !9 = !{i32 0}
27 !10 = !{!1}
28 !11 = !{i32 1, !"Debug Info Version", i32 2}