1 ; RUN: llvm-link %s %p/2011-08-18-unique-class-type2.ll -S -o - | FileCheck %s
2 ; CHECK: DW_TAG_class_type
3 ; CHECK-NOT: DW_TAG_class_type
4 ; Test to check there is only one MDNode for class A after linking.
6 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
7 target triple = "x86_64-apple-macosx10.7.0"
9 %"class.N1::A" = type { i8 }
11 define void @_Z3fooN2N11AE() nounwind uwtable ssp {
12 entry:
13 %mya = alloca %"class.N1::A", align 1
14 call void @llvm.dbg.declare(metadata !{%"class.N1::A"* %mya}, metadata !9, metadata !{}), !dbg !13
15 ret void, !dbg !14
16 }
18 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
20 !llvm.dbg.cu = !{!0}
21 !llvm.module.flags = !{!18}
23 !0 = metadata !{i32 720913, metadata !16, i32 4, metadata !"clang version 3.0 (trunk 137954)", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, null, metadata !""} ; [ DW_TAG_compile_unit ]
24 !1 = metadata !{metadata !2}
25 !2 = metadata !{i32 0}
26 !3 = metadata !{metadata !5}
27 !5 = metadata !{i32 720942, metadata !16, metadata !6, metadata !"foo", metadata !"foo", metadata !"_Z3fooN2N11AE", i32 4, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_Z3fooN2N11AE, null, null, null, i32 0} ; [ DW_TAG_subprogram ] [line 4] [def] [scope 0] [foo]
28 !6 = metadata !{i32 720937, metadata !16} ; [ DW_TAG_file_type ]
29 !7 = metadata !{i32 720917, metadata !16, metadata !6, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
30 !8 = metadata !{null}
31 !9 = metadata !{i32 721153, metadata !5, metadata !"mya", metadata !6, i32 16777220, metadata !10, i32 0, i32 0} ; [ DW_TAG_arg_variable ]
32 !10 = metadata !{i32 720898, metadata !17, metadata !11, metadata !"A", i32 3, i64 8, i64 8, i32 0, i32 0, null, metadata !2, i32 0, null, null, null} ; [ DW_TAG_class_type ] [A] [line 3, size 8, align 8, offset 0] [def] [from ]
33 !11 = metadata !{i32 720953, metadata !17, null, metadata !"N1", i32 2} ; [ DW_TAG_namespace ]
34 !12 = metadata !{i32 720937, metadata !17} ; [ DW_TAG_file_type ]
35 !13 = metadata !{i32 4, i32 12, metadata !5, null}
36 !14 = metadata !{i32 4, i32 18, metadata !15, null}
37 !15 = metadata !{i32 720907, metadata !16, metadata !5, i32 4, i32 17, i32 0} ; [ DW_TAG_lexical_block ]
38 !16 = metadata !{metadata !"n1.c", metadata !"/private/tmp"}
39 !17 = metadata !{metadata !"./n.h", metadata !"/private/tmp"}
40 !18 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}