1 ; This file is for use with 2011-08-10-unique-debug-type.ll
2 ; RUN: true
4 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
5 target triple = "x86_64-apple-macosx10.7.0"
7 define i32 @bar() nounwind uwtable ssp {
8 entry:
9 ret i32 2, !dbg !10
10 }
12 !llvm.dbg.cu = !{!0}
13 !llvm.module.flags = !{!13}
15 !0 = !{!"0x11\0012\00clang version 3.0 (trunk 137954)\001\00\000\00\000", !12, !2, !2, !3, !2, null} ; [ DW_TAG_compile_unit ]
16 !1 = !{!2}
17 !2 = !{i32 0}
18 !3 = !{!5}
19 !5 = !{!"0x2e\00bar\00bar\00\001\000\001\000\006\000\000\000", !12, !6, !7, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 0] [bar]
20 !6 = !{!"0x29", !12} ; [ DW_TAG_file_type ]
21 !7 = !{!"0x15\00\000\000\000\000\000\000", !12, !6, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
22 !8 = !{!9}
23 !9 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
24 !10 = !{i32 1, i32 13, !11, null}
25 !11 = !{!"0xb\001\0011\000", !12, !5} ; [ DW_TAG_lexical_block ]
26 !12 = !{!"two.c", !"/private/tmp"}
27 !13 = !{i32 1, !"Debug Info Version", i32 2}