1 ; Make sure the backend generates a single DIE and uses ref_addr.
2 ; CHECK: 0x[[BASE:.*]]: DW_TAG_structure_type
3 ; CHECK-NEXT: DW_AT_name {{.*}} = "Base"
4 ; CHECK-NOT: DW_TAG_structure_type
5 ; CHECK: 0x[[INT:.*]]: DW_TAG_base_type
6 ; CHECK-NEXT: DW_AT_name {{.*}} = "int"
7 ; CHECK-NOT: DW_TAG_base_type
9 ; CHECK: DW_TAG_compile_unit
10 ; CHECK: DW_TAG_formal_parameter
11 ; CHECK: DW_AT_type [DW_FORM_ref_addr] {{.*}}[[INT]])
12 ; CHECK: DW_TAG_variable
13 ; CHECK: DW_AT_type [DW_FORM_ref_addr] {{.*}}[[BASE]])
15 ; Make sure llvm-link only generates a single copy of the struct.
16 ; LINK: DW_TAG_structure_type
17 ; LINK-NOT: DW_TAG_structure_type
19 ; Content of header files:
20 ; struct Base {
21 ; int a;
22 ; Base *b;
23 ; };
24 ; Content of foo.cpp:
25 ;
26 ; #include "a.hpp"
27 ; void f(int a) {
28 ; Base t;
29 ; }
30 ; Content of bar.cpp:
31 ;
32 ; #include "a.hpp"
33 ; void f(int);
34 ; void g(int a) {
35 ; Base t;
36 ; }
37 ; int main() {
38 ; f(0);
39 ; g(1);
40 ; return 0;
41 ; }
42 ; ModuleID = 'foo.cpp'
44 %struct.Base = type { i32, %struct.Base* }
46 ; Function Attrs: nounwind ssp uwtable
47 define void @_Z1fi(i32 %a) #0 {
48 entry:
49 %a.addr = alloca i32, align 4
50 %t = alloca %struct.Base, align 8
51 store i32 %a, i32* %a.addr, align 4
52 call void @llvm.dbg.declare(metadata i32* %a.addr, metadata !17, metadata !{!"0x102"}), !dbg !18
53 call void @llvm.dbg.declare(metadata %struct.Base* %t, metadata !19, metadata !{!"0x102"}), !dbg !20
54 ret void, !dbg !21
55 }
57 ; Function Attrs: nounwind readnone
58 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
60 attributes #0 = { nounwind ssp uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
61 attributes #1 = { nounwind readnone }
63 !llvm.dbg.cu = !{!0}
64 !llvm.module.flags = !{!16, !22}
66 !0 = !{!"0x11\004\00clang version 3.4 (http://llvm.org/git/clang.git 8a3f9e46cb988d2c664395b21910091e3730ae82) (http://llvm.org/git/llvm.git 4699e9549358bc77824a59114548eecc3f7c523c)\000\00\000\00\000", !1, !2, !3, !11, !2, !2} ; [ DW_TAG_compile_unit ] [foo.cpp] [DW_LANG_C_plus_plus]
67 !1 = !{!"foo.cpp", !"."}
68 !2 = !{}
69 !3 = !{!4}
70 !4 = !{!"0x13\00Base\001\00128\0064\000\000\000", !5, null, null, !6, null, null, !"_ZTS4Base"} ; [ DW_TAG_structure_type ] [Base] [line 1, size 128, align 64, offset 0] [def] [from ]
71 !5 = !{!"./a.hpp", !"."}
72 !6 = !{!7, !9}
73 !7 = !{!"0xd\00a\002\0032\0032\000\000", !5, !"_ZTS4Base", !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
74 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
75 !9 = !{!"0xd\00b\003\0064\0064\0064\000", !5, !"_ZTS4Base", !10} ; [ DW_TAG_member ] [b] [line 3, size 64, align 64, offset 64] [from ]
76 !10 = !{!"0xf\00\000\0064\0064\000\000", null, null, !"_ZTS4Base"} ; [ DW_TAG_pointer_type ]
77 !11 = !{!12}
78 !12 = !{!"0x2e\00f\00f\00_Z1fi\003\000\001\000\006\00256\000\003", !1, !13, !14, null, void (i32)* @_Z1fi, null, null, !2} ; [ DW_TAG_subprogram ] [line 3] [def] [f]
79 !13 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [foo.cpp]
80 !14 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !15, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
81 !15 = !{null, !8}
82 !16 = !{i32 2, !"Dwarf Version", i32 2}
83 !17 = !{!"0x101\00a\0016777219\000", !12, !13, !8} ; [ DW_TAG_arg_variable ] [a] [line 3]
84 !18 = !MDLocation(line: 3, scope: !12)
85 !19 = !{!"0x100\00t\004\000", !12, !13, !4} ; [ DW_TAG_auto_variable ] [t] [line 4]
86 !20 = !MDLocation(line: 4, scope: !12)
87 !21 = !MDLocation(line: 5, scope: !12)
88 !22 = !{i32 1, !"Debug Info Version", i32 2}