6edb0c4bbd6723159c54dc4a779522d93fdd48c1
[opencl/llvm.git] / test / Linker / type-unique-odr-a.ll
1 ; REQUIRES: object-emission
2 ;
3 ; RUN: llvm-link %s %p/type-unique-odr-b.ll -S -o - | %llc_dwarf -filetype=obj -O0 | llvm-dwarfdump -debug-dump=info - | FileCheck %s
4 ;
5 ; Test ODR-based type uniquing for C++ class members.
6 ; rdar://problem/15851313.
7 ;
8 ; $ cat -n type-unique-odr-a.cpp
9 ;     1 class A {
10 ;     2   int data;
11 ;     3 protected:
12 ;     4   void getFoo();
13 ;     5 };
14 ;     6
15 ;     7 static void bar() {
16 ;     8   A a;
17 ;     9 }
18 ;    10
19 ;    11 void baz() { bar(); }
20 ;; #include "ab.h"
21 ; foo_t bar() {
22 ;     return A().getFoo();
23 ; }
24 ;
25 ; CHECK:      DW_TAG_subprogram
26 ; CHECK-NEXT:   DW_AT_MIPS_linkage_name {{.*}} "_Z3bazv"
27 ; CHECK:      DW_TAG_subprogram
28 ; CHECK-NEXT:   DW_AT_MIPS_linkage_name {{.*}} "_ZL3barv"
29 ; CHECK:      DW_TAG_class_type
30 ; CHECK-NEXT:   DW_AT_name {{.*}} "A"
31 ; CHECK:      DW_TAG_subprogram
32 ; CHECK-NEXT:   DW_AT_MIPS_linkage_name {{.*}} "_ZN1A6getFooEv"
33 ; CHECK-NEXT:   DW_AT_name {{.*}} "getFoo"
35 ; getFoo and A may only appear once.
36 ; CHECK-NOT:  {{(getFoo)|("A")}}
39 ; ModuleID = 'type-unique-odr-a.cpp'
41 %class.A = type { i32 }
43 ; Function Attrs: nounwind
44 define void @_Z3bazv() #0 {
45 entry:
46   call void @_ZL3barv(), !dbg !23
47   ret void, !dbg !23
48 }
50 ; Function Attrs: nounwind
51 define internal void @_ZL3barv() #0 {
52 entry:
53   %a = alloca %class.A, align 4
54   call void @llvm.dbg.declare(metadata !{%class.A* %a}, metadata !24), !dbg !25
55   ret void, !dbg !26
56 }
58 ; Function Attrs: nounwind readnone
59 declare void @llvm.dbg.declare(metadata, metadata) #1
61 attributes #0 = { nounwind }
62 attributes #1 = { nounwind readnone }
64 !llvm.dbg.cu = !{!0}
65 !llvm.module.flags = !{!20, !21}
66 !llvm.ident = !{!22}
68 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 ", i1 false, metadata !"", i32 0, metadata !2, metadata !3, metadata !14, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [<unknown>] [DW_LANG_C_plus_plus]
69 !1 = metadata !{metadata !"<unknown>", metadata !""}
70 !2 = metadata !{}
71 !3 = metadata !{metadata !4}
72 !4 = metadata !{i32 786434, metadata !5, null, metadata !"A", i32 1, i64 32, i64 32, i32 0, i32 0, null, metadata !6, i32 0, null, null, metadata !"_ZTS1A"} ; [ DW_TAG_class_type ] [A] [line 1, size 32, align 32, offset 0] [def] [from ]
73 !5 = metadata !{metadata !"type-unique-odr-a.cpp", metadata !""}
74 !6 = metadata !{metadata !7, metadata !9}
75 !7 = metadata !{i32 786445, metadata !5, metadata !"_ZTS1A", metadata !"data", i32 2, i64 32, i64 32, i64 0, i32 1, metadata !8} ; [ DW_TAG_member ] [data] [line 2, size 32, align 32, offset 0] [private] [from int]
76 !8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
77 !9 = metadata !{i32 786478, metadata !5, metadata !"_ZTS1A", metadata !"getFoo", metadata !"getFoo", metadata !"_ZN1A6getFooEv", i32 4, metadata !10, i1 false, i1 false, i32 0, i32 0, null, i32 258, i1 false, null, null, i32 0, metadata !13, i32 4} ; [ DW_TAG_subprogram ] [line 4] [protected] [getFoo]
78 !10 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !11, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
79 !11 = metadata !{null, metadata !12}
80 !12 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !"_ZTS1A"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS1A]
81 !13 = metadata !{i32 786468}
82 !14 = metadata !{metadata !15, metadata !19}
83 !15 = metadata !{i32 786478, metadata !5, metadata !16, metadata !"baz", metadata !"baz", metadata !"_Z3bazv", i32 11, metadata !17, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_Z3bazv, null, null, metadata !2, i32 11} ; [ DW_TAG_subprogram ] [line 11] [def] [baz]
84 !16 = metadata !{i32 786473, metadata !5}         ; [ DW_TAG_file_type ] [type-unique-odr-a.cpp]
85 !17 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !18, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
86 !18 = metadata !{null}
87 !19 = metadata !{i32 786478, metadata !5, metadata !16, metadata !"bar", metadata !"bar", metadata !"_ZL3barv", i32 7, metadata !17, i1 true, i1 true, i32 0, i32 0, null, i32 256, i1 false, void ()* @_ZL3barv, null, null, metadata !2, i32 7} ; [ DW_TAG_subprogram ] [line 7] [local] [def] [bar]
88 !20 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
89 !21 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
90 !22 = metadata !{metadata !"clang version 3.5.0 "}
91 !23 = metadata !{i32 11, i32 0, metadata !15, null}
92 !24 = metadata !{i32 786688, metadata !19, metadata !"a", metadata !16, i32 8, metadata !4, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [a] [line 8]
93 !25 = metadata !{i32 8, i32 0, metadata !19, null} ; [ DW_TAG_imported_declaration ]
94 !26 = metadata !{i32 9, i32 0, metadata !19, null}