1 ; RUN: true
2 ; This file belongs to type-unique-type-array-a.ll.
3 ;
4 ; rdar://problem/17628609
5 ;
6 ; cat -n b.cpp
7 ; 1 struct SA {
8 ; 2 int a;
9 ; 3 };
10 ; 4
11 ; 5 class B {
12 ; 6 public:
13 ; 7 void testB(SA sa) {
14 ; 8 }
15 ; 9 };
16 ; 10
17 ; 11 void topB(B* b, SA sa) {
18 ; 12 b->testB(sa);
19 ; 13 }
21 %class.B = type { i8 }
22 %struct.SA = type { i32 }
24 ; Function Attrs: ssp uwtable
25 define void @_Z4topBP1B2SA(%class.B* %b, i32 %sa.coerce) #0 {
26 entry:
27 %sa = alloca %struct.SA, align 4
28 %b.addr = alloca %class.B*, align 8
29 %agg.tmp = alloca %struct.SA, align 4
30 %coerce.dive = getelementptr %struct.SA* %sa, i32 0, i32 0
31 store i32 %sa.coerce, i32* %coerce.dive
32 store %class.B* %b, %class.B** %b.addr, align 8
33 call void @llvm.dbg.declare(metadata !{%class.B** %b.addr}, metadata !24), !dbg !25
34 call void @llvm.dbg.declare(metadata !{%struct.SA* %sa}, metadata !26), !dbg !27
35 %0 = load %class.B** %b.addr, align 8, !dbg !28
36 %1 = bitcast %struct.SA* %agg.tmp to i8*, !dbg !28
37 %2 = bitcast %struct.SA* %sa to i8*, !dbg !28
38 call void @llvm.memcpy.p0i8.p0i8.i64(i8* %1, i8* %2, i64 4, i32 4, i1 false), !dbg !28
39 %coerce.dive1 = getelementptr %struct.SA* %agg.tmp, i32 0, i32 0, !dbg !28
40 %3 = load i32* %coerce.dive1, !dbg !28
41 call void @_ZN1B5testBE2SA(%class.B* %0, i32 %3), !dbg !28
42 ret void, !dbg !29
43 }
45 ; Function Attrs: nounwind readnone
46 declare void @llvm.dbg.declare(metadata, metadata) #1
48 ; Function Attrs: nounwind ssp uwtable
49 define linkonce_odr void @_ZN1B5testBE2SA(%class.B* %this, i32 %sa.coerce) #2 align 2 {
50 entry:
51 %sa = alloca %struct.SA, align 4
52 %this.addr = alloca %class.B*, align 8
53 %coerce.dive = getelementptr %struct.SA* %sa, i32 0, i32 0
54 store i32 %sa.coerce, i32* %coerce.dive
55 store %class.B* %this, %class.B** %this.addr, align 8
56 call void @llvm.dbg.declare(metadata !{%class.B** %this.addr}, metadata !30), !dbg !31
57 call void @llvm.dbg.declare(metadata !{%struct.SA* %sa}, metadata !32), !dbg !33
58 %this1 = load %class.B** %this.addr
59 ret void, !dbg !34
60 }
62 ; Function Attrs: nounwind
63 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #3
65 attributes #0 = { ssp uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
66 attributes #1 = { nounwind readnone }
67 attributes #2 = { nounwind ssp uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
68 attributes #3 = { nounwind }
70 !llvm.dbg.cu = !{!0}
71 !llvm.module.flags = !{!21, !22}
72 !llvm.ident = !{!23}
74 !0 = metadata !{i32 786449, metadata !1, i32 4, metadata !"clang version 3.5.0 (trunk 214102:214113M) (llvm/trunk 214102:214115M)", i1 false, metadata !"", i32 0, metadata !2, metadata !3, metadata !14, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [b.cpp] [DW_LANG_C_plus_plus]
75 !1 = metadata !{metadata !"b.cpp", metadata !"/Users/manmanren/test-Nov/type_unique/rdar_di_array"}
76 !2 = metadata !{}
77 !3 = metadata !{metadata !4, metadata !10}
78 !4 = metadata !{i32 786434, metadata !1, null, metadata !"B", i32 5, i64 8, i64 8, i32 0, i32 0, null, metadata !5, i32 0, null, null, metadata !"_ZTS1B"} ; [ DW_TAG_class_type ] [B] [line 5, size 8, align 8, offset 0] [def] [from ]
79 !5 = metadata !{metadata !6}
80 !6 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1B", metadata !"testB", metadata !"testB", metadata !"_ZN1B5testBE2SA", i32 7, metadata !7, i1 false, i1 false, i32 0, i32 0, null, i32 256, i1 false, null, null, i32 0, null, i32 7} ; [ DW_TAG_subprogram ] [line 7] [testB]
81 !7 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
82 !8 = metadata !{null, metadata !9, metadata !"_ZTS2SA"}
83 !9 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 1088, metadata !"_ZTS1B"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS1B]
84 !10 = metadata !{i32 786451, metadata !1, null, metadata !"SA", i32 1, i64 32, i64 32, i32 0, i32 0, null, metadata !11, i32 0, null, null, metadata !"_ZTS2SA"} ; [ DW_TAG_structure_type ] [SA] [line 1, size 32, align 32, offset 0] [def] [from ]
85 !11 = metadata !{metadata !12}
86 !12 = metadata !{i32 786445, metadata !1, metadata !"_ZTS2SA", metadata !"a", i32 2, i64 32, i64 32, i64 0, i32 0, metadata !13} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int]
87 !13 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
88 !14 = metadata !{metadata !15, metadata !20}
89 !15 = metadata !{i32 786478, metadata !1, metadata !16, metadata !"topB", metadata !"topB", metadata !"_Z4topBP1B2SA", i32 11, metadata !17, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%class.B*, i32)* @_Z4topBP1B2SA, null, null, metadata !2, i32 11} ; [ DW_TAG_subprogram ] [line 11] [def] [topB]
90 !16 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [b.cpp]
91 !17 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !18, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
92 !18 = metadata !{null, metadata !19, metadata !"_ZTS2SA"}
93 !19 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !"_ZTS1B"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from _ZTS1B]
94 !20 = metadata !{i32 786478, metadata !1, metadata !"_ZTS1B", metadata !"testB", metadata !"testB", metadata !"_ZN1B5testBE2SA", i32 7, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (%class.B*, i32)* @_ZN1B5testBE2SA, null, metadata !6, metadata !2, i32 7} ; [ DW_TAG_subprogram ] [line 7] [def] [testB]
95 !21 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
96 !22 = metadata !{i32 2, metadata !"Debug Info Version", i32 1}
97 !23 = metadata !{metadata !"clang version 3.5.0 (trunk 214102:214113M) (llvm/trunk 214102:214115M)"}
98 !24 = metadata !{i32 786689, metadata !15, metadata !"b", metadata !16, i32 16777227, metadata !19, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 11]
99 !25 = metadata !{i32 11, i32 14, metadata !15, null}
100 !26 = metadata !{i32 786689, metadata !15, metadata !"sa", metadata !16, i32 33554443, metadata !"_ZTS2SA", i32 0, i32 0} ; [ DW_TAG_arg_variable ] [sa] [line 11]
101 !27 = metadata !{i32 11, i32 20, metadata !15, null}
102 !28 = metadata !{i32 12, i32 3, metadata !15, null}
103 !29 = metadata !{i32 13, i32 1, metadata !15, null}
104 !30 = metadata !{i32 786689, metadata !20, metadata !"this", null, i32 16777216, metadata !19, i32 1088, i32 0} ; [ DW_TAG_arg_variable ] [this] [line 0]
105 !31 = metadata !{i32 0, i32 0, metadata !20, null}
106 !32 = metadata !{i32 786689, metadata !20, metadata !"sa", metadata !16, i32 33554439, metadata !"_ZTS2SA", i32 0, i32 0} ; [ DW_TAG_arg_variable ] [sa] [line 7]
107 !33 = metadata !{i32 7, i32 17, metadata !20, null}
108 !34 = metadata !{i32 8, i32 3, metadata !20, null} ; [ DW_TAG_imported_declaration ]