[x86] Add assembly parser bounds checking to the immediate value for cmpss/cmpsd...
[opencl/llvm.git] / test / MC / X86 / x86_errors.s
1 // RUN: not llvm-mc -triple x86_64-unknown-unknown %s 2> %t.err
2 // RUN: FileCheck --check-prefix=64 < %t.err %s
4 // RUN: not llvm-mc -triple i386-unknown-unknown %s 2> %t.err
5 // RUN: FileCheck --check-prefix=32 < %t.err %s
6 // rdar://8204588
8 // 64: error: ambiguous instructions require an explicit suffix (could be 'cmpb', 'cmpw', 'cmpl', or 'cmpq')
9 cmp $0, 0(%eax)
11 // 32: error: register %rax is only available in 64-bit mode
12 addl $0, 0(%rax)
14 // 32: test.s:8:2: error: invalid instruction mnemonic 'movi'
16 # 8 "test.s"
17  movi $8,%eax
19 movl 0(%rax), 0(%edx)  // error: invalid operand for instruction
21 // 32: error: instruction requires: 64-bit mode
22 sysexitq
24 // rdar://10710167
25 // 64: error: expected scale expression
26 lea (%rsp, %rbp, $4), %rax
28 // rdar://10423777
29 // 64: error: base register is 64-bit, but index register is not
30 movq (%rsi,%ecx),%xmm0
32 // 64: error: invalid 16-bit base register
33 movl %eax,(%bp,%si)
35 // 32: error: scale factor in 16-bit address must be 1
36 movl %eax,(%bp,%si,2)
38 // 32: error: invalid 16-bit base register
39 movl %eax,(%cx)
41 // 32: error: invalid 16-bit base/index register combination
42 movl %eax,(%bp,%bx)
44 // 32: error: 16-bit memory operand may not include only index register
45 movl %eax,(,%bx)
47 // 32: error: invalid operand for instruction
48 outb al, 4
50 // 32: error: invalid segment register
51 // 64: error: invalid segment register
52 movl %eax:0x00, %ebx
54 // 32: error: invalid operand for instruction
55 // 64: error: invalid operand for instruction
56 cmpps $-129, %xmm0, %xmm0
58 // 32: error: invalid operand for instruction
59 // 64: error: invalid operand for instruction
60 cmppd $256, %xmm0, %xmm0