1 ; RUN: opt < %s -add-discriminators -S | FileCheck %s
3 ; Discriminator support for multiple CFG paths on the same line.
4 ;
5 ; void foo(int i) {
6 ; int x;
7 ; if (i < 10) x = i; else x = -i;
8 ; }
9 ;
10 ; The two stores inside the if-then-else line must have different discriminator
11 ; values.
13 define void @foo(i32 %i) #0 {
14 entry:
15 %i.addr = alloca i32, align 4
16 %x = alloca i32, align 4
17 store i32 %i, i32* %i.addr, align 4
18 %0 = load i32* %i.addr, align 4, !dbg !10
19 %cmp = icmp slt i32 %0, 10, !dbg !10
20 br i1 %cmp, label %if.then, label %if.else, !dbg !10
22 if.then: ; preds = %entry
23 %1 = load i32* %i.addr, align 4, !dbg !10
24 ; CHECK: %1 = load i32* %i.addr, align 4, !dbg !12
26 store i32 %1, i32* %x, align 4, !dbg !10
27 ; CHECK: store i32 %1, i32* %x, align 4, !dbg !12
29 br label %if.end, !dbg !10
30 ; CHECK: br label %if.end, !dbg !12
32 if.else: ; preds = %entry
33 %2 = load i32* %i.addr, align 4, !dbg !10
34 ; CHECK: %2 = load i32* %i.addr, align 4, !dbg !14
36 %sub = sub nsw i32 0, %2, !dbg !10
37 ; CHECK: %sub = sub nsw i32 0, %2, !dbg !14
39 store i32 %sub, i32* %x, align 4, !dbg !10
40 ; CHECK: store i32 %sub, i32* %x, align 4, !dbg !14
42 br label %if.end
44 if.end: ; preds = %if.else, %if.then
45 ret void, !dbg !12
46 }
48 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
50 !llvm.dbg.cu = !{!0}
51 !llvm.module.flags = !{!7, !8}
52 !llvm.ident = !{!9}
54 !0 = metadata !{metadata !"0x11\0012\00clang version 3.5 (trunk 199750) (llvm/trunk 199751)\000\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [multiple.c] [DW_LANG_C99]
55 !1 = metadata !{metadata !"multiple.c", metadata !"."}
56 !2 = metadata !{i32 0}
57 !3 = metadata !{metadata !4}
58 !4 = metadata !{metadata !"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, void (i32)* @foo, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
59 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [multiple.c]
60 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
61 !7 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
62 !8 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
63 !9 = metadata !{metadata !"clang version 3.5 (trunk 199750) (llvm/trunk 199751)"}
64 !10 = metadata !{i32 3, i32 0, metadata !11, null}
65 !11 = metadata !{metadata !"0xb\003\000\000", metadata !1, metadata !4} ; [ DW_TAG_lexical_block ] [multiple.c]
66 !12 = metadata !{i32 4, i32 0, metadata !4, null}
68 ; CHECK: !12 = metadata !{i32 3, i32 0, metadata !13, null}
69 ; CHECK: !13 = metadata !{metadata !"0xb\001", metadata !1, metadata !11} ; [ DW_TAG_lexical_block ] [./multiple.c]
70 ; CHECK: !14 = metadata !{i32 3, i32 0, metadata !15, null}
71 ; CHECK: !15 = metadata !{metadata !"0xb\002", metadata !1, metadata !11} ; [ DW_TAG_lexical_block ] [./multiple.c]