1 ; RUN: sed -e 's@PATTERN@\%T@g' < %s > %t1
2 ; RUN: opt -insert-gcov-profiling -disable-output < %t1
3 ; RUN: rm %T/linezero.gcno %t1
4 ; REQUIRES: shell
6 ; This is a crash test.
8 target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128"
9 target triple = "x86_64-unknown-linux-gnu"
11 %struct.vector = type { i8 }
13 ; Function Attrs: nounwind
14 define i32 @_Z4testv() #0 {
15 entry:
16 %retval = alloca i32, align 4
17 %__range = alloca %struct.vector*, align 8
18 %ref.tmp = alloca %struct.vector, align 1
19 %undef.agg.tmp = alloca %struct.vector, align 1
20 %__begin = alloca i8*, align 8
21 %__end = alloca i8*, align 8
22 %spec = alloca i8, align 1
23 call void @llvm.dbg.declare(metadata !{%struct.vector** %__range}, metadata !27, metadata !{}), !dbg !30
24 br label %0
26 ; <label>:0 ; preds = %entry
27 call void @_Z13TagFieldSpecsv(), !dbg !31
28 store %struct.vector* %ref.tmp, %struct.vector** %__range, align 8, !dbg !31
29 call void @llvm.dbg.declare(metadata !{i8** %__begin}, metadata !32, metadata !{}), !dbg !30
30 %1 = load %struct.vector** %__range, align 8, !dbg !31
31 %call = call i8* @_ZN6vector5beginEv(%struct.vector* %1), !dbg !31
32 store i8* %call, i8** %__begin, align 8, !dbg !31
33 call void @llvm.dbg.declare(metadata !{i8** %__end}, metadata !33, metadata !{}), !dbg !30
34 %2 = load %struct.vector** %__range, align 8, !dbg !31
35 %call1 = call i8* @_ZN6vector3endEv(%struct.vector* %2), !dbg !31
36 store i8* %call1, i8** %__end, align 8, !dbg !31
37 br label %for.cond, !dbg !31
39 for.cond: ; preds = %for.inc, %0
40 %3 = load i8** %__begin, align 8, !dbg !34
41 %4 = load i8** %__end, align 8, !dbg !34
42 %cmp = icmp ne i8* %3, %4, !dbg !34
43 br i1 %cmp, label %for.body, label %for.end, !dbg !34
45 for.body: ; preds = %for.cond
46 call void @llvm.dbg.declare(metadata !{i8* %spec}, metadata !37, metadata !{}), !dbg !31
47 %5 = load i8** %__begin, align 8, !dbg !38
48 %6 = load i8* %5, align 1, !dbg !38
49 store i8 %6, i8* %spec, align 1, !dbg !38
50 br label %for.inc, !dbg !38
52 for.inc: ; preds = %for.body
53 %7 = load i8** %__begin, align 8, !dbg !40
54 %incdec.ptr = getelementptr inbounds i8* %7, i32 1, !dbg !40
55 store i8* %incdec.ptr, i8** %__begin, align 8, !dbg !40
56 br label %for.cond, !dbg !40
58 for.end: ; preds = %for.cond
59 call void @llvm.trap(), !dbg !42
60 unreachable, !dbg !42
62 return: ; No predecessors!
63 %8 = load i32* %retval, !dbg !44
64 ret i32 %8, !dbg !44
65 }
67 ; Function Attrs: nounwind readnone
68 declare void @llvm.dbg.declare(metadata, metadata, metadata) #1
70 declare void @_Z13TagFieldSpecsv() #2
72 declare i8* @_ZN6vector5beginEv(%struct.vector*) #2
74 declare i8* @_ZN6vector3endEv(%struct.vector*) #2
76 ; Function Attrs: noreturn nounwind
77 declare void @llvm.trap() #3
79 ; Function Attrs: nounwind
80 define void @_Z2f1v() #0 {
81 entry:
82 br label %0
84 ; <label>:0 ; preds = %entry
85 ret void, !dbg !45
86 }
88 attributes #0 = { nounwind "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
89 attributes #1 = { nounwind readnone }
90 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
91 attributes #3 = { noreturn nounwind }
93 !llvm.dbg.cu = !{!0}
94 !llvm.module.flags = !{!23, !24}
95 !llvm.gcov = !{!25}
96 !llvm.ident = !{!26}
98 !0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 (trunk 209871)\000\00\000\00\001", metadata !1, metadata !2, metadata !3, metadata !14, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [<stdin>] [DW_LANG_C_plus_plus]
99 !1 = metadata !{metadata !"<stdin>", metadata !"PATTERN"}
100 !2 = metadata !{}
101 !3 = metadata !{metadata !4}
102 !4 = metadata !{metadata !"0x13\00vector\0021\008\008\000\000\000", metadata !5, null, null, metadata !6, null, null, metadata !"_ZTS6vector"} ; [ DW_TAG_structure_type ] [vector] [line 21, size 8, align 8, offset 0] [def] [from ]
103 !5 = metadata !{metadata !"linezero.cc", metadata !"PATTERN"}
104 !6 = metadata !{metadata !7, metadata !13}
105 !7 = metadata !{metadata !"0x2e\00begin\00begin\00_ZN6vector5beginEv\0025\000\000\000\006\00256\000\0025", metadata !5, metadata !"_ZTS6vector", metadata !8, null, null, null, i32 0, null} ; [ DW_TAG_subprogram ] [line 25] [begin]
106 !8 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !9, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
107 !9 = metadata !{metadata !10, metadata !12}
108 !10 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !11} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from char]
109 !11 = metadata !{metadata !"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ] [char] [line 0, size 8, align 8, offset 0, enc DW_ATE_signed_char]
110 !12 = metadata !{metadata !"0xf\00\000\0064\0064\000\001088", null, null, metadata !"_ZTS6vector"} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from _ZTS6vector]
111 !13 = metadata !{metadata !"0x2e\00end\00end\00_ZN6vector3endEv\0026\000\000\000\006\00256\000\0026", metadata !5, metadata !"_ZTS6vector", metadata !8, null, null, null, i32 0, null} ; [ DW_TAG_subprogram ] [line 26] [end]
112 !14 = metadata !{metadata !15, metadata !20}
113 !15 = metadata !{metadata !"0x2e\00test\00test\00_Z4testv\0050\000\001\000\006\00256\000\0050", metadata !5, metadata !16, metadata !17, null, i32 ()* @_Z4testv, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 50] [def] [test]
114 !16 = metadata !{metadata !"0x29", metadata !5} ; [ DW_TAG_file_type ] [./linezero.cc]
115 !17 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !18, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
116 !18 = metadata !{metadata !19}
117 !19 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
118 !20 = metadata !{metadata !"0x2e\00f1\00f1\00_Z2f1v\0054\000\001\000\006\00256\000\0054", metadata !5, metadata !16, metadata !21, null, void ()* @_Z2f1v, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 54] [def] [f1]
119 !21 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !22, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
120 !22 = metadata !{null}
121 !23 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
122 !24 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
123 !25 = metadata !{metadata !"PATTERN/linezero.o", metadata !0}
124 !26 = metadata !{metadata !"clang version 3.5.0 (trunk 209871)"}
125 !27 = metadata !{metadata !"0x100\00__range\000\0064", metadata !28, null, metadata !29} ; [ DW_TAG_auto_variable ] [__range] [line 0]
126 !28 = metadata !{metadata !"0xb\0051\000\000", metadata !5, metadata !15} ; [ DW_TAG_lexical_block ] [./linezero.cc]
127 !29 = metadata !{metadata !"0x42\00\000\000\000\000\000", null, null, metadata !"_ZTS6vector"} ; [ DW_TAG_rvalue_reference_type ] [line 0, size 0, align 0, offset 0] [from _ZTS6vector]
128 !30 = metadata !{i32 0, i32 0, metadata !28, null}
129 !31 = metadata !{i32 51, i32 0, metadata !28, null}
130 !32 = metadata !{metadata !"0x100\00__begin\000\0064", metadata !28, null, metadata !10} ; [ DW_TAG_auto_variable ] [__begin] [line 0]
131 !33 = metadata !{metadata !"0x100\00__end\000\0064", metadata !28, null, metadata !10} ; [ DW_TAG_auto_variable ] [__end] [line 0]
132 !34 = metadata !{i32 51, i32 0, metadata !35, null}
133 !35 = metadata !{metadata !"0xb\0051\000\005", metadata !5, metadata !36} ; [ DW_TAG_lexical_block ] [./linezero.cc]
134 !36 = metadata !{metadata !"0xb\0051\000\001", metadata !5, metadata !28} ; [ DW_TAG_lexical_block ] [./linezero.cc]
135 !37 = metadata !{metadata !"0x100\00spec\0051\000", metadata !28, metadata !16, metadata !11} ; [ DW_TAG_auto_variable ] [spec] [line 51]
136 !38 = metadata !{i32 51, i32 0, metadata !39, null}
137 !39 = metadata !{metadata !"0xb\0051\000\002", metadata !5, metadata !28} ; [ DW_TAG_lexical_block ] [./linezero.cc]
138 !40 = metadata !{i32 51, i32 0, metadata !41, null}
139 !41 = metadata !{metadata !"0xb\0051\000\004", metadata !5, metadata !28} ; [ DW_TAG_lexical_block ] [./linezero.cc]
140 !42 = metadata !{i32 51, i32 0, metadata !43, null}
141 !43 = metadata !{metadata !"0xb\0051\000\003", metadata !5, metadata !28} ; [ DW_TAG_lexical_block ] [./linezero.cc]
142 !44 = metadata !{i32 52, i32 0, metadata !15, null}
143 !45 = metadata !{i32 54, i32 0, metadata !20, null}