1 ; RUN: opt -S -inline < %s | FileCheck %s
2 ; END.
4 ; By inlining foo, an alloca is created in main to hold the byval argument, so
5 ; a lifetime marker should be generated as well by default.
7 %struct.foo = type { i32, [16 x i32] }
9 @gFoo = global %struct.foo zeroinitializer, align 8
11 define i32 @foo(%struct.foo* byval align 8 %f, i32 %a) {
12 entry:
13 %a1 = getelementptr inbounds %struct.foo* %f, i32 0, i32 1
14 %arrayidx = getelementptr inbounds [16 x i32]* %a1, i32 0, i32 %a
15 %tmp2 = load i32* %arrayidx, align 1
16 ret i32 %tmp2
17 }
19 define i32 @main(i32 %argc, i8** %argv) {
20 ; CHECK-LABEL: @main
21 ; CHECK: llvm.lifetime.start
22 ; CHECK: memcpy
23 entry:
24 %call = call i32 @foo(%struct.foo* byval align 8 @gFoo, i32 %argc)
25 ret i32 %call
26 }