1 ; RUN: opt < %s -always-inline -S | FileCheck %s
3 ; Original input generated from clang -emit-llvm -S -c -mllvm -disable-llvm-optzns
4 ;
5 ; #define CALLS1 f2(); f2();
6 ; #define CALLS2 f4(); f4();
7 ; void f1();
8 ; inline __attribute__((always_inline)) void f2() {
9 ; f1();
10 ; }
11 ; inline __attribute__((always_inline)) void f3() {
12 ; CALLS1
13 ; }
14 ; inline __attribute__((always_inline)) void f4() {
15 ; f3();
16 ; }
17 ; void f() {
18 ; CALLS2
19 ; }
21 ; There should be unique locations for all 4 of these instructions, correctly
22 ; describing the inlining that has occurred, even in the face of duplicate call
23 ; site locations.
25 ; The nomenclature used for the tags here is <function name>[cs<number>] where
26 ; 'cs' is an abbreviation for 'call site' and the number indicates which call
27 ; site from within the named function this is. (so, given the above inlining, we
28 ; should have 4 calls to 'f1', two from the first call to f4 and two from the
29 ; second call to f4)
31 ; CHECK: call void @_Z2f1v(), !dbg [[fcs1_f4_f3cs1_f2:![0-9]+]]
32 ; CHECK: call void @_Z2f1v(), !dbg [[fcs1_f4_f3cs2_f2:![0-9]+]]
33 ; CHECK: call void @_Z2f1v(), !dbg [[fcs2_f4_f3cs1_f2:![0-9]+]]
34 ; CHECK: call void @_Z2f1v(), !dbg [[fcs2_f4_f3cs2_f2:![0-9]+]]
36 ; CHECK-DAG: [[F:![0-9]+]] = {{.*}} ; [ DW_TAG_subprogram ] {{.*}} [f]
37 ; CHECK-DAG: [[F2:![0-9]+]] = {{.*}} ; [ DW_TAG_subprogram ] {{.*}} [f2]
38 ; CHECK-DAG: [[F3:![0-9]+]] = {{.*}} ; [ DW_TAG_subprogram ] {{.*}} [f3]
39 ; CHECK-DAG: [[F4:![0-9]+]] = {{.*}} ; [ DW_TAG_subprogram ] {{.*}} [f4]
41 ; CHECK: [[fcs1_f4_f3cs1_f2]] = {{.*}}, scope: [[F2]], inlinedAt: [[fcs1_f4_f3cs1:![0-9]+]])
42 ; CHECK: [[fcs1_f4_f3cs1]] = {{.*}}, scope: [[F3]], inlinedAt: [[fcs1_f4:![0-9]+]])
43 ; CHECK: [[fcs1_f4]] = {{.*}}, scope: [[F4]], inlinedAt: [[fcs1:![0-9]+]])
44 ; CHECK: [[fcs1]] = {{.*}}, scope: [[F]])
45 ; CHECK: [[fcs1_f4_f3cs2_f2]] = {{.*}}, scope: [[F2]], inlinedAt: [[fcs1_f4_f3cs2:![0-9]+]])
46 ; CHECK: [[fcs1_f4_f3cs2]] = {{.*}}, scope: [[F3]], inlinedAt: [[fcs1_f4]])
48 ; CHECK: [[fcs2_f4_f3cs1_f2]] = {{.*}}, scope: [[F2]], inlinedAt: [[fcs2_f4_f3cs1:![0-9]+]])
49 ; CHECK: [[fcs2_f4_f3cs1]] = {{.*}}, scope: [[F3]], inlinedAt: [[fcs2_f4:![0-9]+]])
50 ; CHECK: [[fcs2_f4]] = {{.*}}, scope: [[F4]], inlinedAt: [[fcs2:![0-9]+]])
51 ; CHECK: [[fcs2]] = {{.*}}, scope: [[F]])
52 ; CHECK: [[fcs2_f4_f3cs2_f2]] = {{.*}}, scope: [[F2]], inlinedAt: [[fcs2_f4_f3cs2:![0-9]+]])
53 ; CHECK: [[fcs2_f4_f3cs2]] = {{.*}}, scope: [[F3]], inlinedAt: [[fcs2_f4]])
55 $_Z2f4v = comdat any
57 $_Z2f3v = comdat any
59 $_Z2f2v = comdat any
61 ; Function Attrs: uwtable
62 define void @_Z1fv() #0 {
63 entry:
64 call void @_Z2f4v(), !dbg !13
65 call void @_Z2f4v(), !dbg !13
66 ret void, !dbg !14
67 }
69 ; Function Attrs: alwaysinline inlinehint uwtable
70 define linkonce_odr void @_Z2f4v() #1 comdat {
71 entry:
72 call void @_Z2f3v(), !dbg !15
73 ret void, !dbg !16
74 }
76 ; Function Attrs: alwaysinline inlinehint uwtable
77 define linkonce_odr void @_Z2f3v() #1 comdat {
78 entry:
79 call void @_Z2f2v(), !dbg !17
80 call void @_Z2f2v(), !dbg !17
81 ret void, !dbg !18
82 }
84 ; Function Attrs: alwaysinline inlinehint uwtable
85 define linkonce_odr void @_Z2f2v() #1 comdat {
86 entry:
87 call void @_Z2f1v(), !dbg !19
88 ret void, !dbg !20
89 }
91 declare void @_Z2f1v() #2
93 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
94 attributes #1 = { alwaysinline inlinehint uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
95 attributes #2 = { "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
97 !llvm.dbg.cu = !{!0}
98 !llvm.module.flags = !{!10, !11}
99 !llvm.ident = !{!12}
101 !0 = !{!"0x11\004\00clang version 3.7.0 (trunk 226474) (llvm/trunk 226478)\000\00\000\00\002", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/debug-info-duplicate-calls.cpp] [DW_LANG_C_plus_plus]
102 !1 = !{!"debug-info-duplicate-calls.cpp", !"/tmp/dbginfo"}
103 !2 = !{}
104 !3 = !{!4, !7, !8, !9}
105 !4 = !{!"0x2e\00f\00f\00\0013\000\001\000\000\00256\000\0013", !1, !5, !6, null, void ()* @_Z1fv, null, null, !2} ; [ DW_TAG_subprogram ] [line 13] [def] [f]
106 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/debug-info-duplicate-calls.cpp]
107 !6 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
108 !7 = !{!"0x2e\00f4\00f4\00\0010\000\001\000\000\00256\000\0010", !1, !5, !6, null, void ()* @_Z2f4v, null, null, !2} ; [ DW_TAG_subprogram ] [line 10] [def] [f4]
109 !8 = !{!"0x2e\00f3\00f3\00\007\000\001\000\000\00256\000\007", !1, !5, !6, null, void ()* @_Z2f3v, null, null, !2} ; [ DW_TAG_subprogram ] [line 7] [def] [f3]
110 !9 = !{!"0x2e\00f2\00f2\00\004\000\001\000\000\00256\000\004", !1, !5, !6, null, void ()* @_Z2f2v, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [f2]
111 !10 = !{i32 2, !"Dwarf Version", i32 4}
112 !11 = !{i32 2, !"Debug Info Version", i32 2}
113 !12 = !{!"clang version 3.7.0 (trunk 226474) (llvm/trunk 226478)"}
114 !13 = !MDLocation(line: 14, column: 3, scope: !4)
115 !14 = !MDLocation(line: 15, column: 1, scope: !4)
116 !15 = !MDLocation(line: 11, column: 3, scope: !7)
117 !16 = !MDLocation(line: 12, column: 1, scope: !7)
118 !17 = !MDLocation(line: 8, column: 3, scope: !8)
119 !18 = !MDLocation(line: 9, column: 1, scope: !8)
120 !19 = !MDLocation(line: 5, column: 3, scope: !9)
121 !20 = !MDLocation(line: 6, column: 1, scope: !9)