1 ; RUN: opt -S -instcombine < %s | FileCheck %s
3 ; Instcombine should preserve metadata and alignment while
4 ; folding a bitcast into a store.
6 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
8 %struct.A = type { i32 (...)** }
10 @G = external constant [5 x i8*]
12 ; CHECK-LABEL: @foo
13 ; CHECK: store i32 %x, i32* %{{.*}}, align 16, !noalias !0
14 define void @foo(i32 %x, float* %p) nounwind {
15 entry:
16 %x.cast = bitcast i32 %x to float
17 store float %x.cast, float* %p, align 16, !noalias !0
18 ret void
19 }
21 ; Check instcombine doesn't try and fold the following bitcast into the store.
22 ; This transformation would not be safe since we would need to use addrspacecast
23 ; and addrspacecast is not guaranteed to be a no-op cast.
25 ; CHECK-LABEL: @bar
26 ; CHECK: %cast = bitcast i8** %b to i8 addrspace(1)**
27 ; CHECK: store i8 addrspace(1)* %a, i8 addrspace(1)** %cast
28 define void @bar(i8 addrspace(1)* %a, i8** %b) nounwind {
29 entry:
30 %cast = bitcast i8** %b to i8 addrspace(1)**
31 store i8 addrspace(1)* %a, i8 addrspace(1)** %cast
32 ret void
33 }
35 !0 = !{!0}