1 ; Test the static branch probability heuristics for error-reporting functions.
2 ; RUN: opt < %s -instcombine -S | FileCheck %s
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
4 target triple = "x86_64-unknown-linux-gnu"
6 %struct._IO_FILE = type { i32, i8*, i8*, i8*, i8*, i8*, i8*, i8*, i8*, i8*, i8*, i8*, %struct._IO_marker*, %struct._IO_FILE*, i32, i32, i64, i16, i8, [1 x i8], i8*, i64, i8*, i8*, i8*, i8*, i64, i32, [20 x i8] }
7 %struct._IO_marker = type { %struct._IO_marker*, %struct._IO_FILE*, i32 }
9 @stdout = external global %struct._IO_FILE*
10 @stderr = external global %struct._IO_FILE*
11 @.str = private unnamed_addr constant [13 x i8] c"an error: %d\00", align 1
12 @.str1 = private unnamed_addr constant [9 x i8] c"an error\00", align 1
14 define i32 @test1(i32 %a) #0 {
15 ; CHECK-LABEL: @test1
16 entry:
17 %cmp = icmp sgt i32 %a, 8
18 br i1 %cmp, label %if.then, label %return
20 if.then: ; preds = %entry
21 %0 = load %struct._IO_FILE** @stderr, align 8
22 %call = tail call i32 (%struct._IO_FILE*, i8*, ...)* @fprintf(%struct._IO_FILE* %0, i8* getelementptr inbounds ([13 x i8]* @.str, i64 0, i64 0), i32 %a) #1
23 br label %return
25 ; CHECK: %call = tail call i32 (%struct._IO_FILE*, i8*, ...)* @fprintf(%struct._IO_FILE* %0, i8* getelementptr inbounds ([13 x i8]* @.str, i64 0, i64 0), i32 %a) #[[AT1:[0-9]+]]
27 return: ; preds = %entry, %if.then
28 %retval.0 = phi i32 [ 1, %if.then ], [ 0, %entry ]
29 ret i32 %retval.0
30 }
32 declare i32 @fprintf(%struct._IO_FILE* nocapture, i8* nocapture readonly, ...) #1
34 define i32 @test2(i32 %a) #0 {
35 ; CHECK-LABEL: @test2
36 entry:
37 %cmp = icmp sgt i32 %a, 8
38 br i1 %cmp, label %if.then, label %return
40 if.then: ; preds = %entry
41 %0 = load %struct._IO_FILE** @stderr, align 8
42 %1 = tail call i64 @fwrite(i8* getelementptr inbounds ([9 x i8]* @.str1, i64 0, i64 0), i64 8, i64 1, %struct._IO_FILE* %0)
43 br label %return
45 ; CHECK: tail call i64 @fwrite(i8* getelementptr inbounds ([9 x i8]* @.str1, i64 0, i64 0), i64 8, i64 1, %struct._IO_FILE* %0) #[[AT2:[0-9]+]]
47 return: ; preds = %entry, %if.then
48 %retval.0 = phi i32 [ 1, %if.then ], [ 0, %entry ]
49 ret i32 %retval.0
50 }
52 declare i64 @fwrite(i8* nocapture, i64, i64, %struct._IO_FILE* nocapture) #1
54 define i32 @test3(i32 %a) #0 {
55 ; CHECK-LABEL: @test3
56 entry:
57 %cmp = icmp sgt i32 %a, 8
58 br i1 %cmp, label %if.then, label %return
60 if.then: ; preds = %entry
61 %0 = load %struct._IO_FILE** @stdout, align 8
62 %1 = tail call i64 @fwrite(i8* getelementptr inbounds ([9 x i8]* @.str1, i64 0, i64 0), i64 8, i64 1, %struct._IO_FILE* %0)
63 br label %return
65 ; CHECK-NOT: tail call i64 @fwrite(i8* getelementptr inbounds ([9 x i8]* @.str1, i64 0, i64 0), i64 8, i64 1, %struct._IO_FILE* %0) #[[AT2]]
67 return: ; preds = %entry, %if.then
68 %retval.0 = phi i32 [ 1, %if.then ], [ 0, %entry ]
69 ret i32 %retval.0
70 }
72 attributes #0 = { nounwind uwtable }
73 attributes #1 = { nounwind }
75 ; CHECK: attributes #[[AT1]] = { cold nounwind }
76 ; CHECK: attributes #[[AT2]] = { cold }