1 ; RUN: opt < %s -instcombine -disable-output
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-unknown-linux-gnu"
6 @buffer = external global [64 x float]
8 declare void @use(i8*)
10 define void @f() {
11 call void @use(i8* getelementptr (i8* getelementptr (i8* bitcast ([64 x float]* @buffer to i8*), i64 and (i64 sub (i64 0, i64 ptrtoint ([64 x float]* @buffer to i64)), i64 63)), i64 64))
12 ret void
13 }