]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/Transforms/InstCombine/load.ll
Use opt -S instead of piping bitcode output through llvm-dis.
[opencl/llvm.git] / test / Transforms / InstCombine / load.ll
1 ; This test makes sure that these instructions are properly eliminated.
2 ;
3 ; RUN: opt < %s -instcombine -S | not grep load
5 @X = constant i32 42            ; <i32*> [#uses=2]
6 @X2 = constant i32 47           ; <i32*> [#uses=1]
7 @Y = constant [2 x { i32, float }] [ { i32, float } { i32 12, float 1.000000e+00 }, { i32, float } { i32 37, float 0x3FF3B2FEC0000000 } ]               ; <[2 x { i32, float }]*> [#uses=2]
8 @Z = constant [2 x { i32, float }] zeroinitializer              ; <[2 x { i32, float }]*> [#uses=1]
10 define i32 @test1() {
11         %B = load i32* @X               ; <i32> [#uses=1]
12         ret i32 %B
13 }
15 define float @test2() {
16         %A = getelementptr [2 x { i32, float }]* @Y, i64 0, i64 1, i32 1                ; <float*> [#uses=1]
17         %B = load float* %A             ; <float> [#uses=1]
18         ret float %B
19 }
21 define i32 @test3() {
22         %A = getelementptr [2 x { i32, float }]* @Y, i64 0, i64 0, i32 0                ; <i32*> [#uses=1]
23         %B = load i32* %A               ; <i32> [#uses=1]
24         ret i32 %B
25 }
27 define i32 @test4() {
28         %A = getelementptr [2 x { i32, float }]* @Z, i64 0, i64 1, i32 0                ; <i32*> [#uses=1]
29         %B = load i32* %A               ; <i32> [#uses=1]
30         ret i32 %B
31 }
33 define i32 @test5(i1 %C) {
34         %Y = select i1 %C, i32* @X, i32* @X2            ; <i32*> [#uses=1]
35         %Z = load i32* %Y               ; <i32> [#uses=1]
36         ret i32 %Z
37 }
39 define i32 @test7(i32 %X) {
40         %V = getelementptr i32* null, i32 %X            ; <i32*> [#uses=1]
41         %R = load i32* %V               ; <i32> [#uses=1]
42         ret i32 %R
43 }
45 define i32 @test8(i32* %P) {
46         store i32 1, i32* %P
47         %X = load i32* %P               ; <i32> [#uses=1]
48         ret i32 %X
49 }
51 define i32 @test9(i32* %P) {
52         %X = load i32* %P               ; <i32> [#uses=1]
53         %Y = load i32* %P               ; <i32> [#uses=1]
54         %Z = sub i32 %X, %Y             ; <i32> [#uses=1]
55         ret i32 %Z
56 }
58 define i32 @test10(i1 %C.upgrd.1, i32* %P, i32* %Q) {
59         br i1 %C.upgrd.1, label %T, label %F
60 T:              ; preds = %0
61         store i32 1, i32* %Q
62         store i32 0, i32* %P
63         br label %C
64 F:              ; preds = %0
65         store i32 0, i32* %P
66         br label %C
67 C:              ; preds = %F, %T
68         %V = load i32* %P               ; <i32> [#uses=1]
69         ret i32 %V
70 }
72 define double @test11(double* %p) {
73   %t0 = getelementptr double* %p, i32 1
74   store double 2.0, double* %t0
75   %t1 = getelementptr double* %p, i32 1
76   %x = load double* %t1
77   ret double %x
78 }