]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/Transforms/InstCombine/statepoint.ll
[canonicalize] Teach InstCombine to canonicalize loads which are only
[opencl/llvm.git] / test / Transforms / InstCombine / statepoint.ll
1 ; RUN: opt < %s -instcombine -S | FileCheck %s
2 ; These tests check the optimizations specific to
3 ; pointers being relocated at a statepoint.
6 declare void @func()
8 define i1 @test_negative(i32 addrspace(1)* %p) {
9 entry:
10   %safepoint_token = tail call i32 (void ()*, i32, i32, ...)* @llvm.experimental.gc.statepoint.p0f_isVoidf(void ()* @func, i32 0, i32 0, i32 0, i32 addrspace(1)* %p)
11   %pnew = call i32 addrspace(1)* @llvm.experimental.gc.relocate.p1i32(i32 %safepoint_token, i32 4, i32 4)
12   %cmp = icmp eq i32 addrspace(1)* %pnew, null
13   ret i1 %cmp
14 ; CHECK-LABEL: test_negative
15 ; CHECK: %pnew = call i32 addrspace(1)*
16 ; CHECK: ret i1 %cmp
17 }
19 define i1 @test_nonnull(i32 addrspace(1)* nonnull %p) {
20 entry:
21   %safepoint_token = tail call i32 (void ()*, i32, i32, ...)* @llvm.experimental.gc.statepoint.p0f_isVoidf(void ()* @func, i32 0, i32 0, i32 0, i32 addrspace(1)* %p)
22   %pnew = call i32 addrspace(1)* @llvm.experimental.gc.relocate.p1i32(i32 %safepoint_token, i32 4, i32 4)
23   %cmp = icmp eq i32 addrspace(1)* %pnew, null
24   ret i1 %cmp
25 ; CHECK-LABEL: test_nonnull
26 ; CHECK: ret i1 false
27 }
29 define i1 @test_null() {
30 entry:
31   %safepoint_token = tail call i32 (void ()*, i32, i32, ...)* @llvm.experimental.gc.statepoint.p0f_isVoidf(void ()* @func, i32 0, i32 0, i32 0, i32 addrspace(1)* null)
32   %pnew = call i32 addrspace(1)* @llvm.experimental.gc.relocate.p1i32(i32 %safepoint_token, i32 4, i32 4)
33   %cmp = icmp eq i32 addrspace(1)* %pnew, null
34   ret i1 %cmp
35 ; CHECK-LABEL: test_null
36 ; CHECK-NOT: %pnew
37 ; CHECK: ret i1 true
38 }
40 define i1 @test_undef() {
41 entry:
42   %safepoint_token = tail call i32 (void ()*, i32, i32, ...)* @llvm.experimental.gc.statepoint.p0f_isVoidf(void ()* @func, i32 0, i32 0, i32 0, i32 addrspace(1)* undef)
43   %pnew = call i32 addrspace(1)* @llvm.experimental.gc.relocate.p1i32(i32 %safepoint_token, i32 4, i32 4)
44   %cmp = icmp eq i32 addrspace(1)* %pnew, null
45   ret i1 %cmp
46 ; CHECK-LABEL: test_undef
47 ; CHECK-NOT: %pnew
48 ; CHECK: ret i1 undef
49 }
51 declare i32 @llvm.experimental.gc.statepoint.p0f_isVoidf(void ()*, i32, i32, ...)
52 declare i32 addrspace(1)* @llvm.experimental.gc.relocate.p1i32(i32, i32, i32) #3