1 ; Test that the strncat libcall simplifier works correctly.
2 ;
3 ; RUN: opt < %s -instcombine -S | FileCheck %s
5 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128"
7 @hello = constant [6 x i8] c"hello\00"
8 @empty = constant [1 x i8] c"\00"
9 @a = common global [32 x i8] zeroinitializer, align 1
11 declare i8* @strncat(i8*, i8*, i32)
13 define void @test_simplify1() {
14 ; CHECK-LABEL: @test_simplify1(
15 ; CHECK-NOT: call i8* @strncat
16 ; CHECK: ret void
18 %dst = getelementptr [32 x i8]* @a, i32 0, i32 0
19 %src = getelementptr [6 x i8]* @hello, i32 0, i32 0
20 call i8* @strncat(i8* %dst, i8* %src, i32 13)
21 ret void
22 }
24 define void @test_simplify2() {
25 ; CHECK-LABEL: @test_simplify2(
26 ; CHECK-NEXT: ret void
28 %dst = getelementptr [32 x i8]* @a, i32 0, i32 0
29 %src = getelementptr [1 x i8]* @empty, i32 0, i32 0
30 call i8* @strncat(i8* %dst, i8* %src, i32 13)
31 ret void
32 }
34 define void @test_simplify3() {
35 ; CHECK-LABEL: @test_simplify3(
36 ; CHECK-NEXT: ret void
38 %dst = getelementptr [32 x i8]* @a, i32 0, i32 0
39 %src = getelementptr [6 x i8]* @hello, i32 0, i32 0
40 call i8* @strncat(i8* %dst, i8* %src, i32 0)
41 ret void
42 }
44 define void @test_nosimplify1() {
45 ; CHECK-LABEL: @test_nosimplify1(
46 ; CHECK: call i8* @strncat
47 ; CHECK: ret void
49 %dst = getelementptr [32 x i8]* @a, i32 0, i32 0
50 %src = getelementptr [6 x i8]* @hello, i32 0, i32 0
51 call i8* @strncat(i8* %dst, i8* %src, i32 1)
52 ret void
53 }