1 ; RUN: opt %s -scalarizer -scalarize-load-store -S | FileCheck %s
2 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
4 ; Function Attrs: nounwind uwtable
5 define void @f1(<4 x i32>* nocapture %a, <4 x i32>* nocapture readonly %b, <4 x i32>* nocapture readonly %c) #0 {
6 ; CHECK: @f1(
7 ; CHECK: %a.i0 = bitcast <4 x i32>* %a to i32*
8 ; CHECK: %a.i1 = getelementptr i32* %a.i0, i32 1
9 ; CHECK: %a.i2 = getelementptr i32* %a.i0, i32 2
10 ; CHECK: %a.i3 = getelementptr i32* %a.i0, i32 3
11 ; CHECK: %c.i0 = bitcast <4 x i32>* %c to i32*
12 ; CHECK: %c.i1 = getelementptr i32* %c.i0, i32 1
13 ; CHECK: %c.i2 = getelementptr i32* %c.i0, i32 2
14 ; CHECK: %c.i3 = getelementptr i32* %c.i0, i32 3
15 ; CHECK: %b.i0 = bitcast <4 x i32>* %b to i32*
16 ; CHECK: %b.i1 = getelementptr i32* %b.i0, i32 1
17 ; CHECK: %b.i2 = getelementptr i32* %b.i0, i32 2
18 ; CHECK: %b.i3 = getelementptr i32* %b.i0, i32 3
19 ; CHECK: tail call void @llvm.dbg.value(metadata !{<4 x i32>* %a}, i64 0, metadata !{{[0-9]+}}, metadata {{.*}}), !dbg !{{[0-9]+}}
20 ; CHECK: tail call void @llvm.dbg.value(metadata !{<4 x i32>* %b}, i64 0, metadata !{{[0-9]+}}, metadata {{.*}}), !dbg !{{[0-9]+}}
21 ; CHECK: tail call void @llvm.dbg.value(metadata !{<4 x i32>* %c}, i64 0, metadata !{{[0-9]+}}, metadata {{.*}}), !dbg !{{[0-9]+}}
22 ; CHECK: %bval.i0 = load i32* %b.i0, align 16, !dbg ![[TAG1:[0-9]+]], !tbaa ![[TAG2:[0-9]+]]
23 ; CHECK: %bval.i1 = load i32* %b.i1, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
24 ; CHECK: %bval.i2 = load i32* %b.i2, align 8, !dbg ![[TAG1]], !tbaa ![[TAG2]]
25 ; CHECK: %bval.i3 = load i32* %b.i3, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
26 ; CHECK: %cval.i0 = load i32* %c.i0, align 16, !dbg ![[TAG1]], !tbaa ![[TAG2]]
27 ; CHECK: %cval.i1 = load i32* %c.i1, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
28 ; CHECK: %cval.i2 = load i32* %c.i2, align 8, !dbg ![[TAG1]], !tbaa ![[TAG2]]
29 ; CHECK: %cval.i3 = load i32* %c.i3, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
30 ; CHECK: %add.i0 = add i32 %bval.i0, %cval.i0, !dbg ![[TAG1]]
31 ; CHECK: %add.i1 = add i32 %bval.i1, %cval.i1, !dbg ![[TAG1]]
32 ; CHECK: %add.i2 = add i32 %bval.i2, %cval.i2, !dbg ![[TAG1]]
33 ; CHECK: %add.i3 = add i32 %bval.i3, %cval.i3, !dbg ![[TAG1]]
34 ; CHECK: store i32 %add.i0, i32* %a.i0, align 16, !dbg ![[TAG1]], !tbaa ![[TAG2]]
35 ; CHECK: store i32 %add.i1, i32* %a.i1, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
36 ; CHECK: store i32 %add.i2, i32* %a.i2, align 8, !dbg ![[TAG1]], !tbaa ![[TAG2]]
37 ; CHECK: store i32 %add.i3, i32* %a.i3, align 4, !dbg ![[TAG1]], !tbaa ![[TAG2]]
38 ; CHECK: ret void
39 entry:
40 tail call void @llvm.dbg.value(metadata !{<4 x i32>* %a}, i64 0, metadata !15, metadata !{}), !dbg !20
41 tail call void @llvm.dbg.value(metadata !{<4 x i32>* %b}, i64 0, metadata !16, metadata !{}), !dbg !20
42 tail call void @llvm.dbg.value(metadata !{<4 x i32>* %c}, i64 0, metadata !17, metadata !{}), !dbg !20
43 %bval = load <4 x i32>* %b, align 16, !dbg !21, !tbaa !22
44 %cval = load <4 x i32>* %c, align 16, !dbg !21, !tbaa !22
45 %add = add <4 x i32> %bval, %cval, !dbg !21
46 store <4 x i32> %add, <4 x i32>* %a, align 16, !dbg !21, !tbaa !22
47 ret void, !dbg !25
48 }
50 ; Function Attrs: nounwind readnone
51 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #1
53 attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
54 attributes #1 = { nounwind readnone }
56 !llvm.dbg.cu = !{!0}
57 !llvm.module.flags = !{!18, !26}
58 !llvm.ident = !{!19}
60 !0 = metadata !{metadata !"0x11\0012\00clang version 3.4 (trunk 194134) (llvm/trunk 194126)\001\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/home/richards/llvm/build//tmp/add.c] [DW_LANG_C99]
61 !1 = metadata !{metadata !"/tmp/add.c", metadata !"/home/richards/llvm/build"}
62 !2 = metadata !{i32 0}
63 !3 = metadata !{metadata !4}
64 !4 = metadata !{metadata !"0x2e\00f1\00f1\00\003\000\001\000\006\00256\001\004", metadata !1, metadata !5, metadata !6, null, void (<4 x i32>*, <4 x i32>*, <4 x i32>*)* @f1, null, null, metadata !14} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [f]
65 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/home/richards/llvm/build//tmp/add.c]
66 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
67 !7 = metadata !{null, metadata !8, metadata !8, metadata !8}
68 !8 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !9} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from V4SI]
69 !9 = metadata !{metadata !"0x16\00V4SI\001\000\000\000\000", metadata !1, null, metadata !10} ; [ DW_TAG_typedef ] [V4SI] [line 1, size 0, align 0, offset 0] [from ]
70 !10 = metadata !{metadata !"0x1\00\000\00128\00128\000\002048", null, null, metadata !11, metadata !12, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 128, offset 0] [vector] [from int]
71 !11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
72 !12 = metadata !{metadata !13}
73 !13 = metadata !{metadata !"0x21\000\004"} ; [ DW_TAG_subrange_type ] [0, 3]
74 !14 = metadata !{metadata !15, metadata !16, metadata !17}
75 !15 = metadata !{metadata !"0x101\00a\0016777219\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [a] [line 3]
76 !16 = metadata !{metadata !"0x101\00b\0033554435\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [b] [line 3]
77 !17 = metadata !{metadata !"0x101\00c\0050331651\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [c] [line 3]
78 !18 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
79 !19 = metadata !{metadata !"clang version 3.4 (trunk 194134) (llvm/trunk 194126)"}
80 !20 = metadata !{i32 3, i32 0, metadata !4, null}
81 !21 = metadata !{i32 5, i32 0, metadata !4, null}
82 !22 = metadata !{metadata !23, metadata !23, i64 0}
83 !23 = metadata !{metadata !"omnipotent char", metadata !24, i64 0}
84 !24 = metadata !{metadata !"Simple C/C++ TBAA"}
85 !25 = metadata !{i32 6, i32 0, metadata !4, null}
86 !26 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}