1 //===- X86RecognizableInstr.cpp - Disassembler instruction spec --*- C++ -*-===//
2 //
3 // The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file is part of the X86 Disassembler Emitter.
11 // It contains the implementation of a single recognizable instruction.
12 // Documentation for the disassembler emitter in general can be found in
13 // X86DisasemblerEmitter.h.
14 //
15 //===----------------------------------------------------------------------===//
17 #include "X86RecognizableInstr.h"
18 #include "X86DisassemblerShared.h"
19 #include "X86ModRMFilters.h"
20 #include "llvm/Support/ErrorHandling.h"
21 #include <string>
23 using namespace llvm;
25 #define MRM_MAPPING \
26 MAP(C1, 33) \
27 MAP(C2, 34) \
28 MAP(C3, 35) \
29 MAP(C4, 36) \
30 MAP(C8, 37) \
31 MAP(C9, 38) \
32 MAP(CA, 39) \
33 MAP(CB, 40) \
34 MAP(E8, 41) \
35 MAP(F0, 42) \
36 MAP(F8, 45) \
37 MAP(F9, 46) \
38 MAP(D0, 47) \
39 MAP(D1, 48) \
40 MAP(D4, 49) \
41 MAP(D5, 50) \
42 MAP(D6, 51) \
43 MAP(D8, 52) \
44 MAP(D9, 53) \
45 MAP(DA, 54) \
46 MAP(DB, 55) \
47 MAP(DC, 56) \
48 MAP(DD, 57) \
49 MAP(DE, 58) \
50 MAP(DF, 59)
52 // A clone of X86 since we can't depend on something that is generated.
53 namespace X86Local {
54 enum {
55 Pseudo = 0,
56 RawFrm = 1,
57 AddRegFrm = 2,
58 MRMDestReg = 3,
59 MRMDestMem = 4,
60 MRMSrcReg = 5,
61 MRMSrcMem = 6,
62 MRM0r = 16, MRM1r = 17, MRM2r = 18, MRM3r = 19,
63 MRM4r = 20, MRM5r = 21, MRM6r = 22, MRM7r = 23,
64 MRM0m = 24, MRM1m = 25, MRM2m = 26, MRM3m = 27,
65 MRM4m = 28, MRM5m = 29, MRM6m = 30, MRM7m = 31,
66 MRMInitReg = 32,
67 RawFrmImm8 = 43,
68 RawFrmImm16 = 44,
69 #define MAP(from, to) MRM_##from = to,
70 MRM_MAPPING
71 #undef MAP
72 lastMRM
73 };
75 enum {
76 TB = 1,
77 REP = 2,
78 D8 = 3, D9 = 4, DA = 5, DB = 6,
79 DC = 7, DD = 8, DE = 9, DF = 10,
80 XD = 11, XS = 12,
81 T8 = 13, P_TA = 14,
82 A6 = 15, A7 = 16, T8XD = 17, T8XS = 18, TAXD = 19,
83 XOP8 = 20, XOP9 = 21, XOPA = 22
84 };
85 }
87 // If rows are added to the opcode extension tables, then corresponding entries
88 // must be added here.
89 //
90 // If the row corresponds to a single byte (i.e., 8f), then add an entry for
91 // that byte to ONE_BYTE_EXTENSION_TABLES.
92 //
93 // If the row corresponds to two bytes where the first is 0f, add an entry for
94 // the second byte to TWO_BYTE_EXTENSION_TABLES.
95 //
96 // If the row corresponds to some other set of bytes, you will need to modify
97 // the code in RecognizableInstr::emitDecodePath() as well, and add new prefixes
98 // to the X86 TD files, except in two cases: if the first two bytes of such a
99 // new combination are 0f 38 or 0f 3a, you just have to add maps called
100 // THREE_BYTE_38_EXTENSION_TABLES and THREE_BYTE_3A_EXTENSION_TABLES and add a
101 // switch(Opcode) just below the case X86Local::T8: or case X86Local::TA: line
102 // in RecognizableInstr::emitDecodePath().
104 #define ONE_BYTE_EXTENSION_TABLES \
105 EXTENSION_TABLE(80) \
106 EXTENSION_TABLE(81) \
107 EXTENSION_TABLE(82) \
108 EXTENSION_TABLE(83) \
109 EXTENSION_TABLE(8f) \
110 EXTENSION_TABLE(c0) \
111 EXTENSION_TABLE(c1) \
112 EXTENSION_TABLE(c6) \
113 EXTENSION_TABLE(c7) \
114 EXTENSION_TABLE(d0) \
115 EXTENSION_TABLE(d1) \
116 EXTENSION_TABLE(d2) \
117 EXTENSION_TABLE(d3) \
118 EXTENSION_TABLE(f6) \
119 EXTENSION_TABLE(f7) \
120 EXTENSION_TABLE(fe) \
121 EXTENSION_TABLE(ff)
123 #define TWO_BYTE_EXTENSION_TABLES \
124 EXTENSION_TABLE(00) \
125 EXTENSION_TABLE(01) \
126 EXTENSION_TABLE(0d) \
127 EXTENSION_TABLE(18) \
128 EXTENSION_TABLE(71) \
129 EXTENSION_TABLE(72) \
130 EXTENSION_TABLE(73) \
131 EXTENSION_TABLE(ae) \
132 EXTENSION_TABLE(ba) \
133 EXTENSION_TABLE(c7)
135 #define THREE_BYTE_38_EXTENSION_TABLES \
136 EXTENSION_TABLE(F3)
138 #define XOP9_MAP_EXTENSION_TABLES \
139 EXTENSION_TABLE(01) \
140 EXTENSION_TABLE(02)
142 using namespace X86Disassembler;
144 /// needsModRMForDecode - Indicates whether a particular instruction requires a
145 /// ModR/M byte for the instruction to be properly decoded. For example, a
146 /// MRMDestReg instruction needs the Mod field in the ModR/M byte to be set to
147 /// 0b11.
148 ///
149 /// @param form - The form of the instruction.
150 /// @return - true if the form implies that a ModR/M byte is required, false
151 /// otherwise.
152 static bool needsModRMForDecode(uint8_t form) {
153 if (form == X86Local::MRMDestReg ||
154 form == X86Local::MRMDestMem ||
155 form == X86Local::MRMSrcReg ||
156 form == X86Local::MRMSrcMem ||
157 (form >= X86Local::MRM0r && form <= X86Local::MRM7r) ||
158 (form >= X86Local::MRM0m && form <= X86Local::MRM7m))
159 return true;
160 else
161 return false;
162 }
164 /// isRegFormat - Indicates whether a particular form requires the Mod field of
165 /// the ModR/M byte to be 0b11.
166 ///
167 /// @param form - The form of the instruction.
168 /// @return - true if the form implies that Mod must be 0b11, false
169 /// otherwise.
170 static bool isRegFormat(uint8_t form) {
171 if (form == X86Local::MRMDestReg ||
172 form == X86Local::MRMSrcReg ||
173 (form >= X86Local::MRM0r && form <= X86Local::MRM7r))
174 return true;
175 else
176 return false;
177 }
179 /// byteFromBitsInit - Extracts a value at most 8 bits in width from a BitsInit.
180 /// Useful for switch statements and the like.
181 ///
182 /// @param init - A reference to the BitsInit to be decoded.
183 /// @return - The field, with the first bit in the BitsInit as the lowest
184 /// order bit.
185 static uint8_t byteFromBitsInit(BitsInit &init) {
186 int width = init.getNumBits();
188 assert(width <= 8 && "Field is too large for uint8_t!");
190 int index;
191 uint8_t mask = 0x01;
193 uint8_t ret = 0;
195 for (index = 0; index < width; index++) {
196 if (static_cast<BitInit*>(init.getBit(index))->getValue())
197 ret |= mask;
199 mask <<= 1;
200 }
202 return ret;
203 }
205 /// byteFromRec - Extract a value at most 8 bits in with from a Record given the
206 /// name of the field.
207 ///
208 /// @param rec - The record from which to extract the value.
209 /// @param name - The name of the field in the record.
210 /// @return - The field, as translated by byteFromBitsInit().
211 static uint8_t byteFromRec(const Record* rec, const std::string &name) {
212 BitsInit* bits = rec->getValueAsBitsInit(name);
213 return byteFromBitsInit(*bits);
214 }
216 RecognizableInstr::RecognizableInstr(DisassemblerTables &tables,
217 const CodeGenInstruction &insn,
218 InstrUID uid) {
219 UID = uid;
221 Rec = insn.TheDef;
222 Name = Rec->getName();
223 Spec = &tables.specForUID(UID);
225 if (!Rec->isSubClassOf("X86Inst")) {
226 ShouldBeEmitted = false;
227 return;
228 }
230 Prefix = byteFromRec(Rec, "Prefix");
231 Opcode = byteFromRec(Rec, "Opcode");
232 Form = byteFromRec(Rec, "FormBits");
233 SegOvr = byteFromRec(Rec, "SegOvrBits");
235 HasOpSizePrefix = Rec->getValueAsBit("hasOpSizePrefix");
236 HasAdSizePrefix = Rec->getValueAsBit("hasAdSizePrefix");
237 HasREX_WPrefix = Rec->getValueAsBit("hasREX_WPrefix");
238 HasVEXPrefix = Rec->getValueAsBit("hasVEXPrefix");
239 HasVEX_4VPrefix = Rec->getValueAsBit("hasVEX_4VPrefix");
240 HasVEX_4VOp3Prefix = Rec->getValueAsBit("hasVEX_4VOp3Prefix");
241 HasVEX_WPrefix = Rec->getValueAsBit("hasVEX_WPrefix");
242 HasMemOp4Prefix = Rec->getValueAsBit("hasMemOp4Prefix");
243 IgnoresVEX_L = Rec->getValueAsBit("ignoresVEX_L");
244 HasEVEXPrefix = Rec->getValueAsBit("hasEVEXPrefix");
245 HasEVEX_L2Prefix = Rec->getValueAsBit("hasEVEX_L2");
246 HasEVEX_K = Rec->getValueAsBit("hasEVEX_K");
247 HasEVEX_B = Rec->getValueAsBit("hasEVEX_B");
248 HasLockPrefix = Rec->getValueAsBit("hasLockPrefix");
249 IsCodeGenOnly = Rec->getValueAsBit("isCodeGenOnly");
251 Name = Rec->getName();
252 AsmString = Rec->getValueAsString("AsmString");
254 Operands = &insn.Operands.OperandList;
256 IsSSE = (HasOpSizePrefix && (Name.find("16") == Name.npos)) ||
257 (Name.find("CRC32") != Name.npos);
258 HasFROperands = hasFROperands();
259 HasVEX_LPrefix = Rec->getValueAsBit("hasVEX_L");
261 // Check for 64-bit inst which does not require REX
262 Is32Bit = false;
263 Is64Bit = false;
264 // FIXME: Is there some better way to check for In64BitMode?
265 std::vector<Record*> Predicates = Rec->getValueAsListOfDefs("Predicates");
266 for (unsigned i = 0, e = Predicates.size(); i != e; ++i) {
267 if (Predicates[i]->getName().find("32Bit") != Name.npos) {
268 Is32Bit = true;
269 break;
270 }
271 if (Predicates[i]->getName().find("64Bit") != Name.npos) {
272 Is64Bit = true;
273 break;
274 }
275 }
276 // FIXME: These instructions aren't marked as 64-bit in any way
277 Is64Bit |= Rec->getName() == "JMP64pcrel32" ||
278 Rec->getName() == "MASKMOVDQU64" ||
279 Rec->getName() == "POPFS64" ||
280 Rec->getName() == "POPGS64" ||
281 Rec->getName() == "PUSHFS64" ||
282 Rec->getName() == "PUSHGS64" ||
283 Rec->getName() == "REX64_PREFIX" ||
284 Rec->getName().find("MOV64") != Name.npos ||
285 Rec->getName().find("PUSH64") != Name.npos ||
286 Rec->getName().find("POP64") != Name.npos;
288 ShouldBeEmitted = true;
289 }
291 void RecognizableInstr::processInstr(DisassemblerTables &tables,
292 const CodeGenInstruction &insn,
293 InstrUID uid)
294 {
295 // Ignore "asm parser only" instructions.
296 if (insn.TheDef->getValueAsBit("isAsmParserOnly"))
297 return;
299 RecognizableInstr recogInstr(tables, insn, uid);
301 recogInstr.emitInstructionSpecifier(tables);
303 if (recogInstr.shouldBeEmitted())
304 recogInstr.emitDecodePath(tables);
305 }
307 #define EVEX_KB(n) (HasEVEX_K && HasEVEX_B? n##_K_B : \
308 (HasEVEX_K? n##_K : (HasEVEX_B ? n##_B : n)))
310 InstructionContext RecognizableInstr::insnContext() const {
311 InstructionContext insnContext;
313 if (HasEVEXPrefix) {
314 if (HasVEX_LPrefix && HasEVEX_L2Prefix) {
315 errs() << "Don't support VEX.L if EVEX_L2 is enabled: " << Name << "\n";
316 llvm_unreachable("Don't support VEX.L if EVEX_L2 is enabled");
317 }
318 // VEX_L & VEX_W
319 if (HasVEX_LPrefix && HasVEX_WPrefix) {
320 if (HasOpSizePrefix)
321 insnContext = EVEX_KB(IC_EVEX_L_W_OPSIZE);
322 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
323 insnContext = EVEX_KB(IC_EVEX_L_W_XS);
324 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
325 Prefix == X86Local::TAXD)
326 insnContext = EVEX_KB(IC_EVEX_L_W_XD);
327 else
328 insnContext = EVEX_KB(IC_EVEX_L_W);
329 } else if (HasVEX_LPrefix) {
330 // VEX_L
331 if (HasOpSizePrefix)
332 insnContext = EVEX_KB(IC_EVEX_L_OPSIZE);
333 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
334 insnContext = EVEX_KB(IC_EVEX_L_XS);
335 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
336 Prefix == X86Local::TAXD)
337 insnContext = EVEX_KB(IC_EVEX_L_XD);
338 else
339 insnContext = EVEX_KB(IC_EVEX_L);
340 }
341 else if (HasEVEX_L2Prefix && HasVEX_WPrefix) {
342 // EVEX_L2 & VEX_W
343 if (HasOpSizePrefix)
344 insnContext = EVEX_KB(IC_EVEX_L2_W_OPSIZE);
345 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
346 insnContext = EVEX_KB(IC_EVEX_L2_W_XS);
347 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
348 Prefix == X86Local::TAXD)
349 insnContext = EVEX_KB(IC_EVEX_L2_W_XD);
350 else
351 insnContext = EVEX_KB(IC_EVEX_L2_W);
352 } else if (HasEVEX_L2Prefix) {
353 // EVEX_L2
354 if (HasOpSizePrefix)
355 insnContext = EVEX_KB(IC_EVEX_L2_OPSIZE);
356 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
357 Prefix == X86Local::TAXD)
358 insnContext = EVEX_KB(IC_EVEX_L2_XD);
359 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
360 insnContext = EVEX_KB(IC_EVEX_L2_XS);
361 else
362 insnContext = EVEX_KB(IC_EVEX_L2);
363 }
364 else if (HasVEX_WPrefix) {
365 // VEX_W
366 if (HasOpSizePrefix)
367 insnContext = EVEX_KB(IC_EVEX_W_OPSIZE);
368 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
369 insnContext = EVEX_KB(IC_EVEX_W_XS);
370 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
371 Prefix == X86Local::TAXD)
372 insnContext = EVEX_KB(IC_EVEX_W_XD);
373 else
374 insnContext = EVEX_KB(IC_EVEX_W);
375 }
376 // No L, no W
377 else if (HasOpSizePrefix)
378 insnContext = EVEX_KB(IC_EVEX_OPSIZE);
379 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
380 Prefix == X86Local::TAXD)
381 insnContext = EVEX_KB(IC_EVEX_XD);
382 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
383 insnContext = EVEX_KB(IC_EVEX_XS);
384 else
385 insnContext = EVEX_KB(IC_EVEX);
386 /// eof EVEX
387 } else if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix|| HasVEXPrefix) {
388 if (HasVEX_LPrefix && HasVEX_WPrefix) {
389 if (HasOpSizePrefix)
390 insnContext = IC_VEX_L_W_OPSIZE;
391 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
392 insnContext = IC_VEX_L_W_XS;
393 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
394 Prefix == X86Local::TAXD)
395 insnContext = IC_VEX_L_W_XD;
396 else
397 insnContext = IC_VEX_L_W;
398 } else if (HasOpSizePrefix && HasVEX_LPrefix)
399 insnContext = IC_VEX_L_OPSIZE;
400 else if (HasOpSizePrefix && HasVEX_WPrefix)
401 insnContext = IC_VEX_W_OPSIZE;
402 else if (HasOpSizePrefix)
403 insnContext = IC_VEX_OPSIZE;
404 else if (HasVEX_LPrefix &&
405 (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
406 insnContext = IC_VEX_L_XS;
407 else if (HasVEX_LPrefix && (Prefix == X86Local::XD ||
408 Prefix == X86Local::T8XD ||
409 Prefix == X86Local::TAXD))
410 insnContext = IC_VEX_L_XD;
411 else if (HasVEX_WPrefix &&
412 (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
413 insnContext = IC_VEX_W_XS;
414 else if (HasVEX_WPrefix && (Prefix == X86Local::XD ||
415 Prefix == X86Local::T8XD ||
416 Prefix == X86Local::TAXD))
417 insnContext = IC_VEX_W_XD;
418 else if (HasVEX_WPrefix)
419 insnContext = IC_VEX_W;
420 else if (HasVEX_LPrefix)
421 insnContext = IC_VEX_L;
422 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
423 Prefix == X86Local::TAXD)
424 insnContext = IC_VEX_XD;
425 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
426 insnContext = IC_VEX_XS;
427 else
428 insnContext = IC_VEX;
429 } else if (Is64Bit || HasREX_WPrefix) {
430 if (HasREX_WPrefix && HasOpSizePrefix)
431 insnContext = IC_64BIT_REXW_OPSIZE;
432 else if (HasOpSizePrefix && (Prefix == X86Local::XD ||
433 Prefix == X86Local::T8XD ||
434 Prefix == X86Local::TAXD))
435 insnContext = IC_64BIT_XD_OPSIZE;
436 else if (HasOpSizePrefix &&
437 (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
438 insnContext = IC_64BIT_XS_OPSIZE;
439 else if (HasOpSizePrefix)
440 insnContext = IC_64BIT_OPSIZE;
441 else if (HasAdSizePrefix)
442 insnContext = IC_64BIT_ADSIZE;
443 else if (HasREX_WPrefix &&
444 (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
445 insnContext = IC_64BIT_REXW_XS;
446 else if (HasREX_WPrefix && (Prefix == X86Local::XD ||
447 Prefix == X86Local::T8XD ||
448 Prefix == X86Local::TAXD))
449 insnContext = IC_64BIT_REXW_XD;
450 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
451 Prefix == X86Local::TAXD)
452 insnContext = IC_64BIT_XD;
453 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
454 insnContext = IC_64BIT_XS;
455 else if (HasREX_WPrefix)
456 insnContext = IC_64BIT_REXW;
457 else
458 insnContext = IC_64BIT;
459 } else {
460 if (HasOpSizePrefix && (Prefix == X86Local::XD ||
461 Prefix == X86Local::T8XD ||
462 Prefix == X86Local::TAXD))
463 insnContext = IC_XD_OPSIZE;
464 else if (HasOpSizePrefix &&
465 (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
466 insnContext = IC_XS_OPSIZE;
467 else if (HasOpSizePrefix)
468 insnContext = IC_OPSIZE;
469 else if (HasAdSizePrefix)
470 insnContext = IC_ADSIZE;
471 else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
472 Prefix == X86Local::TAXD)
473 insnContext = IC_XD;
474 else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS ||
475 Prefix == X86Local::REP)
476 insnContext = IC_XS;
477 else
478 insnContext = IC;
479 }
481 return insnContext;
482 }
484 RecognizableInstr::filter_ret RecognizableInstr::filter() const {
485 ///////////////////
486 // FILTER_STRONG
487 //
489 // Filter out intrinsics
491 assert(Rec->isSubClassOf("X86Inst") && "Can only filter X86 instructions");
493 if (Form == X86Local::Pseudo ||
494 (IsCodeGenOnly && Name.find("_REV") == Name.npos &&
495 Name.find("INC32") == Name.npos && Name.find("DEC32") == Name.npos))
496 return FILTER_STRONG;
499 // Filter out artificial instructions but leave in the LOCK_PREFIX so it is
500 // printed as a separate "instruction".
502 if (Name.find("_Int") != Name.npos ||
503 Name.find("Int_") != Name.npos)
504 return FILTER_STRONG;
506 // Filter out instructions with segment override prefixes.
507 // They're too messy to handle now and we'll special case them if needed.
509 if (SegOvr)
510 return FILTER_STRONG;
513 /////////////////
514 // FILTER_WEAK
515 //
518 // Filter out instructions with a LOCK prefix;
519 // prefer forms that do not have the prefix
520 if (HasLockPrefix)
521 return FILTER_WEAK;
523 // Filter out alternate forms of AVX instructions
524 if (Name.find("_alt") != Name.npos ||
525 (Name.find("r64r") != Name.npos && Name.find("r64r64") == Name.npos) ||
526 Name.find("_64mr") != Name.npos ||
527 Name.find("rr64") != Name.npos)
528 return FILTER_WEAK;
530 // Special cases.
532 if (Name.find("MOV") != Name.npos && Name.find("r0") != Name.npos)
533 return FILTER_WEAK;
534 if (Name.find("MOVZ") != Name.npos && Name.find("MOVZX") == Name.npos &&
535 Name != "MOVZPQILo2PQIrr")
536 return FILTER_WEAK;
537 if (Name.find("Fs") != Name.npos)
538 return FILTER_WEAK;
539 if (Name == "PUSH64i16" ||
540 Name == "MOVPQI2QImr" ||
541 Name == "VMOVPQI2QImr" ||
542 Name == "VMASKMOVDQU64")
543 return FILTER_WEAK;
545 // XACQUIRE and XRELEASE reuse REPNE and REP respectively.
546 // For now, just prefer the REP versions.
547 if (Name == "XACQUIRE_PREFIX" ||
548 Name == "XRELEASE_PREFIX")
549 return FILTER_WEAK;
551 if (HasFROperands && Name.find("MOV") != Name.npos &&
552 ((Name.find("2") != Name.npos && Name.find("32") == Name.npos) ||
553 (Name.find("to") != Name.npos)))
554 return FILTER_STRONG;
556 return FILTER_NORMAL;
557 }
559 bool RecognizableInstr::hasFROperands() const {
560 const std::vector<CGIOperandList::OperandInfo> &OperandList = *Operands;
561 unsigned numOperands = OperandList.size();
563 for (unsigned operandIndex = 0; operandIndex < numOperands; ++operandIndex) {
564 const std::string &recName = OperandList[operandIndex].Rec->getName();
566 if (recName.find("FR") != recName.npos)
567 return true;
568 }
569 return false;
570 }
572 void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
573 unsigned &physicalOperandIndex,
574 unsigned &numPhysicalOperands,
575 const unsigned *operandMapping,
576 OperandEncoding (*encodingFromString)
577 (const std::string&,
578 bool hasOpSizePrefix)) {
579 if (optional) {
580 if (physicalOperandIndex >= numPhysicalOperands)
581 return;
582 } else {
583 assert(physicalOperandIndex < numPhysicalOperands);
584 }
586 while (operandMapping[operandIndex] != operandIndex) {
587 Spec->operands[operandIndex].encoding = ENCODING_DUP;
588 Spec->operands[operandIndex].type =
589 (OperandType)(TYPE_DUP0 + operandMapping[operandIndex]);
590 ++operandIndex;
591 }
593 const std::string &typeName = (*Operands)[operandIndex].Rec->getName();
595 Spec->operands[operandIndex].encoding = encodingFromString(typeName,
596 HasOpSizePrefix);
597 Spec->operands[operandIndex].type = typeFromString(typeName,
598 IsSSE,
599 HasREX_WPrefix,
600 HasOpSizePrefix);
602 ++operandIndex;
603 ++physicalOperandIndex;
604 }
606 void RecognizableInstr::emitInstructionSpecifier(DisassemblerTables &tables) {
607 Spec->name = Name;
609 if (!ShouldBeEmitted)
610 return;
612 switch (filter()) {
613 case FILTER_WEAK:
614 Spec->filtered = true;
615 break;
616 case FILTER_STRONG:
617 ShouldBeEmitted = false;
618 return;
619 case FILTER_NORMAL:
620 break;
621 }
623 Spec->insnContext = insnContext();
625 const std::vector<CGIOperandList::OperandInfo> &OperandList = *Operands;
627 unsigned numOperands = OperandList.size();
628 unsigned numPhysicalOperands = 0;
630 // operandMapping maps from operands in OperandList to their originals.
631 // If operandMapping[i] != i, then the entry is a duplicate.
632 unsigned operandMapping[X86_MAX_OPERANDS];
633 assert(numOperands <= X86_MAX_OPERANDS && "X86_MAX_OPERANDS is not large enough");
635 for (unsigned operandIndex = 0; operandIndex < numOperands; ++operandIndex) {
636 if (OperandList[operandIndex].Constraints.size()) {
637 const CGIOperandList::ConstraintInfo &Constraint =
638 OperandList[operandIndex].Constraints[0];
639 if (Constraint.isTied()) {
640 operandMapping[operandIndex] = operandIndex;
641 operandMapping[Constraint.getTiedOperand()] = operandIndex;
642 } else {
643 ++numPhysicalOperands;
644 operandMapping[operandIndex] = operandIndex;
645 }
646 } else {
647 ++numPhysicalOperands;
648 operandMapping[operandIndex] = operandIndex;
649 }
650 }
652 #define HANDLE_OPERAND(class) \
653 handleOperand(false, \
654 operandIndex, \
655 physicalOperandIndex, \
656 numPhysicalOperands, \
657 operandMapping, \
658 class##EncodingFromString);
660 #define HANDLE_OPTIONAL(class) \
661 handleOperand(true, \
662 operandIndex, \
663 physicalOperandIndex, \
664 numPhysicalOperands, \
665 operandMapping, \
666 class##EncodingFromString);
668 // operandIndex should always be < numOperands
669 unsigned operandIndex = 0;
670 // physicalOperandIndex should always be < numPhysicalOperands
671 unsigned physicalOperandIndex = 0;
673 switch (Form) {
674 case X86Local::RawFrm:
675 // Operand 1 (optional) is an address or immediate.
676 // Operand 2 (optional) is an immediate.
677 assert(numPhysicalOperands <= 2 &&
678 "Unexpected number of operands for RawFrm");
679 HANDLE_OPTIONAL(relocation)
680 HANDLE_OPTIONAL(immediate)
681 break;
682 case X86Local::AddRegFrm:
683 // Operand 1 is added to the opcode.
684 // Operand 2 (optional) is an address.
685 assert(numPhysicalOperands >= 1 && numPhysicalOperands <= 2 &&
686 "Unexpected number of operands for AddRegFrm");
687 HANDLE_OPERAND(opcodeModifier)
688 HANDLE_OPTIONAL(relocation)
689 break;
690 case X86Local::MRMDestReg:
691 // Operand 1 is a register operand in the R/M field.
692 // Operand 2 is a register operand in the Reg/Opcode field.
693 // - In AVX, there is a register operand in the VEX.vvvv field here -
694 // Operand 3 (optional) is an immediate.
695 if (HasVEX_4VPrefix)
696 assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 4 &&
697 "Unexpected number of operands for MRMDestRegFrm with VEX_4V");
698 else
699 assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
700 "Unexpected number of operands for MRMDestRegFrm");
702 HANDLE_OPERAND(rmRegister)
704 if (HasVEX_4VPrefix)
705 // FIXME: In AVX, the register below becomes the one encoded
706 // in ModRMVEX and the one above the one in the VEX.VVVV field
707 HANDLE_OPERAND(vvvvRegister)
709 HANDLE_OPERAND(roRegister)
710 HANDLE_OPTIONAL(immediate)
711 break;
712 case X86Local::MRMDestMem:
713 // Operand 1 is a memory operand (possibly SIB-extended)
714 // Operand 2 is a register operand in the Reg/Opcode field.
715 // - In AVX, there is a register operand in the VEX.vvvv field here -
716 // Operand 3 (optional) is an immediate.
717 if (HasVEX_4VPrefix)
718 assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 4 &&
719 "Unexpected number of operands for MRMDestMemFrm with VEX_4V");
720 else
721 assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
722 "Unexpected number of operands for MRMDestMemFrm");
723 HANDLE_OPERAND(memory)
725 if (HasEVEX_K)
726 HANDLE_OPERAND(writemaskRegister)
728 if (HasVEX_4VPrefix)
729 // FIXME: In AVX, the register below becomes the one encoded
730 // in ModRMVEX and the one above the one in the VEX.VVVV field
731 HANDLE_OPERAND(vvvvRegister)
733 HANDLE_OPERAND(roRegister)
734 HANDLE_OPTIONAL(immediate)
735 break;
736 case X86Local::MRMSrcReg:
737 // Operand 1 is a register operand in the Reg/Opcode field.
738 // Operand 2 is a register operand in the R/M field.
739 // - In AVX, there is a register operand in the VEX.vvvv field here -
740 // Operand 3 (optional) is an immediate.
741 // Operand 4 (optional) is an immediate.
743 if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix)
744 assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 5 &&
745 "Unexpected number of operands for MRMSrcRegFrm with VEX_4V");
746 else
747 assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 4 &&
748 "Unexpected number of operands for MRMSrcRegFrm");
750 HANDLE_OPERAND(roRegister)
752 if (HasEVEX_K)
753 HANDLE_OPERAND(writemaskRegister)
755 if (HasVEX_4VPrefix)
756 // FIXME: In AVX, the register below becomes the one encoded
757 // in ModRMVEX and the one above the one in the VEX.VVVV field
758 HANDLE_OPERAND(vvvvRegister)
760 if (HasMemOp4Prefix)
761 HANDLE_OPERAND(immediate)
763 HANDLE_OPERAND(rmRegister)
765 if (HasVEX_4VOp3Prefix)
766 HANDLE_OPERAND(vvvvRegister)
768 if (!HasMemOp4Prefix)
769 HANDLE_OPTIONAL(immediate)
770 HANDLE_OPTIONAL(immediate) // above might be a register in 7:4
771 HANDLE_OPTIONAL(immediate)
772 break;
773 case X86Local::MRMSrcMem:
774 // Operand 1 is a register operand in the Reg/Opcode field.
775 // Operand 2 is a memory operand (possibly SIB-extended)
776 // - In AVX, there is a register operand in the VEX.vvvv field here -
777 // Operand 3 (optional) is an immediate.
779 if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix)
780 assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 5 &&
781 "Unexpected number of operands for MRMSrcMemFrm with VEX_4V");
782 else
783 assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
784 "Unexpected number of operands for MRMSrcMemFrm");
786 HANDLE_OPERAND(roRegister)
788 if (HasEVEX_K)
789 HANDLE_OPERAND(writemaskRegister)
791 if (HasVEX_4VPrefix)
792 // FIXME: In AVX, the register below becomes the one encoded
793 // in ModRMVEX and the one above the one in the VEX.VVVV field
794 HANDLE_OPERAND(vvvvRegister)
796 if (HasMemOp4Prefix)
797 HANDLE_OPERAND(immediate)
799 HANDLE_OPERAND(memory)
801 if (HasVEX_4VOp3Prefix)
802 HANDLE_OPERAND(vvvvRegister)
804 if (!HasMemOp4Prefix)
805 HANDLE_OPTIONAL(immediate)
806 HANDLE_OPTIONAL(immediate) // above might be a register in 7:4
807 break;
808 case X86Local::MRM0r:
809 case X86Local::MRM1r:
810 case X86Local::MRM2r:
811 case X86Local::MRM3r:
812 case X86Local::MRM4r:
813 case X86Local::MRM5r:
814 case X86Local::MRM6r:
815 case X86Local::MRM7r:
816 {
817 // Operand 1 is a register operand in the R/M field.
818 // Operand 2 (optional) is an immediate or relocation.
819 // Operand 3 (optional) is an immediate.
820 unsigned kOp = (HasEVEX_K) ? 1:0;
821 unsigned Op4v = (HasVEX_4VPrefix) ? 1:0;
822 if (numPhysicalOperands > 3 + kOp + Op4v)
823 llvm_unreachable("Unexpected number of operands for MRMnr");
824 }
825 if (HasVEX_4VPrefix)
826 HANDLE_OPERAND(vvvvRegister)
828 if (HasEVEX_K)
829 HANDLE_OPERAND(writemaskRegister)
830 HANDLE_OPTIONAL(rmRegister)
831 HANDLE_OPTIONAL(relocation)
832 HANDLE_OPTIONAL(immediate)
833 break;
834 case X86Local::MRM0m:
835 case X86Local::MRM1m:
836 case X86Local::MRM2m:
837 case X86Local::MRM3m:
838 case X86Local::MRM4m:
839 case X86Local::MRM5m:
840 case X86Local::MRM6m:
841 case X86Local::MRM7m:
842 {
843 // Operand 1 is a memory operand (possibly SIB-extended)
844 // Operand 2 (optional) is an immediate or relocation.
845 unsigned kOp = (HasEVEX_K) ? 1:0;
846 unsigned Op4v = (HasVEX_4VPrefix) ? 1:0;
847 if (numPhysicalOperands < 1 + kOp + Op4v ||
848 numPhysicalOperands > 2 + kOp + Op4v)
849 llvm_unreachable("Unexpected number of operands for MRMnm");
850 }
851 if (HasVEX_4VPrefix)
852 HANDLE_OPERAND(vvvvRegister)
853 if (HasEVEX_K)
854 HANDLE_OPERAND(writemaskRegister)
855 HANDLE_OPERAND(memory)
856 HANDLE_OPTIONAL(relocation)
857 break;
858 case X86Local::RawFrmImm8:
859 // operand 1 is a 16-bit immediate
860 // operand 2 is an 8-bit immediate
861 assert(numPhysicalOperands == 2 &&
862 "Unexpected number of operands for X86Local::RawFrmImm8");
863 HANDLE_OPERAND(immediate)
864 HANDLE_OPERAND(immediate)
865 break;
866 case X86Local::RawFrmImm16:
867 // operand 1 is a 16-bit immediate
868 // operand 2 is a 16-bit immediate
869 HANDLE_OPERAND(immediate)
870 HANDLE_OPERAND(immediate)
871 break;
872 case X86Local::MRM_F8:
873 if (Opcode == 0xc6) {
874 assert(numPhysicalOperands == 1 &&
875 "Unexpected number of operands for X86Local::MRM_F8");
876 HANDLE_OPERAND(immediate)
877 } else if (Opcode == 0xc7) {
878 assert(numPhysicalOperands == 1 &&
879 "Unexpected number of operands for X86Local::MRM_F8");
880 HANDLE_OPERAND(relocation)
881 }
882 break;
883 case X86Local::MRMInitReg:
884 // Ignored.
885 break;
886 }
888 #undef HANDLE_OPERAND
889 #undef HANDLE_OPTIONAL
890 }
892 void RecognizableInstr::emitDecodePath(DisassemblerTables &tables) const {
893 // Special cases where the LLVM tables are not complete
895 #define MAP(from, to) \
896 case X86Local::MRM_##from: \
897 filter = new ExactFilter(0x##from); \
898 break;
900 OpcodeType opcodeType = (OpcodeType)-1;
902 ModRMFilter* filter = NULL;
903 uint8_t opcodeToSet = 0;
905 switch (Prefix) {
906 default: llvm_unreachable("Invalid prefix!");
907 // Extended two-byte opcodes can start with f2 0f, f3 0f, or 0f
908 case X86Local::XD:
909 case X86Local::XS:
910 case X86Local::TB:
911 opcodeType = TWOBYTE;
913 switch (Opcode) {
914 default:
915 if (needsModRMForDecode(Form))
916 filter = new ModFilter(isRegFormat(Form));
917 else
918 filter = new DumbFilter();
919 break;
920 #define EXTENSION_TABLE(n) case 0x##n:
921 TWO_BYTE_EXTENSION_TABLES
922 #undef EXTENSION_TABLE
923 switch (Form) {
924 default:
925 llvm_unreachable("Unhandled two-byte extended opcode");
926 case X86Local::MRM0r:
927 case X86Local::MRM1r:
928 case X86Local::MRM2r:
929 case X86Local::MRM3r:
930 case X86Local::MRM4r:
931 case X86Local::MRM5r:
932 case X86Local::MRM6r:
933 case X86Local::MRM7r:
934 filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
935 break;
936 case X86Local::MRM0m:
937 case X86Local::MRM1m:
938 case X86Local::MRM2m:
939 case X86Local::MRM3m:
940 case X86Local::MRM4m:
941 case X86Local::MRM5m:
942 case X86Local::MRM6m:
943 case X86Local::MRM7m:
944 filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
945 break;
946 MRM_MAPPING
947 } // switch (Form)
948 break;
949 } // switch (Opcode)
950 opcodeToSet = Opcode;
951 break;
952 case X86Local::T8:
953 case X86Local::T8XD:
954 case X86Local::T8XS:
955 opcodeType = THREEBYTE_38;
956 switch (Opcode) {
957 default:
958 if (needsModRMForDecode(Form))
959 filter = new ModFilter(isRegFormat(Form));
960 else
961 filter = new DumbFilter();
962 break;
963 #define EXTENSION_TABLE(n) case 0x##n:
964 THREE_BYTE_38_EXTENSION_TABLES
965 #undef EXTENSION_TABLE
966 switch (Form) {
967 default:
968 llvm_unreachable("Unhandled two-byte extended opcode");
969 case X86Local::MRM0r:
970 case X86Local::MRM1r:
971 case X86Local::MRM2r:
972 case X86Local::MRM3r:
973 case X86Local::MRM4r:
974 case X86Local::MRM5r:
975 case X86Local::MRM6r:
976 case X86Local::MRM7r:
977 filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
978 break;
979 case X86Local::MRM0m:
980 case X86Local::MRM1m:
981 case X86Local::MRM2m:
982 case X86Local::MRM3m:
983 case X86Local::MRM4m:
984 case X86Local::MRM5m:
985 case X86Local::MRM6m:
986 case X86Local::MRM7m:
987 filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
988 break;
989 MRM_MAPPING
990 } // switch (Form)
991 break;
992 } // switch (Opcode)
993 opcodeToSet = Opcode;
994 break;
995 case X86Local::P_TA:
996 case X86Local::TAXD:
997 opcodeType = THREEBYTE_3A;
998 if (needsModRMForDecode(Form))
999 filter = new ModFilter(isRegFormat(Form));
1000 else
1001 filter = new DumbFilter();
1002 opcodeToSet = Opcode;
1003 break;
1004 case X86Local::A6:
1005 opcodeType = THREEBYTE_A6;
1006 if (needsModRMForDecode(Form))
1007 filter = new ModFilter(isRegFormat(Form));
1008 else
1009 filter = new DumbFilter();
1010 opcodeToSet = Opcode;
1011 break;
1012 case X86Local::A7:
1013 opcodeType = THREEBYTE_A7;
1014 if (needsModRMForDecode(Form))
1015 filter = new ModFilter(isRegFormat(Form));
1016 else
1017 filter = new DumbFilter();
1018 opcodeToSet = Opcode;
1019 break;
1020 case X86Local::XOP8:
1021 opcodeType = XOP8_MAP;
1022 if (needsModRMForDecode(Form))
1023 filter = new ModFilter(isRegFormat(Form));
1024 else
1025 filter = new DumbFilter();
1026 opcodeToSet = Opcode;
1027 break;
1028 case X86Local::XOP9:
1029 opcodeType = XOP9_MAP;
1030 switch (Opcode) {
1031 default:
1032 if (needsModRMForDecode(Form))
1033 filter = new ModFilter(isRegFormat(Form));
1034 else
1035 filter = new DumbFilter();
1036 break;
1037 #define EXTENSION_TABLE(n) case 0x##n:
1038 XOP9_MAP_EXTENSION_TABLES
1039 #undef EXTENSION_TABLE
1040 switch (Form) {
1041 default:
1042 llvm_unreachable("Unhandled XOP9 extended opcode");
1043 case X86Local::MRM0r:
1044 case X86Local::MRM1r:
1045 case X86Local::MRM2r:
1046 case X86Local::MRM3r:
1047 case X86Local::MRM4r:
1048 case X86Local::MRM5r:
1049 case X86Local::MRM6r:
1050 case X86Local::MRM7r:
1051 filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
1052 break;
1053 case X86Local::MRM0m:
1054 case X86Local::MRM1m:
1055 case X86Local::MRM2m:
1056 case X86Local::MRM3m:
1057 case X86Local::MRM4m:
1058 case X86Local::MRM5m:
1059 case X86Local::MRM6m:
1060 case X86Local::MRM7m:
1061 filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
1062 break;
1063 MRM_MAPPING
1064 } // switch (Form)
1065 break;
1066 } // switch (Opcode)
1067 opcodeToSet = Opcode;
1068 break;
1069 case X86Local::XOPA:
1070 opcodeType = XOPA_MAP;
1071 if (needsModRMForDecode(Form))
1072 filter = new ModFilter(isRegFormat(Form));
1073 else
1074 filter = new DumbFilter();
1075 opcodeToSet = Opcode;
1076 break;
1077 case X86Local::D8:
1078 case X86Local::D9:
1079 case X86Local::DA:
1080 case X86Local::DB:
1081 case X86Local::DC:
1082 case X86Local::DD:
1083 case X86Local::DE:
1084 case X86Local::DF:
1085 assert(Opcode >= 0xc0 && "Unexpected opcode for an escape opcode");
1086 opcodeType = ONEBYTE;
1087 if (Form == X86Local::AddRegFrm) {
1088 Spec->modifierType = MODIFIER_MODRM;
1089 Spec->modifierBase = Opcode;
1090 filter = new AddRegEscapeFilter(Opcode);
1091 } else {
1092 filter = new EscapeFilter(true, Opcode);
1093 }
1094 opcodeToSet = 0xd8 + (Prefix - X86Local::D8);
1095 break;
1096 case X86Local::REP:
1097 case 0:
1098 opcodeType = ONEBYTE;
1099 switch (Opcode) {
1100 #define EXTENSION_TABLE(n) case 0x##n:
1101 ONE_BYTE_EXTENSION_TABLES
1102 #undef EXTENSION_TABLE
1103 switch (Form) {
1104 default:
1105 llvm_unreachable("Fell through the cracks of a single-byte "
1106 "extended opcode");
1107 case X86Local::MRM0r:
1108 case X86Local::MRM1r:
1109 case X86Local::MRM2r:
1110 case X86Local::MRM3r:
1111 case X86Local::MRM4r:
1112 case X86Local::MRM5r:
1113 case X86Local::MRM6r:
1114 case X86Local::MRM7r:
1115 filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
1116 break;
1117 case X86Local::MRM0m:
1118 case X86Local::MRM1m:
1119 case X86Local::MRM2m:
1120 case X86Local::MRM3m:
1121 case X86Local::MRM4m:
1122 case X86Local::MRM5m:
1123 case X86Local::MRM6m:
1124 case X86Local::MRM7m:
1125 filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
1126 break;
1127 MRM_MAPPING
1128 } // switch (Form)
1129 break;
1130 case 0xd8:
1131 case 0xd9:
1132 case 0xda:
1133 case 0xdb:
1134 case 0xdc:
1135 case 0xdd:
1136 case 0xde:
1137 case 0xdf:
1138 filter = new EscapeFilter(false, Form - X86Local::MRM0m);
1139 break;
1140 default:
1141 if (needsModRMForDecode(Form))
1142 filter = new ModFilter(isRegFormat(Form));
1143 else
1144 filter = new DumbFilter();
1145 break;
1146 } // switch (Opcode)
1147 opcodeToSet = Opcode;
1148 } // switch (Prefix)
1150 assert(opcodeType != (OpcodeType)-1 &&
1151 "Opcode type not set");
1152 assert(filter && "Filter not set");
1154 if (Form == X86Local::AddRegFrm) {
1155 if(Spec->modifierType != MODIFIER_MODRM) {
1156 assert(opcodeToSet < 0xf9 &&
1157 "Not enough room for all ADDREG_FRM operands");
1159 uint8_t currentOpcode;
1161 for (currentOpcode = opcodeToSet;
1162 currentOpcode < opcodeToSet + 8;
1163 ++currentOpcode)
1164 tables.setTableFields(opcodeType,
1165 insnContext(),
1166 currentOpcode,
1167 *filter,
1168 UID, Is32Bit, IgnoresVEX_L);
1170 Spec->modifierType = MODIFIER_OPCODE;
1171 Spec->modifierBase = opcodeToSet;
1172 } else {
1173 // modifierBase was set where MODIFIER_MODRM was set
1174 tables.setTableFields(opcodeType,
1175 insnContext(),
1176 opcodeToSet,
1177 *filter,
1178 UID, Is32Bit, IgnoresVEX_L);
1179 }
1180 } else {
1181 tables.setTableFields(opcodeType,
1182 insnContext(),
1183 opcodeToSet,
1184 *filter,
1185 UID, Is32Bit, IgnoresVEX_L);
1187 Spec->modifierType = MODIFIER_NONE;
1188 Spec->modifierBase = opcodeToSet;
1189 }
1191 delete filter;
1193 #undef MAP
1194 }
1196 #define TYPE(str, type) if (s == str) return type;
1197 OperandType RecognizableInstr::typeFromString(const std::string &s,
1198 bool isSSE,
1199 bool hasREX_WPrefix,
1200 bool hasOpSizePrefix) {
1201 if (isSSE) {
1202 // For SSE instructions, we ignore the OpSize prefix and force operand
1203 // sizes.
1204 TYPE("GR16", TYPE_R16)
1205 TYPE("GR32", TYPE_R32)
1206 TYPE("GR64", TYPE_R64)
1207 }
1208 if(hasREX_WPrefix) {
1209 // For instructions with a REX_W prefix, a declared 32-bit register encoding
1210 // is special.
1211 TYPE("GR32", TYPE_R32)
1212 }
1213 if(!hasOpSizePrefix) {
1214 // For instructions without an OpSize prefix, a declared 16-bit register or
1215 // immediate encoding is special.
1216 TYPE("GR16", TYPE_R16)
1217 TYPE("i16imm", TYPE_IMM16)
1218 }
1219 TYPE("i16mem", TYPE_Mv)
1220 TYPE("i16imm", TYPE_IMMv)
1221 TYPE("i16i8imm", TYPE_IMMv)
1222 TYPE("GR16", TYPE_Rv)
1223 TYPE("i32mem", TYPE_Mv)
1224 TYPE("i32imm", TYPE_IMMv)
1225 TYPE("i32i8imm", TYPE_IMM32)
1226 TYPE("u32u8imm", TYPE_IMM32)
1227 TYPE("GR32", TYPE_Rv)
1228 TYPE("i64mem", TYPE_Mv)
1229 TYPE("i64i32imm", TYPE_IMM64)
1230 TYPE("i64i8imm", TYPE_IMM64)
1231 TYPE("GR64", TYPE_R64)
1232 TYPE("i8mem", TYPE_M8)
1233 TYPE("i8imm", TYPE_IMM8)
1234 TYPE("GR8", TYPE_R8)
1235 TYPE("VR128", TYPE_XMM128)
1236 TYPE("VR128X", TYPE_XMM128)
1237 TYPE("f128mem", TYPE_M128)
1238 TYPE("f256mem", TYPE_M256)
1239 TYPE("f512mem", TYPE_M512)
1240 TYPE("FR64", TYPE_XMM64)
1241 TYPE("FR64X", TYPE_XMM64)
1242 TYPE("f64mem", TYPE_M64FP)
1243 TYPE("sdmem", TYPE_M64FP)
1244 TYPE("FR32", TYPE_XMM32)
1245 TYPE("FR32X", TYPE_XMM32)
1246 TYPE("f32mem", TYPE_M32FP)
1247 TYPE("ssmem", TYPE_M32FP)
1248 TYPE("RST", TYPE_ST)
1249 TYPE("i128mem", TYPE_M128)
1250 TYPE("i256mem", TYPE_M256)
1251 TYPE("i512mem", TYPE_M512)
1252 TYPE("i64i32imm_pcrel", TYPE_REL64)
1253 TYPE("i16imm_pcrel", TYPE_REL16)
1254 TYPE("i32imm_pcrel", TYPE_REL32)
1255 TYPE("SSECC", TYPE_IMM3)
1256 TYPE("AVXCC", TYPE_IMM5)
1257 TYPE("brtarget", TYPE_RELv)
1258 TYPE("uncondbrtarget", TYPE_RELv)
1259 TYPE("brtarget8", TYPE_REL8)
1260 TYPE("f80mem", TYPE_M80FP)
1261 TYPE("lea32mem", TYPE_LEA)
1262 TYPE("lea64_32mem", TYPE_LEA)
1263 TYPE("lea64mem", TYPE_LEA)
1264 TYPE("VR64", TYPE_MM64)
1265 TYPE("i64imm", TYPE_IMMv)
1266 TYPE("opaque32mem", TYPE_M1616)
1267 TYPE("opaque48mem", TYPE_M1632)
1268 TYPE("opaque80mem", TYPE_M1664)
1269 TYPE("opaque512mem", TYPE_M512)
1270 TYPE("SEGMENT_REG", TYPE_SEGMENTREG)
1271 TYPE("DEBUG_REG", TYPE_DEBUGREG)
1272 TYPE("CONTROL_REG", TYPE_CONTROLREG)
1273 TYPE("offset8", TYPE_MOFFS8)
1274 TYPE("offset16", TYPE_MOFFS16)
1275 TYPE("offset32", TYPE_MOFFS32)
1276 TYPE("offset64", TYPE_MOFFS64)
1277 TYPE("VR256", TYPE_XMM256)
1278 TYPE("VR256X", TYPE_XMM256)
1279 TYPE("VR512", TYPE_XMM512)
1280 TYPE("VK8", TYPE_VK8)
1281 TYPE("VK8WM", TYPE_VK8)
1282 TYPE("VK16", TYPE_VK16)
1283 TYPE("VK16WM", TYPE_VK16)
1284 TYPE("GR16_NOAX", TYPE_Rv)
1285 TYPE("GR32_NOAX", TYPE_Rv)
1286 TYPE("GR64_NOAX", TYPE_R64)
1287 TYPE("vx32mem", TYPE_M32)
1288 TYPE("vy32mem", TYPE_M32)
1289 TYPE("vz32mem", TYPE_M32)
1290 TYPE("vx64mem", TYPE_M64)
1291 TYPE("vy64mem", TYPE_M64)
1292 TYPE("vy64xmem", TYPE_M64)
1293 TYPE("vz64mem", TYPE_M64)
1294 errs() << "Unhandled type string " << s << "\n";
1295 llvm_unreachable("Unhandled type string");
1296 }
1297 #undef TYPE
1299 #define ENCODING(str, encoding) if (s == str) return encoding;
1300 OperandEncoding RecognizableInstr::immediateEncodingFromString
1301 (const std::string &s,
1302 bool hasOpSizePrefix) {
1303 if(!hasOpSizePrefix) {
1304 // For instructions without an OpSize prefix, a declared 16-bit register or
1305 // immediate encoding is special.
1306 ENCODING("i16imm", ENCODING_IW)
1307 }
1308 ENCODING("i32i8imm", ENCODING_IB)
1309 ENCODING("u32u8imm", ENCODING_IB)
1310 ENCODING("SSECC", ENCODING_IB)
1311 ENCODING("AVXCC", ENCODING_IB)
1312 ENCODING("i16imm", ENCODING_Iv)
1313 ENCODING("i16i8imm", ENCODING_IB)
1314 ENCODING("i32imm", ENCODING_Iv)
1315 ENCODING("i64i32imm", ENCODING_ID)
1316 ENCODING("i64i8imm", ENCODING_IB)
1317 ENCODING("i8imm", ENCODING_IB)
1318 // This is not a typo. Instructions like BLENDVPD put
1319 // register IDs in 8-bit immediates nowadays.
1320 ENCODING("FR32", ENCODING_IB)
1321 ENCODING("FR64", ENCODING_IB)
1322 ENCODING("VR128", ENCODING_IB)
1323 ENCODING("VR256", ENCODING_IB)
1324 ENCODING("FR32X", ENCODING_IB)
1325 ENCODING("FR64X", ENCODING_IB)
1326 ENCODING("VR128X", ENCODING_IB)
1327 ENCODING("VR256X", ENCODING_IB)
1328 ENCODING("VR512", ENCODING_IB)
1329 errs() << "Unhandled immediate encoding " << s << "\n";
1330 llvm_unreachable("Unhandled immediate encoding");
1331 }
1333 OperandEncoding RecognizableInstr::rmRegisterEncodingFromString
1334 (const std::string &s,
1335 bool hasOpSizePrefix) {
1336 ENCODING("GR16", ENCODING_RM)
1337 ENCODING("GR32", ENCODING_RM)
1338 ENCODING("GR64", ENCODING_RM)
1339 ENCODING("GR8", ENCODING_RM)
1340 ENCODING("VR128", ENCODING_RM)
1341 ENCODING("VR128X", ENCODING_RM)
1342 ENCODING("FR64", ENCODING_RM)
1343 ENCODING("FR32", ENCODING_RM)
1344 ENCODING("FR64X", ENCODING_RM)
1345 ENCODING("FR32X", ENCODING_RM)
1346 ENCODING("VR64", ENCODING_RM)
1347 ENCODING("VR256", ENCODING_RM)
1348 ENCODING("VR256X", ENCODING_RM)
1349 ENCODING("VR512", ENCODING_RM)
1350 ENCODING("VK8", ENCODING_RM)
1351 ENCODING("VK16", ENCODING_RM)
1352 errs() << "Unhandled R/M register encoding " << s << "\n";
1353 llvm_unreachable("Unhandled R/M register encoding");
1354 }
1356 OperandEncoding RecognizableInstr::roRegisterEncodingFromString
1357 (const std::string &s,
1358 bool hasOpSizePrefix) {
1359 ENCODING("GR16", ENCODING_REG)
1360 ENCODING("GR32", ENCODING_REG)
1361 ENCODING("GR64", ENCODING_REG)
1362 ENCODING("GR8", ENCODING_REG)
1363 ENCODING("VR128", ENCODING_REG)
1364 ENCODING("FR64", ENCODING_REG)
1365 ENCODING("FR32", ENCODING_REG)
1366 ENCODING("VR64", ENCODING_REG)
1367 ENCODING("SEGMENT_REG", ENCODING_REG)
1368 ENCODING("DEBUG_REG", ENCODING_REG)
1369 ENCODING("CONTROL_REG", ENCODING_REG)
1370 ENCODING("VR256", ENCODING_REG)
1371 ENCODING("VR256X", ENCODING_REG)
1372 ENCODING("VR128X", ENCODING_REG)
1373 ENCODING("FR64X", ENCODING_REG)
1374 ENCODING("FR32X", ENCODING_REG)
1375 ENCODING("VR512", ENCODING_REG)
1376 ENCODING("VK8", ENCODING_REG)
1377 ENCODING("VK16", ENCODING_REG)
1378 ENCODING("VK8WM", ENCODING_REG)
1379 ENCODING("VK16WM", ENCODING_REG)
1380 errs() << "Unhandled reg/opcode register encoding " << s << "\n";
1381 llvm_unreachable("Unhandled reg/opcode register encoding");
1382 }
1384 OperandEncoding RecognizableInstr::vvvvRegisterEncodingFromString
1385 (const std::string &s,
1386 bool hasOpSizePrefix) {
1387 ENCODING("GR32", ENCODING_VVVV)
1388 ENCODING("GR64", ENCODING_VVVV)
1389 ENCODING("FR32", ENCODING_VVVV)
1390 ENCODING("FR64", ENCODING_VVVV)
1391 ENCODING("VR128", ENCODING_VVVV)
1392 ENCODING("VR256", ENCODING_VVVV)
1393 ENCODING("FR32X", ENCODING_VVVV)
1394 ENCODING("FR64X", ENCODING_VVVV)
1395 ENCODING("VR128X", ENCODING_VVVV)
1396 ENCODING("VR256X", ENCODING_VVVV)
1397 ENCODING("VR512", ENCODING_VVVV)
1398 ENCODING("VK8", ENCODING_VVVV)
1399 ENCODING("VK16", ENCODING_VVVV)
1400 errs() << "Unhandled VEX.vvvv register encoding " << s << "\n";
1401 llvm_unreachable("Unhandled VEX.vvvv register encoding");
1402 }
1404 OperandEncoding RecognizableInstr::writemaskRegisterEncodingFromString
1405 (const std::string &s,
1406 bool hasOpSizePrefix) {
1407 ENCODING("VK8WM", ENCODING_WRITEMASK)
1408 ENCODING("VK16WM", ENCODING_WRITEMASK)
1409 errs() << "Unhandled mask register encoding " << s << "\n";
1410 llvm_unreachable("Unhandled mask register encoding");
1411 }
1413 OperandEncoding RecognizableInstr::memoryEncodingFromString
1414 (const std::string &s,
1415 bool hasOpSizePrefix) {
1416 ENCODING("i16mem", ENCODING_RM)
1417 ENCODING("i32mem", ENCODING_RM)
1418 ENCODING("i64mem", ENCODING_RM)
1419 ENCODING("i8mem", ENCODING_RM)
1420 ENCODING("ssmem", ENCODING_RM)
1421 ENCODING("sdmem", ENCODING_RM)
1422 ENCODING("f128mem", ENCODING_RM)
1423 ENCODING("f256mem", ENCODING_RM)
1424 ENCODING("f512mem", ENCODING_RM)
1425 ENCODING("f64mem", ENCODING_RM)
1426 ENCODING("f32mem", ENCODING_RM)
1427 ENCODING("i128mem", ENCODING_RM)
1428 ENCODING("i256mem", ENCODING_RM)
1429 ENCODING("i512mem", ENCODING_RM)
1430 ENCODING("f80mem", ENCODING_RM)
1431 ENCODING("lea32mem", ENCODING_RM)
1432 ENCODING("lea64_32mem", ENCODING_RM)
1433 ENCODING("lea64mem", ENCODING_RM)
1434 ENCODING("opaque32mem", ENCODING_RM)
1435 ENCODING("opaque48mem", ENCODING_RM)
1436 ENCODING("opaque80mem", ENCODING_RM)
1437 ENCODING("opaque512mem", ENCODING_RM)
1438 ENCODING("vx32mem", ENCODING_RM)
1439 ENCODING("vy32mem", ENCODING_RM)
1440 ENCODING("vz32mem", ENCODING_RM)
1441 ENCODING("vx64mem", ENCODING_RM)
1442 ENCODING("vy64mem", ENCODING_RM)
1443 ENCODING("vy64xmem", ENCODING_RM)
1444 ENCODING("vz64mem", ENCODING_RM)
1445 errs() << "Unhandled memory encoding " << s << "\n";
1446 llvm_unreachable("Unhandled memory encoding");
1447 }
1449 OperandEncoding RecognizableInstr::relocationEncodingFromString
1450 (const std::string &s,
1451 bool hasOpSizePrefix) {
1452 if(!hasOpSizePrefix) {
1453 // For instructions without an OpSize prefix, a declared 16-bit register or
1454 // immediate encoding is special.
1455 ENCODING("i16imm", ENCODING_IW)
1456 }
1457 ENCODING("i16imm", ENCODING_Iv)
1458 ENCODING("i16i8imm", ENCODING_IB)
1459 ENCODING("i32imm", ENCODING_Iv)
1460 ENCODING("i32i8imm", ENCODING_IB)
1461 ENCODING("i64i32imm", ENCODING_ID)
1462 ENCODING("i64i8imm", ENCODING_IB)
1463 ENCODING("i8imm", ENCODING_IB)
1464 ENCODING("i64i32imm_pcrel", ENCODING_ID)
1465 ENCODING("i16imm_pcrel", ENCODING_IW)
1466 ENCODING("i32imm_pcrel", ENCODING_ID)
1467 ENCODING("brtarget", ENCODING_Iv)
1468 ENCODING("brtarget8", ENCODING_IB)
1469 ENCODING("i64imm", ENCODING_IO)
1470 ENCODING("offset8", ENCODING_Ia)
1471 ENCODING("offset16", ENCODING_Ia)
1472 ENCODING("offset32", ENCODING_Ia)
1473 ENCODING("offset64", ENCODING_Ia)
1474 errs() << "Unhandled relocation encoding " << s << "\n";
1475 llvm_unreachable("Unhandled relocation encoding");
1476 }
1478 OperandEncoding RecognizableInstr::opcodeModifierEncodingFromString
1479 (const std::string &s,
1480 bool hasOpSizePrefix) {
1481 ENCODING("RST", ENCODING_I)
1482 ENCODING("GR32", ENCODING_Rv)
1483 ENCODING("GR64", ENCODING_RO)
1484 ENCODING("GR16", ENCODING_Rv)
1485 ENCODING("GR8", ENCODING_RB)
1486 ENCODING("GR16_NOAX", ENCODING_Rv)
1487 ENCODING("GR32_NOAX", ENCODING_Rv)
1488 ENCODING("GR64_NOAX", ENCODING_RO)
1489 errs() << "Unhandled opcode modifier encoding " << s << "\n";
1490 llvm_unreachable("Unhandled opcode modifier encoding");
1491 }
1492 #undef ENCODING