]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - utils/TableGen/X86RecognizableInstr.cpp
Updates to sync with changes in upstream.
[opencl/llvm.git] / utils / TableGen / X86RecognizableInstr.cpp
1 //===- X86RecognizableInstr.cpp - Disassembler instruction spec --*- C++ -*-===//
2 //
3 //                     The LLVM Compiler Infrastructure
4 //
5 // This file is distributed under the University of Illinois Open Source
6 // License. See LICENSE.TXT for details.
7 //
8 //===----------------------------------------------------------------------===//
9 //
10 // This file is part of the X86 Disassembler Emitter.
11 // It contains the implementation of a single recognizable instruction.
12 // Documentation for the disassembler emitter in general can be found in
13 //  X86DisasemblerEmitter.h.
14 //
15 //===----------------------------------------------------------------------===//
17 #include "X86RecognizableInstr.h"
18 #include "X86DisassemblerShared.h"
19 #include "X86ModRMFilters.h"
20 #include "llvm/Support/ErrorHandling.h"
21 #include <string>
23 using namespace llvm;
25 #define MRM_MAPPING     \
26   MAP(C0, 32)           \
27   MAP(C1, 33)           \
28   MAP(C2, 34)           \
29   MAP(C3, 35)           \
30   MAP(C4, 36)           \
31   MAP(C8, 37)           \
32   MAP(C9, 38)           \
33   MAP(CA, 39)           \
34   MAP(CB, 40)           \
35   MAP(CF, 41)           \
36   MAP(D0, 42)           \
37   MAP(D1, 43)           \
38   MAP(D4, 44)           \
39   MAP(D5, 45)           \
40   MAP(D6, 46)           \
41   MAP(D7, 47)           \
42   MAP(D8, 48)           \
43   MAP(D9, 49)           \
44   MAP(DA, 50)           \
45   MAP(DB, 51)           \
46   MAP(DC, 52)           \
47   MAP(DD, 53)           \
48   MAP(DE, 54)           \
49   MAP(DF, 55)           \
50   MAP(E0, 56)           \
51   MAP(E1, 57)           \
52   MAP(E2, 58)           \
53   MAP(E3, 59)           \
54   MAP(E4, 60)           \
55   MAP(E5, 61)           \
56   MAP(E8, 62)           \
57   MAP(E9, 63)           \
58   MAP(EA, 64)           \
59   MAP(EB, 65)           \
60   MAP(EC, 66)           \
61   MAP(ED, 67)           \
62   MAP(EE, 68)           \
63   MAP(F0, 69)           \
64   MAP(F1, 70)           \
65   MAP(F2, 71)           \
66   MAP(F3, 72)           \
67   MAP(F4, 73)           \
68   MAP(F5, 74)           \
69   MAP(F6, 75)           \
70   MAP(F7, 76)           \
71   MAP(F8, 77)           \
72   MAP(F9, 78)           \
73   MAP(FA, 79)           \
74   MAP(FB, 80)           \
75   MAP(FC, 81)           \
76   MAP(FD, 82)           \
77   MAP(FE, 83)           \
78   MAP(FF, 84)
80 // A clone of X86 since we can't depend on something that is generated.
81 namespace X86Local {
82   enum {
83     Pseudo      = 0,
84     RawFrm      = 1,
85     AddRegFrm   = 2,
86     MRMDestReg  = 3,
87     MRMDestMem  = 4,
88     MRMSrcReg   = 5,
89     MRMSrcMem   = 6,
90     RawFrmMemOffs = 7,
91     RawFrmSrc   = 8,
92     RawFrmDst   = 9,
93     RawFrmDstSrc = 10,
94     RawFrmImm8  = 11,
95     RawFrmImm16 = 12,
96     MRMXr = 14, MRMXm = 15,
97     MRM0r = 16, MRM1r = 17, MRM2r = 18, MRM3r = 19,
98     MRM4r = 20, MRM5r = 21, MRM6r = 22, MRM7r = 23,
99     MRM0m = 24, MRM1m = 25, MRM2m = 26, MRM3m = 27,
100     MRM4m = 28, MRM5m = 29, MRM6m = 30, MRM7m = 31,
101 #define MAP(from, to) MRM_##from = to,
102     MRM_MAPPING
103 #undef MAP
104     lastMRM
105   };
107   enum {
108     OB = 0, TB = 1, T8 = 2, TA = 3, XOP8 = 4, XOP9 = 5, XOPA = 6
109   };
111   enum {
112     PS = 1, PD = 2, XS = 3, XD = 4
113   };
115   enum {
116     VEX = 1, XOP = 2, EVEX = 3
117   };
119   enum {
120     OpSize16 = 1, OpSize32 = 2
121   };
123   enum {
124     AdSize16 = 1, AdSize32 = 2, AdSize64 = 3
125   };
128 using namespace X86Disassembler;
130 /// isRegFormat - Indicates whether a particular form requires the Mod field of
131 ///   the ModR/M byte to be 0b11.
132 ///
133 /// @param form - The form of the instruction.
134 /// @return     - true if the form implies that Mod must be 0b11, false
135 ///               otherwise.
136 static bool isRegFormat(uint8_t form) {
137   return (form == X86Local::MRMDestReg ||
138           form == X86Local::MRMSrcReg  ||
139           form == X86Local::MRMXr ||
140           (form >= X86Local::MRM0r && form <= X86Local::MRM7r));
143 /// byteFromBitsInit - Extracts a value at most 8 bits in width from a BitsInit.
144 ///   Useful for switch statements and the like.
145 ///
146 /// @param init - A reference to the BitsInit to be decoded.
147 /// @return     - The field, with the first bit in the BitsInit as the lowest
148 ///               order bit.
149 static uint8_t byteFromBitsInit(BitsInit &init) {
150   int width = init.getNumBits();
152   assert(width <= 8 && "Field is too large for uint8_t!");
154   int     index;
155   uint8_t mask = 0x01;
157   uint8_t ret = 0;
159   for (index = 0; index < width; index++) {
160     if (static_cast<BitInit*>(init.getBit(index))->getValue())
161       ret |= mask;
163     mask <<= 1;
164   }
166   return ret;
169 /// byteFromRec - Extract a value at most 8 bits in with from a Record given the
170 ///   name of the field.
171 ///
172 /// @param rec  - The record from which to extract the value.
173 /// @param name - The name of the field in the record.
174 /// @return     - The field, as translated by byteFromBitsInit().
175 static uint8_t byteFromRec(const Record* rec, const std::string &name) {
176   BitsInit* bits = rec->getValueAsBitsInit(name);
177   return byteFromBitsInit(*bits);
180 RecognizableInstr::RecognizableInstr(DisassemblerTables &tables,
181                                      const CodeGenInstruction &insn,
182                                      InstrUID uid) {
183   UID = uid;
185   Rec = insn.TheDef;
186   Name = Rec->getName();
187   Spec = &tables.specForUID(UID);
189   if (!Rec->isSubClassOf("X86Inst")) {
190     ShouldBeEmitted = false;
191     return;
192   }
194   OpPrefix = byteFromRec(Rec, "OpPrefixBits");
195   OpMap    = byteFromRec(Rec, "OpMapBits");
196   Opcode   = byteFromRec(Rec, "Opcode");
197   Form     = byteFromRec(Rec, "FormBits");
198   Encoding = byteFromRec(Rec, "OpEncBits");
200   OpSize           = byteFromRec(Rec, "OpSizeBits");
201   AdSize           = byteFromRec(Rec, "AdSizeBits");
202   HasREX_WPrefix   = Rec->getValueAsBit("hasREX_WPrefix");
203   HasVEX_4V        = Rec->getValueAsBit("hasVEX_4V");
204   HasVEX_4VOp3     = Rec->getValueAsBit("hasVEX_4VOp3");
205   HasVEX_WPrefix   = Rec->getValueAsBit("hasVEX_WPrefix");
206   HasMemOp4Prefix  = Rec->getValueAsBit("hasMemOp4Prefix");
207   IgnoresVEX_L     = Rec->getValueAsBit("ignoresVEX_L");
208   HasEVEX_L2Prefix = Rec->getValueAsBit("hasEVEX_L2");
209   HasEVEX_K        = Rec->getValueAsBit("hasEVEX_K");
210   HasEVEX_KZ       = Rec->getValueAsBit("hasEVEX_Z");
211   HasEVEX_B        = Rec->getValueAsBit("hasEVEX_B");
212   IsCodeGenOnly    = Rec->getValueAsBit("isCodeGenOnly");
213   ForceDisassemble = Rec->getValueAsBit("ForceDisassemble");
214   CD8_Scale        = byteFromRec(Rec, "CD8_Scale");
216   Name      = Rec->getName();
217   AsmString = Rec->getValueAsString("AsmString");
219   Operands = &insn.Operands.OperandList;
221   HasVEX_LPrefix   = Rec->getValueAsBit("hasVEX_L");
223   // Check for 64-bit inst which does not require REX
224   Is32Bit = false;
225   Is64Bit = false;
226   // FIXME: Is there some better way to check for In64BitMode?
227   std::vector<Record*> Predicates = Rec->getValueAsListOfDefs("Predicates");
228   for (unsigned i = 0, e = Predicates.size(); i != e; ++i) {
229     if (Predicates[i]->getName().find("Not64Bit") != Name.npos ||
230         Predicates[i]->getName().find("In32Bit") != Name.npos) {
231       Is32Bit = true;
232       break;
233     }
234     if (Predicates[i]->getName().find("In64Bit") != Name.npos) {
235       Is64Bit = true;
236       break;
237     }
238   }
240   if (Form == X86Local::Pseudo || (IsCodeGenOnly && !ForceDisassemble)) {
241     ShouldBeEmitted = false;
242     return;
243   }
245   // Special case since there is no attribute class for 64-bit and VEX
246   if (Name == "VMASKMOVDQU64") {
247     ShouldBeEmitted = false;
248     return;
249   }
251   ShouldBeEmitted  = true;
254 void RecognizableInstr::processInstr(DisassemblerTables &tables,
255                                      const CodeGenInstruction &insn,
256                                      InstrUID uid)
258   // Ignore "asm parser only" instructions.
259   if (insn.TheDef->getValueAsBit("isAsmParserOnly"))
260     return;
262   RecognizableInstr recogInstr(tables, insn, uid);
264   if (recogInstr.shouldBeEmitted()) {
265     recogInstr.emitInstructionSpecifier();
266     recogInstr.emitDecodePath(tables);
267   }
270 #define EVEX_KB(n) (HasEVEX_KZ && HasEVEX_B ? n##_KZ_B : \
271                     (HasEVEX_K && HasEVEX_B ? n##_K_B : \
272                     (HasEVEX_KZ ? n##_KZ : \
273                     (HasEVEX_K? n##_K : (HasEVEX_B ? n##_B : n)))))
275 InstructionContext RecognizableInstr::insnContext() const {
276   InstructionContext insnContext;
278   if (Encoding == X86Local::EVEX) {
279     if (HasVEX_LPrefix && HasEVEX_L2Prefix) {
280       errs() << "Don't support VEX.L if EVEX_L2 is enabled: " << Name << "\n";
281       llvm_unreachable("Don't support VEX.L if EVEX_L2 is enabled");
282     }
283     // VEX_L & VEX_W
284     if (HasVEX_LPrefix && HasVEX_WPrefix) {
285       if (OpPrefix == X86Local::PD)
286         insnContext = EVEX_KB(IC_EVEX_L_W_OPSIZE);
287       else if (OpPrefix == X86Local::XS)
288         insnContext = EVEX_KB(IC_EVEX_L_W_XS);
289       else if (OpPrefix == X86Local::XD)
290         insnContext = EVEX_KB(IC_EVEX_L_W_XD);
291       else if (OpPrefix == X86Local::PS)
292         insnContext = EVEX_KB(IC_EVEX_L_W);
293       else {
294         errs() << "Instruction does not use a prefix: " << Name << "\n";
295         llvm_unreachable("Invalid prefix");
296       }
297     } else if (HasVEX_LPrefix) {
298       // VEX_L
299       if (OpPrefix == X86Local::PD)
300         insnContext = EVEX_KB(IC_EVEX_L_OPSIZE);
301       else if (OpPrefix == X86Local::XS)
302         insnContext = EVEX_KB(IC_EVEX_L_XS);
303       else if (OpPrefix == X86Local::XD)
304         insnContext = EVEX_KB(IC_EVEX_L_XD);
305       else if (OpPrefix == X86Local::PS)
306         insnContext = EVEX_KB(IC_EVEX_L);
307       else {
308         errs() << "Instruction does not use a prefix: " << Name << "\n";
309         llvm_unreachable("Invalid prefix");
310       }
311     }
312     else if (HasEVEX_L2Prefix && HasVEX_WPrefix) {
313       // EVEX_L2 & VEX_W
314       if (OpPrefix == X86Local::PD)
315         insnContext = EVEX_KB(IC_EVEX_L2_W_OPSIZE);
316       else if (OpPrefix == X86Local::XS)
317         insnContext = EVEX_KB(IC_EVEX_L2_W_XS);
318       else if (OpPrefix == X86Local::XD)
319         insnContext = EVEX_KB(IC_EVEX_L2_W_XD);
320       else if (OpPrefix == X86Local::PS)
321         insnContext = EVEX_KB(IC_EVEX_L2_W);
322       else {
323         errs() << "Instruction does not use a prefix: " << Name << "\n";
324         llvm_unreachable("Invalid prefix");
325       }
326     } else if (HasEVEX_L2Prefix) {
327       // EVEX_L2
328       if (OpPrefix == X86Local::PD)
329         insnContext = EVEX_KB(IC_EVEX_L2_OPSIZE);
330       else if (OpPrefix == X86Local::XD)
331         insnContext = EVEX_KB(IC_EVEX_L2_XD);
332       else if (OpPrefix == X86Local::XS)
333         insnContext = EVEX_KB(IC_EVEX_L2_XS);
334       else if (OpPrefix == X86Local::PS)
335         insnContext = EVEX_KB(IC_EVEX_L2);
336       else {
337         errs() << "Instruction does not use a prefix: " << Name << "\n";
338         llvm_unreachable("Invalid prefix");
339       }
340     }
341     else if (HasVEX_WPrefix) {
342       // VEX_W
343       if (OpPrefix == X86Local::PD)
344         insnContext = EVEX_KB(IC_EVEX_W_OPSIZE);
345       else if (OpPrefix == X86Local::XS)
346         insnContext = EVEX_KB(IC_EVEX_W_XS);
347       else if (OpPrefix == X86Local::XD)
348         insnContext = EVEX_KB(IC_EVEX_W_XD);
349       else if (OpPrefix == X86Local::PS)
350         insnContext = EVEX_KB(IC_EVEX_W);
351       else {
352         errs() << "Instruction does not use a prefix: " << Name << "\n";
353         llvm_unreachable("Invalid prefix");
354       }
355     }
356     // No L, no W
357     else if (OpPrefix == X86Local::PD)
358       insnContext = EVEX_KB(IC_EVEX_OPSIZE);
359     else if (OpPrefix == X86Local::XD)
360       insnContext = EVEX_KB(IC_EVEX_XD);
361     else if (OpPrefix == X86Local::XS)
362       insnContext = EVEX_KB(IC_EVEX_XS);
363     else
364       insnContext = EVEX_KB(IC_EVEX);
365     /// eof EVEX
366   } else if (Encoding == X86Local::VEX || Encoding == X86Local::XOP) {
367     if (HasVEX_LPrefix && HasVEX_WPrefix) {
368       if (OpPrefix == X86Local::PD)
369         insnContext = IC_VEX_L_W_OPSIZE;
370       else if (OpPrefix == X86Local::XS)
371         insnContext = IC_VEX_L_W_XS;
372       else if (OpPrefix == X86Local::XD)
373         insnContext = IC_VEX_L_W_XD;
374       else if (OpPrefix == X86Local::PS)
375         insnContext = IC_VEX_L_W;
376       else {
377         errs() << "Instruction does not use a prefix: " << Name << "\n";
378         llvm_unreachable("Invalid prefix");
379       }
380     } else if (OpPrefix == X86Local::PD && HasVEX_LPrefix)
381       insnContext = IC_VEX_L_OPSIZE;
382     else if (OpPrefix == X86Local::PD && HasVEX_WPrefix)
383       insnContext = IC_VEX_W_OPSIZE;
384     else if (OpPrefix == X86Local::PD)
385       insnContext = IC_VEX_OPSIZE;
386     else if (HasVEX_LPrefix && OpPrefix == X86Local::XS)
387       insnContext = IC_VEX_L_XS;
388     else if (HasVEX_LPrefix && OpPrefix == X86Local::XD)
389       insnContext = IC_VEX_L_XD;
390     else if (HasVEX_WPrefix && OpPrefix == X86Local::XS)
391       insnContext = IC_VEX_W_XS;
392     else if (HasVEX_WPrefix && OpPrefix == X86Local::XD)
393       insnContext = IC_VEX_W_XD;
394     else if (HasVEX_WPrefix && OpPrefix == X86Local::PS)
395       insnContext = IC_VEX_W;
396     else if (HasVEX_LPrefix && OpPrefix == X86Local::PS)
397       insnContext = IC_VEX_L;
398     else if (OpPrefix == X86Local::XD)
399       insnContext = IC_VEX_XD;
400     else if (OpPrefix == X86Local::XS)
401       insnContext = IC_VEX_XS;
402     else if (OpPrefix == X86Local::PS)
403       insnContext = IC_VEX;
404     else {
405       errs() << "Instruction does not use a prefix: " << Name << "\n";
406       llvm_unreachable("Invalid prefix");
407     }
408   } else if (Is64Bit || HasREX_WPrefix || AdSize == X86Local::AdSize64) {
409     if (HasREX_WPrefix && (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD))
410       insnContext = IC_64BIT_REXW_OPSIZE;
411     else if (HasREX_WPrefix && AdSize == X86Local::AdSize32)
412       insnContext = IC_64BIT_REXW_ADSIZE;
413     else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XD)
414       insnContext = IC_64BIT_XD_OPSIZE;
415     else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XS)
416       insnContext = IC_64BIT_XS_OPSIZE;
417     else if (OpSize == X86Local::OpSize16 && AdSize == X86Local::AdSize32)
418       insnContext = IC_64BIT_OPSIZE_ADSIZE;
419     else if (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD)
420       insnContext = IC_64BIT_OPSIZE;
421     else if (AdSize == X86Local::AdSize32)
422       insnContext = IC_64BIT_ADSIZE;
423     else if (HasREX_WPrefix && OpPrefix == X86Local::XS)
424       insnContext = IC_64BIT_REXW_XS;
425     else if (HasREX_WPrefix && OpPrefix == X86Local::XD)
426       insnContext = IC_64BIT_REXW_XD;
427     else if (OpPrefix == X86Local::XD)
428       insnContext = IC_64BIT_XD;
429     else if (OpPrefix == X86Local::XS)
430       insnContext = IC_64BIT_XS;
431     else if (HasREX_WPrefix)
432       insnContext = IC_64BIT_REXW;
433     else
434       insnContext = IC_64BIT;
435   } else {
436     if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XD)
437       insnContext = IC_XD_OPSIZE;
438     else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XS)
439       insnContext = IC_XS_OPSIZE;
440     else if (OpSize == X86Local::OpSize16 && AdSize == X86Local::AdSize16)
441       insnContext = IC_OPSIZE_ADSIZE;
442     else if (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD)
443       insnContext = IC_OPSIZE;
444     else if (AdSize == X86Local::AdSize16)
445       insnContext = IC_ADSIZE;
446     else if (OpPrefix == X86Local::XD)
447       insnContext = IC_XD;
448     else if (OpPrefix == X86Local::XS)
449       insnContext = IC_XS;
450     else
451       insnContext = IC;
452   }
454   return insnContext;
457 void RecognizableInstr::adjustOperandEncoding(OperandEncoding &encoding) {
458   // The scaling factor for AVX512 compressed displacement encoding is an
459   // instruction attribute.  Adjust the ModRM encoding type to include the
460   // scale for compressed displacement.
461   if (encoding != ENCODING_RM || CD8_Scale == 0)
462     return;
463   encoding = (OperandEncoding)(encoding + Log2_32(CD8_Scale));
464   assert(encoding <= ENCODING_RM_CD64 && "Invalid CDisp scaling");
467 void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
468                                       unsigned &physicalOperandIndex,
469                                       unsigned &numPhysicalOperands,
470                                       const unsigned *operandMapping,
471                                       OperandEncoding (*encodingFromString)
472                                         (const std::string&,
473                                          uint8_t OpSize)) {
474   if (optional) {
475     if (physicalOperandIndex >= numPhysicalOperands)
476       return;
477   } else {
478     assert(physicalOperandIndex < numPhysicalOperands);
479   }
481   while (operandMapping[operandIndex] != operandIndex) {
482     Spec->operands[operandIndex].encoding = ENCODING_DUP;
483     Spec->operands[operandIndex].type =
484       (OperandType)(TYPE_DUP0 + operandMapping[operandIndex]);
485     ++operandIndex;
486   }
488   const std::string &typeName = (*Operands)[operandIndex].Rec->getName();
490   OperandEncoding encoding = encodingFromString(typeName, OpSize);
491   // Adjust the encoding type for an operand based on the instruction.
492   adjustOperandEncoding(encoding);
493   Spec->operands[operandIndex].encoding = encoding;
494   Spec->operands[operandIndex].type = typeFromString(typeName,
495                                                      HasREX_WPrefix, OpSize);
497   ++operandIndex;
498   ++physicalOperandIndex;
501 void RecognizableInstr::emitInstructionSpecifier() {
502   Spec->name       = Name;
504   Spec->insnContext = insnContext();
506   const std::vector<CGIOperandList::OperandInfo> &OperandList = *Operands;
508   unsigned numOperands = OperandList.size();
509   unsigned numPhysicalOperands = 0;
511   // operandMapping maps from operands in OperandList to their originals.
512   // If operandMapping[i] != i, then the entry is a duplicate.
513   unsigned operandMapping[X86_MAX_OPERANDS];
514   assert(numOperands <= X86_MAX_OPERANDS && "X86_MAX_OPERANDS is not large enough");
516   for (unsigned operandIndex = 0; operandIndex < numOperands; ++operandIndex) {
517     if (!OperandList[operandIndex].Constraints.empty()) {
518       const CGIOperandList::ConstraintInfo &Constraint =
519         OperandList[operandIndex].Constraints[0];
520       if (Constraint.isTied()) {
521         operandMapping[operandIndex] = operandIndex;
522         operandMapping[Constraint.getTiedOperand()] = operandIndex;
523       } else {
524         ++numPhysicalOperands;
525         operandMapping[operandIndex] = operandIndex;
526       }
527     } else {
528       ++numPhysicalOperands;
529       operandMapping[operandIndex] = operandIndex;
530     }
531   }
533 #define HANDLE_OPERAND(class)               \
534   handleOperand(false,                      \
535                 operandIndex,               \
536                 physicalOperandIndex,       \
537                 numPhysicalOperands,        \
538                 operandMapping,             \
539                 class##EncodingFromString);
541 #define HANDLE_OPTIONAL(class)              \
542   handleOperand(true,                       \
543                 operandIndex,               \
544                 physicalOperandIndex,       \
545                 numPhysicalOperands,        \
546                 operandMapping,             \
547                 class##EncodingFromString);
549   // operandIndex should always be < numOperands
550   unsigned operandIndex = 0;
551   // physicalOperandIndex should always be < numPhysicalOperands
552   unsigned physicalOperandIndex = 0;
554   // Given the set of prefix bits, how many additional operands does the
555   // instruction have?
556   unsigned additionalOperands = 0;
557   if (HasVEX_4V || HasVEX_4VOp3)
558     ++additionalOperands;
559   if (HasEVEX_K)
560     ++additionalOperands;
562   switch (Form) {
563   default: llvm_unreachable("Unhandled form");
564   case X86Local::RawFrmSrc:
565     HANDLE_OPERAND(relocation);
566     return;
567   case X86Local::RawFrmDst:
568     HANDLE_OPERAND(relocation);
569     return;
570   case X86Local::RawFrmDstSrc:
571     HANDLE_OPERAND(relocation);
572     HANDLE_OPERAND(relocation);
573     return;
574   case X86Local::RawFrm:
575     // Operand 1 (optional) is an address or immediate.
576     // Operand 2 (optional) is an immediate.
577     assert(numPhysicalOperands <= 2 &&
578            "Unexpected number of operands for RawFrm");
579     HANDLE_OPTIONAL(relocation)
580     HANDLE_OPTIONAL(immediate)
581     break;
582   case X86Local::RawFrmMemOffs:
583     // Operand 1 is an address.
584     HANDLE_OPERAND(relocation);
585     break;
586   case X86Local::AddRegFrm:
587     // Operand 1 is added to the opcode.
588     // Operand 2 (optional) is an address.
589     assert(numPhysicalOperands >= 1 && numPhysicalOperands <= 2 &&
590            "Unexpected number of operands for AddRegFrm");
591     HANDLE_OPERAND(opcodeModifier)
592     HANDLE_OPTIONAL(relocation)
593     break;
594   case X86Local::MRMDestReg:
595     // Operand 1 is a register operand in the R/M field.
596     // - In AVX512 there may be a mask operand here -
597     // Operand 2 is a register operand in the Reg/Opcode field.
598     // - In AVX, there is a register operand in the VEX.vvvv field here -
599     // Operand 3 (optional) is an immediate.
600     assert(numPhysicalOperands >= 2 + additionalOperands &&
601            numPhysicalOperands <= 3 + additionalOperands &&
602            "Unexpected number of operands for MRMDestRegFrm");
604     HANDLE_OPERAND(rmRegister)
605     if (HasEVEX_K)
606       HANDLE_OPERAND(writemaskRegister)
608     if (HasVEX_4V)
609       // FIXME: In AVX, the register below becomes the one encoded
610       // in ModRMVEX and the one above the one in the VEX.VVVV field
611       HANDLE_OPERAND(vvvvRegister)
613     HANDLE_OPERAND(roRegister)
614     HANDLE_OPTIONAL(immediate)
615     break;
616   case X86Local::MRMDestMem:
617     // Operand 1 is a memory operand (possibly SIB-extended)
618     // Operand 2 is a register operand in the Reg/Opcode field.
619     // - In AVX, there is a register operand in the VEX.vvvv field here -
620     // Operand 3 (optional) is an immediate.
621     assert(numPhysicalOperands >= 2 + additionalOperands &&
622            numPhysicalOperands <= 3 + additionalOperands &&
623            "Unexpected number of operands for MRMDestMemFrm with VEX_4V");
625     HANDLE_OPERAND(memory)
627     if (HasEVEX_K)
628       HANDLE_OPERAND(writemaskRegister)
630     if (HasVEX_4V)
631       // FIXME: In AVX, the register below becomes the one encoded
632       // in ModRMVEX and the one above the one in the VEX.VVVV field
633       HANDLE_OPERAND(vvvvRegister)
635     HANDLE_OPERAND(roRegister)
636     HANDLE_OPTIONAL(immediate)
637     break;
638   case X86Local::MRMSrcReg:
639     // Operand 1 is a register operand in the Reg/Opcode field.
640     // Operand 2 is a register operand in the R/M field.
641     // - In AVX, there is a register operand in the VEX.vvvv field here -
642     // Operand 3 (optional) is an immediate.
643     // Operand 4 (optional) is an immediate.
645     assert(numPhysicalOperands >= 2 + additionalOperands &&
646            numPhysicalOperands <= 4 + additionalOperands &&
647            "Unexpected number of operands for MRMSrcRegFrm");
649     HANDLE_OPERAND(roRegister)
651     if (HasEVEX_K)
652       HANDLE_OPERAND(writemaskRegister)
654     if (HasVEX_4V)
655       // FIXME: In AVX, the register below becomes the one encoded
656       // in ModRMVEX and the one above the one in the VEX.VVVV field
657       HANDLE_OPERAND(vvvvRegister)
659     if (HasMemOp4Prefix)
660       HANDLE_OPERAND(immediate)
662     HANDLE_OPERAND(rmRegister)
664     if (HasVEX_4VOp3)
665       HANDLE_OPERAND(vvvvRegister)
667     if (!HasMemOp4Prefix)
668       HANDLE_OPTIONAL(immediate)
669     HANDLE_OPTIONAL(immediate) // above might be a register in 7:4
670     HANDLE_OPTIONAL(immediate)
671     break;
672   case X86Local::MRMSrcMem:
673     // Operand 1 is a register operand in the Reg/Opcode field.
674     // Operand 2 is a memory operand (possibly SIB-extended)
675     // - In AVX, there is a register operand in the VEX.vvvv field here -
676     // Operand 3 (optional) is an immediate.
678     assert(numPhysicalOperands >= 2 + additionalOperands &&
679            numPhysicalOperands <= 4 + additionalOperands &&
680            "Unexpected number of operands for MRMSrcMemFrm");
682     HANDLE_OPERAND(roRegister)
684     if (HasEVEX_K)
685       HANDLE_OPERAND(writemaskRegister)
687     if (HasVEX_4V)
688       // FIXME: In AVX, the register below becomes the one encoded
689       // in ModRMVEX and the one above the one in the VEX.VVVV field
690       HANDLE_OPERAND(vvvvRegister)
692     if (HasMemOp4Prefix)
693       HANDLE_OPERAND(immediate)
695     HANDLE_OPERAND(memory)
697     if (HasVEX_4VOp3)
698       HANDLE_OPERAND(vvvvRegister)
700     if (!HasMemOp4Prefix)
701       HANDLE_OPTIONAL(immediate)
702     HANDLE_OPTIONAL(immediate) // above might be a register in 7:4
703     break;
704   case X86Local::MRMXr:
705   case X86Local::MRM0r:
706   case X86Local::MRM1r:
707   case X86Local::MRM2r:
708   case X86Local::MRM3r:
709   case X86Local::MRM4r:
710   case X86Local::MRM5r:
711   case X86Local::MRM6r:
712   case X86Local::MRM7r:
713     // Operand 1 is a register operand in the R/M field.
714     // Operand 2 (optional) is an immediate or relocation.
715     // Operand 3 (optional) is an immediate.
716     assert(numPhysicalOperands >= 0 + additionalOperands &&
717            numPhysicalOperands <= 3 + additionalOperands &&
718            "Unexpected number of operands for MRMnr");
720     if (HasVEX_4V)
721       HANDLE_OPERAND(vvvvRegister)
723     if (HasEVEX_K)
724       HANDLE_OPERAND(writemaskRegister)
725     HANDLE_OPTIONAL(rmRegister)
726     HANDLE_OPTIONAL(relocation)
727     HANDLE_OPTIONAL(immediate)
728     break;
729   case X86Local::MRMXm:
730   case X86Local::MRM0m:
731   case X86Local::MRM1m:
732   case X86Local::MRM2m:
733   case X86Local::MRM3m:
734   case X86Local::MRM4m:
735   case X86Local::MRM5m:
736   case X86Local::MRM6m:
737   case X86Local::MRM7m:
738     // Operand 1 is a memory operand (possibly SIB-extended)
739     // Operand 2 (optional) is an immediate or relocation.
740     assert(numPhysicalOperands >= 1 + additionalOperands &&
741            numPhysicalOperands <= 2 + additionalOperands &&
742            "Unexpected number of operands for MRMnm");
744     if (HasVEX_4V)
745       HANDLE_OPERAND(vvvvRegister)
746     if (HasEVEX_K)
747       HANDLE_OPERAND(writemaskRegister)
748     HANDLE_OPERAND(memory)
749     HANDLE_OPTIONAL(relocation)
750     break;
751   case X86Local::RawFrmImm8:
752     // operand 1 is a 16-bit immediate
753     // operand 2 is an 8-bit immediate
754     assert(numPhysicalOperands == 2 &&
755            "Unexpected number of operands for X86Local::RawFrmImm8");
756     HANDLE_OPERAND(immediate)
757     HANDLE_OPERAND(immediate)
758     break;
759   case X86Local::RawFrmImm16:
760     // operand 1 is a 16-bit immediate
761     // operand 2 is a 16-bit immediate
762     HANDLE_OPERAND(immediate)
763     HANDLE_OPERAND(immediate)
764     break;
765   case X86Local::MRM_F8:
766     if (Opcode == 0xc6) {
767       assert(numPhysicalOperands == 1 &&
768              "Unexpected number of operands for X86Local::MRM_F8");
769       HANDLE_OPERAND(immediate)
770     } else if (Opcode == 0xc7) {
771       assert(numPhysicalOperands == 1 &&
772              "Unexpected number of operands for X86Local::MRM_F8");
773       HANDLE_OPERAND(relocation)
774     }
775     break;
776   case X86Local::MRM_C0: case X86Local::MRM_C1: case X86Local::MRM_C2:
777   case X86Local::MRM_C3: case X86Local::MRM_C4: case X86Local::MRM_C8:
778   case X86Local::MRM_C9: case X86Local::MRM_CA: case X86Local::MRM_CB:
779   case X86Local::MRM_CF: case X86Local::MRM_D0: case X86Local::MRM_D1:
780   case X86Local::MRM_D4: case X86Local::MRM_D5: case X86Local::MRM_D6:
781   case X86Local::MRM_D7: case X86Local::MRM_D8: case X86Local::MRM_D9:
782   case X86Local::MRM_DA: case X86Local::MRM_DB: case X86Local::MRM_DC:
783   case X86Local::MRM_DD: case X86Local::MRM_DE: case X86Local::MRM_DF:
784   case X86Local::MRM_E0: case X86Local::MRM_E1: case X86Local::MRM_E2:
785   case X86Local::MRM_E3: case X86Local::MRM_E4: case X86Local::MRM_E5:
786   case X86Local::MRM_E8: case X86Local::MRM_E9: case X86Local::MRM_EA:
787   case X86Local::MRM_EB: case X86Local::MRM_EC: case X86Local::MRM_ED:
788   case X86Local::MRM_EE: case X86Local::MRM_F0: case X86Local::MRM_F1:
789   case X86Local::MRM_F2: case X86Local::MRM_F3: case X86Local::MRM_F4:
790   case X86Local::MRM_F5: case X86Local::MRM_F6: case X86Local::MRM_F7:
791   case X86Local::MRM_F9: case X86Local::MRM_FA: case X86Local::MRM_FB:
792   case X86Local::MRM_FC: case X86Local::MRM_FD: case X86Local::MRM_FE:
793   case X86Local::MRM_FF:
794     // Ignored.
795     break;
796   }
798   #undef HANDLE_OPERAND
799   #undef HANDLE_OPTIONAL
802 void RecognizableInstr::emitDecodePath(DisassemblerTables &tables) const {
803   // Special cases where the LLVM tables are not complete
805 #define MAP(from, to)                     \
806   case X86Local::MRM_##from:              \
807     filter = new ExactFilter(0x##from);   \
808     break;
810   OpcodeType    opcodeType  = (OpcodeType)-1;
812   ModRMFilter*  filter      = nullptr;
813   uint8_t       opcodeToSet = 0;
815   switch (OpMap) {
816   default: llvm_unreachable("Invalid map!");
817   case X86Local::OB:
818   case X86Local::TB:
819   case X86Local::T8:
820   case X86Local::TA:
821   case X86Local::XOP8:
822   case X86Local::XOP9:
823   case X86Local::XOPA:
824     switch (OpMap) {
825     default: llvm_unreachable("Unexpected map!");
826     case X86Local::OB:   opcodeType = ONEBYTE;      break;
827     case X86Local::TB:   opcodeType = TWOBYTE;      break;
828     case X86Local::T8:   opcodeType = THREEBYTE_38; break;
829     case X86Local::TA:   opcodeType = THREEBYTE_3A; break;
830     case X86Local::XOP8: opcodeType = XOP8_MAP;     break;
831     case X86Local::XOP9: opcodeType = XOP9_MAP;     break;
832     case X86Local::XOPA: opcodeType = XOPA_MAP;     break;
833     }
835     switch (Form) {
836     default:
837       filter = new DumbFilter();
838       break;
839     case X86Local::MRMDestReg: case X86Local::MRMDestMem:
840     case X86Local::MRMSrcReg:  case X86Local::MRMSrcMem:
841     case X86Local::MRMXr:      case X86Local::MRMXm:
842       filter = new ModFilter(isRegFormat(Form));
843       break;
844     case X86Local::MRM0r:      case X86Local::MRM1r:
845     case X86Local::MRM2r:      case X86Local::MRM3r:
846     case X86Local::MRM4r:      case X86Local::MRM5r:
847     case X86Local::MRM6r:      case X86Local::MRM7r:
848       filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
849       break;
850     case X86Local::MRM0m:      case X86Local::MRM1m:
851     case X86Local::MRM2m:      case X86Local::MRM3m:
852     case X86Local::MRM4m:      case X86Local::MRM5m:
853     case X86Local::MRM6m:      case X86Local::MRM7m:
854       filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
855       break;
856     MRM_MAPPING
857     } // switch (Form)
859     opcodeToSet = Opcode;
860     break;
861   } // switch (OpMap)
863   unsigned AddressSize = 0;
864   switch (AdSize) {
865   case X86Local::AdSize16: AddressSize = 16; break;
866   case X86Local::AdSize32: AddressSize = 32; break;
867   case X86Local::AdSize64: AddressSize = 64; break;
868   }
870   assert(opcodeType != (OpcodeType)-1 &&
871          "Opcode type not set");
872   assert(filter && "Filter not set");
874   if (Form == X86Local::AddRegFrm) {
875     assert(((opcodeToSet & 7) == 0) &&
876            "ADDREG_FRM opcode not aligned");
878     uint8_t currentOpcode;
880     for (currentOpcode = opcodeToSet;
881          currentOpcode < opcodeToSet + 8;
882          ++currentOpcode)
883       tables.setTableFields(opcodeType,
884                             insnContext(),
885                             currentOpcode,
886                             *filter,
887                             UID, Is32Bit, IgnoresVEX_L, AddressSize);
888   } else {
889     tables.setTableFields(opcodeType,
890                           insnContext(),
891                           opcodeToSet,
892                           *filter,
893                           UID, Is32Bit, IgnoresVEX_L, AddressSize);
894   }
896   delete filter;
898 #undef MAP
901 #define TYPE(str, type) if (s == str) return type;
902 OperandType RecognizableInstr::typeFromString(const std::string &s,
903                                               bool hasREX_WPrefix,
904                                               uint8_t OpSize) {
905   if(hasREX_WPrefix) {
906     // For instructions with a REX_W prefix, a declared 32-bit register encoding
907     // is special.
908     TYPE("GR32",              TYPE_R32)
909   }
910   if(OpSize == X86Local::OpSize16) {
911     // For OpSize16 instructions, a declared 16-bit register or
912     // immediate encoding is special.
913     TYPE("GR16",              TYPE_Rv)
914     TYPE("i16imm",            TYPE_IMMv)
915   } else if(OpSize == X86Local::OpSize32) {
916     // For OpSize32 instructions, a declared 32-bit register or
917     // immediate encoding is special.
918     TYPE("GR32",              TYPE_Rv)
919   }
920   TYPE("i16mem",              TYPE_Mv)
921   TYPE("i16imm",              TYPE_IMM16)
922   TYPE("i16i8imm",            TYPE_IMMv)
923   TYPE("GR16",                TYPE_R16)
924   TYPE("i32mem",              TYPE_Mv)
925   TYPE("i32imm",              TYPE_IMMv)
926   TYPE("i32i8imm",            TYPE_IMM32)
927   TYPE("GR32",                TYPE_R32)
928   TYPE("GR32orGR64",          TYPE_R32)
929   TYPE("i64mem",              TYPE_Mv)
930   TYPE("i64i32imm",           TYPE_IMM64)
931   TYPE("i64i8imm",            TYPE_IMM64)
932   TYPE("GR64",                TYPE_R64)
933   TYPE("i8mem",               TYPE_M8)
934   TYPE("i8imm",               TYPE_IMM8)
935   TYPE("u8imm",               TYPE_UIMM8)
936   TYPE("GR8",                 TYPE_R8)
937   TYPE("VR128",               TYPE_XMM128)
938   TYPE("VR128X",              TYPE_XMM128)
939   TYPE("f128mem",             TYPE_M128)
940   TYPE("f256mem",             TYPE_M256)
941   TYPE("f512mem",             TYPE_M512)
942   TYPE("FR64",                TYPE_XMM64)
943   TYPE("FR64X",               TYPE_XMM64)
944   TYPE("f64mem",              TYPE_M64FP)
945   TYPE("sdmem",               TYPE_M64FP)
946   TYPE("FR32",                TYPE_XMM32)
947   TYPE("FR32X",               TYPE_XMM32)
948   TYPE("f32mem",              TYPE_M32FP)
949   TYPE("ssmem",               TYPE_M32FP)
950   TYPE("RST",                 TYPE_ST)
951   TYPE("i128mem",             TYPE_M128)
952   TYPE("i256mem",             TYPE_M256)
953   TYPE("i512mem",             TYPE_M512)
954   TYPE("i64i32imm_pcrel",     TYPE_REL64)
955   TYPE("i16imm_pcrel",        TYPE_REL16)
956   TYPE("i32imm_pcrel",        TYPE_REL32)
957   TYPE("SSECC",               TYPE_IMM3)
958   TYPE("AVXCC",               TYPE_IMM5)
959   TYPE("AVX512RC",            TYPE_IMM32)
960   TYPE("brtarget32",          TYPE_RELv)
961   TYPE("brtarget16",          TYPE_RELv)
962   TYPE("brtarget8",           TYPE_REL8)
963   TYPE("f80mem",              TYPE_M80FP)
964   TYPE("lea64_32mem",         TYPE_LEA)
965   TYPE("lea64mem",            TYPE_LEA)
966   TYPE("VR64",                TYPE_MM64)
967   TYPE("i64imm",              TYPE_IMMv)
968   TYPE("anymem",              TYPE_M)
969   TYPE("opaque32mem",         TYPE_M1616)
970   TYPE("opaque48mem",         TYPE_M1632)
971   TYPE("opaque80mem",         TYPE_M1664)
972   TYPE("opaque512mem",        TYPE_M512)
973   TYPE("SEGMENT_REG",         TYPE_SEGMENTREG)
974   TYPE("DEBUG_REG",           TYPE_DEBUGREG)
975   TYPE("CONTROL_REG",         TYPE_CONTROLREG)
976   TYPE("srcidx8",             TYPE_SRCIDX8)
977   TYPE("srcidx16",            TYPE_SRCIDX16)
978   TYPE("srcidx32",            TYPE_SRCIDX32)
979   TYPE("srcidx64",            TYPE_SRCIDX64)
980   TYPE("dstidx8",             TYPE_DSTIDX8)
981   TYPE("dstidx16",            TYPE_DSTIDX16)
982   TYPE("dstidx32",            TYPE_DSTIDX32)
983   TYPE("dstidx64",            TYPE_DSTIDX64)
984   TYPE("offset16_8",          TYPE_MOFFS8)
985   TYPE("offset16_16",         TYPE_MOFFS16)
986   TYPE("offset16_32",         TYPE_MOFFS32)
987   TYPE("offset32_8",          TYPE_MOFFS8)
988   TYPE("offset32_16",         TYPE_MOFFS16)
989   TYPE("offset32_32",         TYPE_MOFFS32)
990   TYPE("offset32_64",         TYPE_MOFFS64)
991   TYPE("offset64_8",          TYPE_MOFFS8)
992   TYPE("offset64_16",         TYPE_MOFFS16)
993   TYPE("offset64_32",         TYPE_MOFFS32)
994   TYPE("offset64_64",         TYPE_MOFFS64)
995   TYPE("VR256",               TYPE_XMM256)
996   TYPE("VR256X",              TYPE_XMM256)
997   TYPE("VR512",               TYPE_XMM512)
998   TYPE("VK1",                 TYPE_VK1)
999   TYPE("VK1WM",               TYPE_VK1)
1000   TYPE("VK2",                 TYPE_VK2)
1001   TYPE("VK2WM",               TYPE_VK2)
1002   TYPE("VK4",                 TYPE_VK4)
1003   TYPE("VK4WM",               TYPE_VK4)
1004   TYPE("VK8",                 TYPE_VK8)
1005   TYPE("VK8WM",               TYPE_VK8)
1006   TYPE("VK16",                TYPE_VK16)
1007   TYPE("VK16WM",              TYPE_VK16)
1008   TYPE("VK32",                TYPE_VK32)
1009   TYPE("VK32WM",              TYPE_VK32)
1010   TYPE("VK64",                TYPE_VK64)
1011   TYPE("VK64WM",              TYPE_VK64)
1012   TYPE("GR16_NOAX",           TYPE_Rv)
1013   TYPE("GR32_NOAX",           TYPE_Rv)
1014   TYPE("GR64_NOAX",           TYPE_R64)
1015   TYPE("vx32mem",             TYPE_M32)
1016   TYPE("vy32mem",             TYPE_M32)
1017   TYPE("vz32mem",             TYPE_M32)
1018   TYPE("vx64mem",             TYPE_M64)
1019   TYPE("vy64mem",             TYPE_M64)
1020   TYPE("vy64xmem",            TYPE_M64)
1021   TYPE("vz64mem",             TYPE_M64)
1022   errs() << "Unhandled type string " << s << "\n";
1023   llvm_unreachable("Unhandled type string");
1025 #undef TYPE
1027 #define ENCODING(str, encoding) if (s == str) return encoding;
1028 OperandEncoding
1029 RecognizableInstr::immediateEncodingFromString(const std::string &s,
1030                                                uint8_t OpSize) {
1031   if(OpSize != X86Local::OpSize16) {
1032     // For instructions without an OpSize prefix, a declared 16-bit register or
1033     // immediate encoding is special.
1034     ENCODING("i16imm",        ENCODING_IW)
1035   }
1036   ENCODING("i32i8imm",        ENCODING_IB)
1037   ENCODING("SSECC",           ENCODING_IB)
1038   ENCODING("AVXCC",           ENCODING_IB)
1039   ENCODING("AVX512RC",        ENCODING_IB)
1040   ENCODING("i16imm",          ENCODING_Iv)
1041   ENCODING("i16i8imm",        ENCODING_IB)
1042   ENCODING("i32imm",          ENCODING_Iv)
1043   ENCODING("i64i32imm",       ENCODING_ID)
1044   ENCODING("i64i8imm",        ENCODING_IB)
1045   ENCODING("i8imm",           ENCODING_IB)
1046   ENCODING("u8imm",           ENCODING_IB)
1047   // This is not a typo.  Instructions like BLENDVPD put
1048   // register IDs in 8-bit immediates nowadays.
1049   ENCODING("FR32",            ENCODING_IB)
1050   ENCODING("FR64",            ENCODING_IB)
1051   ENCODING("VR128",           ENCODING_IB)
1052   ENCODING("VR256",           ENCODING_IB)
1053   ENCODING("FR32X",           ENCODING_IB)
1054   ENCODING("FR64X",           ENCODING_IB)
1055   ENCODING("VR128X",          ENCODING_IB)
1056   ENCODING("VR256X",          ENCODING_IB)
1057   ENCODING("VR512",           ENCODING_IB)
1058   errs() << "Unhandled immediate encoding " << s << "\n";
1059   llvm_unreachable("Unhandled immediate encoding");
1062 OperandEncoding
1063 RecognizableInstr::rmRegisterEncodingFromString(const std::string &s,
1064                                                 uint8_t OpSize) {
1065   ENCODING("RST",             ENCODING_FP)
1066   ENCODING("GR16",            ENCODING_RM)
1067   ENCODING("GR32",            ENCODING_RM)
1068   ENCODING("GR32orGR64",      ENCODING_RM)
1069   ENCODING("GR64",            ENCODING_RM)
1070   ENCODING("GR8",             ENCODING_RM)
1071   ENCODING("VR128",           ENCODING_RM)
1072   ENCODING("VR128X",          ENCODING_RM)
1073   ENCODING("FR64",            ENCODING_RM)
1074   ENCODING("FR32",            ENCODING_RM)
1075   ENCODING("FR64X",           ENCODING_RM)
1076   ENCODING("FR32X",           ENCODING_RM)
1077   ENCODING("VR64",            ENCODING_RM)
1078   ENCODING("VR256",           ENCODING_RM)
1079   ENCODING("VR256X",          ENCODING_RM)
1080   ENCODING("VR512",           ENCODING_RM)
1081   ENCODING("VK1",             ENCODING_RM)
1082   ENCODING("VK8",             ENCODING_RM)
1083   ENCODING("VK16",            ENCODING_RM)
1084   ENCODING("VK32",            ENCODING_RM)
1085   ENCODING("VK64",            ENCODING_RM)
1086   errs() << "Unhandled R/M register encoding " << s << "\n";
1087   llvm_unreachable("Unhandled R/M register encoding");
1090 OperandEncoding
1091 RecognizableInstr::roRegisterEncodingFromString(const std::string &s,
1092                                                 uint8_t OpSize) {
1093   ENCODING("GR16",            ENCODING_REG)
1094   ENCODING("GR32",            ENCODING_REG)
1095   ENCODING("GR32orGR64",      ENCODING_REG)
1096   ENCODING("GR64",            ENCODING_REG)
1097   ENCODING("GR8",             ENCODING_REG)
1098   ENCODING("VR128",           ENCODING_REG)
1099   ENCODING("FR64",            ENCODING_REG)
1100   ENCODING("FR32",            ENCODING_REG)
1101   ENCODING("VR64",            ENCODING_REG)
1102   ENCODING("SEGMENT_REG",     ENCODING_REG)
1103   ENCODING("DEBUG_REG",       ENCODING_REG)
1104   ENCODING("CONTROL_REG",     ENCODING_REG)
1105   ENCODING("VR256",           ENCODING_REG)
1106   ENCODING("VR256X",          ENCODING_REG)
1107   ENCODING("VR128X",          ENCODING_REG)
1108   ENCODING("FR64X",           ENCODING_REG)
1109   ENCODING("FR32X",           ENCODING_REG)
1110   ENCODING("VR512",           ENCODING_REG)
1111   ENCODING("VK1",             ENCODING_REG)
1112   ENCODING("VK2",             ENCODING_REG)
1113   ENCODING("VK4",             ENCODING_REG)
1114   ENCODING("VK8",             ENCODING_REG)
1115   ENCODING("VK16",            ENCODING_REG)
1116   ENCODING("VK32",            ENCODING_REG)
1117   ENCODING("VK64",            ENCODING_REG)
1118   ENCODING("VK1WM",           ENCODING_REG)
1119   ENCODING("VK8WM",           ENCODING_REG)
1120   ENCODING("VK16WM",          ENCODING_REG)
1121   errs() << "Unhandled reg/opcode register encoding " << s << "\n";
1122   llvm_unreachable("Unhandled reg/opcode register encoding");
1125 OperandEncoding
1126 RecognizableInstr::vvvvRegisterEncodingFromString(const std::string &s,
1127                                                   uint8_t OpSize) {
1128   ENCODING("GR32",            ENCODING_VVVV)
1129   ENCODING("GR64",            ENCODING_VVVV)
1130   ENCODING("FR32",            ENCODING_VVVV)
1131   ENCODING("FR64",            ENCODING_VVVV)
1132   ENCODING("VR128",           ENCODING_VVVV)
1133   ENCODING("VR256",           ENCODING_VVVV)
1134   ENCODING("FR32X",           ENCODING_VVVV)
1135   ENCODING("FR64X",           ENCODING_VVVV)
1136   ENCODING("VR128X",          ENCODING_VVVV)
1137   ENCODING("VR256X",          ENCODING_VVVV)
1138   ENCODING("VR512",           ENCODING_VVVV)
1139   ENCODING("VK1",             ENCODING_VVVV)
1140   ENCODING("VK2",             ENCODING_VVVV)
1141   ENCODING("VK4",             ENCODING_VVVV)
1142   ENCODING("VK8",             ENCODING_VVVV)
1143   ENCODING("VK16",            ENCODING_VVVV)
1144   ENCODING("VK32",            ENCODING_VVVV)
1145   ENCODING("VK64",            ENCODING_VVVV)
1146   errs() << "Unhandled VEX.vvvv register encoding " << s << "\n";
1147   llvm_unreachable("Unhandled VEX.vvvv register encoding");
1150 OperandEncoding
1151 RecognizableInstr::writemaskRegisterEncodingFromString(const std::string &s,
1152                                                        uint8_t OpSize) {
1153   ENCODING("VK1WM",           ENCODING_WRITEMASK)
1154   ENCODING("VK2WM",           ENCODING_WRITEMASK)
1155   ENCODING("VK4WM",           ENCODING_WRITEMASK)
1156   ENCODING("VK8WM",           ENCODING_WRITEMASK)
1157   ENCODING("VK16WM",          ENCODING_WRITEMASK)
1158   ENCODING("VK32WM",          ENCODING_WRITEMASK)
1159   ENCODING("VK64WM",          ENCODING_WRITEMASK)
1160   errs() << "Unhandled mask register encoding " << s << "\n";
1161   llvm_unreachable("Unhandled mask register encoding");
1164 OperandEncoding
1165 RecognizableInstr::memoryEncodingFromString(const std::string &s,
1166                                             uint8_t OpSize) {
1167   ENCODING("i16mem",          ENCODING_RM)
1168   ENCODING("i32mem",          ENCODING_RM)
1169   ENCODING("i64mem",          ENCODING_RM)
1170   ENCODING("i8mem",           ENCODING_RM)
1171   ENCODING("ssmem",           ENCODING_RM)
1172   ENCODING("sdmem",           ENCODING_RM)
1173   ENCODING("f128mem",         ENCODING_RM)
1174   ENCODING("f256mem",         ENCODING_RM)
1175   ENCODING("f512mem",         ENCODING_RM)
1176   ENCODING("f64mem",          ENCODING_RM)
1177   ENCODING("f32mem",          ENCODING_RM)
1178   ENCODING("i128mem",         ENCODING_RM)
1179   ENCODING("i256mem",         ENCODING_RM)
1180   ENCODING("i512mem",         ENCODING_RM)
1181   ENCODING("f80mem",          ENCODING_RM)
1182   ENCODING("lea64_32mem",     ENCODING_RM)
1183   ENCODING("lea64mem",        ENCODING_RM)
1184   ENCODING("anymem",          ENCODING_RM)
1185   ENCODING("opaque32mem",     ENCODING_RM)
1186   ENCODING("opaque48mem",     ENCODING_RM)
1187   ENCODING("opaque80mem",     ENCODING_RM)
1188   ENCODING("opaque512mem",    ENCODING_RM)
1189   ENCODING("vx32mem",         ENCODING_RM)
1190   ENCODING("vy32mem",         ENCODING_RM)
1191   ENCODING("vz32mem",         ENCODING_RM)
1192   ENCODING("vx64mem",         ENCODING_RM)
1193   ENCODING("vy64mem",         ENCODING_RM)
1194   ENCODING("vy64xmem",        ENCODING_RM)
1195   ENCODING("vz64mem",         ENCODING_RM)
1196   errs() << "Unhandled memory encoding " << s << "\n";
1197   llvm_unreachable("Unhandled memory encoding");
1200 OperandEncoding
1201 RecognizableInstr::relocationEncodingFromString(const std::string &s,
1202                                                 uint8_t OpSize) {
1203   if(OpSize != X86Local::OpSize16) {
1204     // For instructions without an OpSize prefix, a declared 16-bit register or
1205     // immediate encoding is special.
1206     ENCODING("i16imm",        ENCODING_IW)
1207   }
1208   ENCODING("i16imm",          ENCODING_Iv)
1209   ENCODING("i16i8imm",        ENCODING_IB)
1210   ENCODING("i32imm",          ENCODING_Iv)
1211   ENCODING("i32i8imm",        ENCODING_IB)
1212   ENCODING("i64i32imm",       ENCODING_ID)
1213   ENCODING("i64i8imm",        ENCODING_IB)
1214   ENCODING("i8imm",           ENCODING_IB)
1215   ENCODING("u8imm",           ENCODING_IB)
1216   ENCODING("i64i32imm_pcrel", ENCODING_ID)
1217   ENCODING("i16imm_pcrel",    ENCODING_IW)
1218   ENCODING("i32imm_pcrel",    ENCODING_ID)
1219   ENCODING("brtarget32",      ENCODING_Iv)
1220   ENCODING("brtarget16",      ENCODING_Iv)
1221   ENCODING("brtarget8",       ENCODING_IB)
1222   ENCODING("i64imm",          ENCODING_IO)
1223   ENCODING("offset16_8",      ENCODING_Ia)
1224   ENCODING("offset16_16",     ENCODING_Ia)
1225   ENCODING("offset16_32",     ENCODING_Ia)
1226   ENCODING("offset32_8",      ENCODING_Ia)
1227   ENCODING("offset32_16",     ENCODING_Ia)
1228   ENCODING("offset32_32",     ENCODING_Ia)
1229   ENCODING("offset32_64",     ENCODING_Ia)
1230   ENCODING("offset64_8",      ENCODING_Ia)
1231   ENCODING("offset64_16",     ENCODING_Ia)
1232   ENCODING("offset64_32",     ENCODING_Ia)
1233   ENCODING("offset64_64",     ENCODING_Ia)
1234   ENCODING("srcidx8",         ENCODING_SI)
1235   ENCODING("srcidx16",        ENCODING_SI)
1236   ENCODING("srcidx32",        ENCODING_SI)
1237   ENCODING("srcidx64",        ENCODING_SI)
1238   ENCODING("dstidx8",         ENCODING_DI)
1239   ENCODING("dstidx16",        ENCODING_DI)
1240   ENCODING("dstidx32",        ENCODING_DI)
1241   ENCODING("dstidx64",        ENCODING_DI)
1242   errs() << "Unhandled relocation encoding " << s << "\n";
1243   llvm_unreachable("Unhandled relocation encoding");
1246 OperandEncoding
1247 RecognizableInstr::opcodeModifierEncodingFromString(const std::string &s,
1248                                                     uint8_t OpSize) {
1249   ENCODING("GR32",            ENCODING_Rv)
1250   ENCODING("GR64",            ENCODING_RO)
1251   ENCODING("GR16",            ENCODING_Rv)
1252   ENCODING("GR8",             ENCODING_RB)
1253   ENCODING("GR16_NOAX",       ENCODING_Rv)
1254   ENCODING("GR32_NOAX",       ENCODING_Rv)
1255   ENCODING("GR64_NOAX",       ENCODING_RO)
1256   errs() << "Unhandled opcode modifier encoding " << s << "\n";
1257   llvm_unreachable("Unhandled opcode modifier encoding");
1259 #undef ENCODING