1 #!/usr/bin/perl
2 #
3 # This script tests debugging information generated by a compiler.
4 # Input arguments
5 # - Input source program. Usually this source file is decorated using
6 # special comments to communicate debugger commands.
7 # - Executable file. This file is generated by the compiler.
8 #
9 # This perl script extracts debugger commands from input source program
10 # comments in a script. A debugger is used to load the executable file
11 # and run the script generated from source program comments. Finally,
12 # the debugger output is checked, using FileCheck, to validate
13 # debugging information.
15 use File::Basename;
17 my $testcase_file = $ARGV[0];
18 my $executable_file = $ARGV[1];
20 my $input_filename = basename $testcase_file;
21 my $output_dir = dirname $executable_file;
23 my $debugger_script_file = "$output_dir/$input_filename.debugger.script";
24 my $output_file = "$output_dir/$input_filename.gdb.output";
26 # Extract debugger commands from testcase. They are marked with DEBUGGER:
27 # at the beginning of a comment line.
28 open(INPUT, $testcase_file);
29 open(OUTPUT, ">$debugger_script_file");
30 while(<INPUT>) {
31 my($line) = $_;
32 $i = index($line, "DEBUGGER:");
33 if ( $i >= 0) {
34 $l = length("DEBUGGER:");
35 $s = substr($line, $i + $l);
36 print OUTPUT "$s";
37 }
38 }
39 print OUTPUT "\n";
40 print OUTPUT "quit\n";
41 close(INPUT);
42 close(OUTPUT);
44 # setup debugger and debugger options to run a script.
45 my $my_debugger = $ENV{'DEBUGGER'};
46 if (!$my_debugger) {
47 $my_debugger = "gdb";
48 }
49 my $debugger_options = "-q -batch -n -x";
51 # run debugger and capture output.
52 system("$my_debugger $debugger_options $debugger_script_file $executable_file >& $output_file");
54 # validate output.
55 system("FileCheck", "-input-file", "$output_file", "$testcase_file");
56 if ($?>>8 == 1) {
57 exit 1;
58 }
59 else {
60 exit 0;
61 }