;===- ./lib/Target/LLVMBuild.txt -------------------------------*- Conf -*--===; ; ; The LLVM Compiler Infrastructure ; ; This file is distributed under the University of Illinois Open Source ; License. See LICENSE.TXT for details. ; ;===------------------------------------------------------------------------===; ; ; This is an LLVMBuild description file for the components in this subdirectory. ; ; For more information on the LLVMBuild system, please see: ; ; http://llvm.org/docs/LLVMBuild.html ; ;===------------------------------------------------------------------------===; [common] subdirectories = ARM AArch64 CppBackend Hexagon MSP430 NVPTX Mips PowerPC R600 Sparc SystemZ X86 XCore C6000 ; This is a special group whose required libraries are extended (by llvm-build) ; with the best execution engine (the native JIT, if available, or the ; interpreter). [component_0] type = LibraryGroup name = Engine parent = Libraries ; This is a special group whose required libraries are extended (by llvm-build) ; with the configured native target, if any. [component_1] type = LibraryGroup name = Native parent = Libraries ; This is a special group whose required libraries are extended (by llvm-build) ; with the configured native code generator, if any. [component_2] type = LibraryGroup name = NativeCodeGen parent = Libraries ; The component for the actual target library itself. [component_3] type = Library name = Target parent = Libraries required_libraries = Analysis Core MC Support ; This is a special group whose required libraries are extended (by llvm-build) ; with every built target, which makes it easy for tools to include every ; target. [component_4] type = LibraryGroup name = all-targets parent = Libraries