//===-- SIRegisterInfo.cpp - SI Register Information ---------------------===// // // The LLVM Compiler Infrastructure // // This file is distributed under the University of Illinois Open Source // License. See LICENSE.TXT for details. // //===----------------------------------------------------------------------===// // /// \file /// \brief SI implementation of the TargetRegisterInfo class. // //===----------------------------------------------------------------------===// #include "SIRegisterInfo.h" #include "AMDGPUTargetMachine.h" #include "SIInstrInfo.h" using namespace llvm; SIRegisterInfo::SIRegisterInfo(AMDGPUTargetMachine &tm) : AMDGPURegisterInfo(tm), TM(tm) { } BitVector SIRegisterInfo::getReservedRegs(const MachineFunction &MF) const { BitVector Reserved(getNumRegs()); Reserved.set(AMDGPU::EXEC); Reserved.set(AMDGPU::INDIRECT_BASE_ADDR); const SIInstrInfo *TII = static_cast(TM.getInstrInfo()); TII->reserveIndirectRegisters(Reserved, MF); return Reserved; } unsigned SIRegisterInfo::getRegPressureLimit(const TargetRegisterClass *RC, MachineFunction &MF) const { return RC->getNumRegs(); } const TargetRegisterClass * SIRegisterInfo::getISARegClass(const TargetRegisterClass * rc) const { switch (rc->getID()) { case AMDGPU::GPRF32RegClassID: return &AMDGPU::VReg_32RegClass; default: return rc; } } const TargetRegisterClass * SIRegisterInfo::getCFGStructurizerRegClass( MVT VT) const { switch(VT.SimpleTy) { default: case MVT::i32: return &AMDGPU::VReg_32RegClass; } } unsigned SIRegisterInfo::getHWRegIndex(unsigned Reg) const { return getEncodingValue(Reg); } const TargetRegisterClass *SIRegisterInfo::getPhysRegClass(unsigned Reg) const { assert(!TargetRegisterInfo::isVirtualRegister(Reg)); const TargetRegisterClass *BaseClasses[] = { &AMDGPU::VReg_32RegClass, &AMDGPU::SReg_32RegClass, &AMDGPU::VReg_64RegClass, &AMDGPU::SReg_64RegClass, &AMDGPU::SReg_128RegClass, &AMDGPU::SReg_256RegClass }; for (unsigned i = 0, e = sizeof(BaseClasses) / sizeof(const TargetRegisterClass*); i != e; ++i) { if (BaseClasses[i]->contains(Reg)) { return BaseClasses[i]; } } return NULL; } bool SIRegisterInfo::isSGPRClass(const TargetRegisterClass *RC) const { if (!RC) { return false; } return !hasVGPRs(RC); } bool SIRegisterInfo::hasVGPRs(const TargetRegisterClass *RC) const { return getCommonSubClass(&AMDGPU::VReg_32RegClass, RC) || getCommonSubClass(&AMDGPU::VReg_64RegClass, RC) || getCommonSubClass(&AMDGPU::VReg_96RegClass, RC) || getCommonSubClass(&AMDGPU::VReg_128RegClass, RC) || getCommonSubClass(&AMDGPU::VReg_256RegClass, RC) || getCommonSubClass(&AMDGPU::VReg_512RegClass, RC); } const TargetRegisterClass *SIRegisterInfo::getEquivalentVGPRClass( const TargetRegisterClass *SRC) const { if (hasVGPRs(SRC)) { return SRC; } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_32RegClass)) { return &AMDGPU::VReg_32RegClass; } else if (getCommonSubClass(SRC, &AMDGPU::SGPR_64RegClass)) { return &AMDGPU::VReg_64RegClass; } else if (getCommonSubClass(SRC, &AMDGPU::SReg_128RegClass)) { return &AMDGPU::VReg_128RegClass; } else if (getCommonSubClass(SRC, &AMDGPU::SReg_256RegClass)) { return &AMDGPU::VReg_256RegClass; } else if (getCommonSubClass(SRC, &AMDGPU::SReg_512RegClass)) { return &AMDGPU::VReg_512RegClass; } return NULL; } const TargetRegisterClass *SIRegisterInfo::getSubRegClass( const TargetRegisterClass *RC, unsigned SubIdx) const { if (SubIdx == AMDGPU::NoSubRegister) return RC; // If this register has a sub-register, we can safely assume it is a 32-bit // register, becuase all of SI's sub-registers are 32-bit. if (isSGPRClass(RC)) { return &AMDGPU::SGPR_32RegClass; } else { return &AMDGPU::VGPR_32RegClass; } }