; RUN: llc < %s -O0 -mcpu=cortex-a8 | FileCheck %s target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:32-f32:32:32-f64:32:32-v64:32:64-v128:32:128-a0:0:32-n32" target triple = "thumbv7-apple-darwin10" ; This tests the fast register allocator's handling of partial redefines: ; ; %reg1028:dsub_0, %reg1028:dsub_1 = VLD1q64 %reg1025... ; %reg1030:dsub_1 = COPY %reg1028:dsub_0 ; ; %reg1028 gets allocated %Q0, and if %reg1030 is reloaded for the partial ; redef, it cannot also get %Q0. ; CHECK: vld1.64 {d16, d17}, [r{{.}}] ; CHECK-NOT: vld1.64 {d16, d17} ; CHECK: vmov.f64 define i32 @test(i8* %arg) nounwind { entry: %0 = call <2 x i64> @llvm.arm.neon.vld1.v2i64(i8* %arg, i32 1) %1 = shufflevector <2 x i64> undef, <2 x i64> %0, <2 x i32> store <2 x i64> %1, <2 x i64>* undef, align 16 ret i32 undef } declare <2 x i64> @llvm.arm.neon.vld1.v2i64(i8*, i32) nounwind readonly