; RUN: llc < %s ; PR6489 ; ; This test case produces a MUL8 instruction and then tries to read the result ; from the AX register instead of AH/AL. That confuses live interval analysis. ; target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64" target triple = "x86_64-apple-darwin10.0.0" define void @func_56(i64 %p_57, i32*** %p_58) nounwind ssp { for.end: %conv49 = trunc i32 undef to i8 ; [#uses=1] %div.i = udiv i8 %conv49, 5 ; [#uses=1] %conv51 = zext i8 %div.i to i32 ; [#uses=1] %call55 = call i32 @qux(i32 undef, i32 -2) nounwind ; [#uses=1] %rem.i = urem i32 %call55, -1 ; [#uses=1] %cmp57 = icmp uge i32 %conv51, %rem.i ; [#uses=1] %conv58 = zext i1 %cmp57 to i32 ; [#uses=1] %call85 = call i32 @func_35(i32*** undef, i32 undef, i32 %conv58, i32 1247, i32 0) nounwind ; [#uses=0] ret void } declare i32 @func_35(i32***, i32, i32, i32, i32) declare i32 @qux(i32, i32)