; RUN: llc < %s -march=x86-64 -mtriple=x86_64-unknown-linux-gnu -mcpu=corei7 | FileCheck %s ; Make sure that we don't crash when legalizing vselect and vsetcc and that ; we are able to generate vector blend instructions. ; CHECK-LABEL: simple_widen ; CHECK-NOT: blend ; CHECK: ret define void @simple_widen() { entry: %0 = select <2 x i1> undef, <2 x float> undef, <2 x float> undef store <2 x float> %0, <2 x float>* undef ret void } ; CHECK-LABEL: complex_inreg_work ; CHECK: blend ; CHECK: ret define void @complex_inreg_work() { entry: %0 = fcmp oeq <2 x float> undef, undef %1 = select <2 x i1> %0, <2 x float> undef, <2 x float> undef store <2 x float> %1, <2 x float>* undef ret void } ; CHECK-LABEL: zero_test ; CHECK: xorps %xmm0, %xmm0 ; CHECK: ret define void @zero_test() { entry: %0 = select <2 x i1> undef, <2 x float> undef, <2 x float> zeroinitializer store <2 x float> %0, <2 x float>* undef ret void } ; CHECK-LABEL: full_test ; CHECK: blend ; CHECK: ret define void @full_test() { entry: %Cy300 = alloca <4 x float> %Cy11a = alloca <2 x float> %Cy118 = alloca <2 x float> %Cy119 = alloca <2 x float> br label %B1 B1: ; preds = %entry %0 = load <2 x float>* %Cy119 %1 = fptosi <2 x float> %0 to <2 x i32> %2 = sitofp <2 x i32> %1 to <2 x float> %3 = fcmp ogt <2 x float> %0, zeroinitializer %4 = fadd <2 x float> %2, %5 = select <2 x i1> %3, <2 x float> %4, <2 x float> %2 %6 = fcmp oeq <2 x float> %2, %0 %7 = select <2 x i1> %6, <2 x float> %0, <2 x float> %5 store <2 x float> %7, <2 x float>* %Cy118 %8 = load <2 x float>* %Cy118 store <2 x float> %8, <2 x float>* %Cy11a ret void }