; PR2094 ; RUN: llc < %s -march=x86-64 -no-integrated-as | grep movslq ; RUN: llc < %s -march=x86-64 -no-integrated-as | grep addps ; RUN: llc < %s -march=x86-64 -no-integrated-as | grep paddd ; RUN: llc < %s -march=x86-64 -no-integrated-as | not grep movq target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128" target triple = "x86_64-apple-darwin8" define i32 @test1(i8* %v, i8* %blk2, i8* %blk1, i32 %stride, i32 %h) nounwind { %tmp12 = sext i32 %stride to i64 ; [#uses=1] %mrv = call {i32, i8*, i8*} asm sideeffect "$0 $1 $2 $3 $4 $5 $6", "=r,=r,=r,r,r,r,r"( i64 %tmp12, i32 %h, i8* %blk1, i8* %blk2 ) nounwind %tmp6 = extractvalue {i32, i8*, i8*} %mrv, 0 %tmp7 = call i32 asm sideeffect "set $0", "=r,~{dirflag},~{fpsr},~{flags}"( ) nounwind ret i32 %tmp7 } define <4 x float> @test2() nounwind { %mrv = call {<4 x float>, <4 x float>} asm "set $0, $1", "=x,=x"() %a = extractvalue {<4 x float>, <4 x float>} %mrv, 0 %b = extractvalue {<4 x float>, <4 x float>} %mrv, 1 %c = fadd <4 x float> %a, %b ret <4 x float> %c } define <4 x i32> @test3() nounwind { %mrv = call {<4 x i32>, <4 x i32>} asm "set $0, $1", "=x,=x"() %a = extractvalue {<4 x i32>, <4 x i32>} %mrv, 0 %b = extractvalue {<4 x i32>, <4 x i32>} %mrv, 1 %c = add <4 x i32> %a, %b ret <4 x i32> %c }