; RUN: llc < %s -relocation-model=pic -mtriple=x86_64-apple-darwin | FileCheck %s ; target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64" target triple = "x86_64-apple-darwin11.0" @msg = internal global i8* null ; [#uses=1] @.str = private constant [2 x i8] c"x\00", align 1 ; <[2 x i8]*> [#uses=1] define void @test(i8* %p) "no-frame-pointer-elim-non-leaf" nounwind optsize ssp { ; No stack frame, please. ; CHECK: _test ; CHECK-NOT: pushq %rbp ; CHECK-NOT: movq %rsp, %rbp ; CHECK: InlineAsm Start entry: %0 = icmp eq i8* %p, null ; [#uses=1] br i1 %0, label %return, label %bb bb: ; preds = %entry tail call void asm "mov $1, $0", "=*m,{cx},~{dirflag},~{fpsr},~{flags}"(i8** @msg, i8* getelementptr inbounds ([2 x i8]* @.str, i64 0, i64 0)) nounwind tail call void @llvm.trap() unreachable return: ; preds = %entry ret void } declare void @llvm.trap() nounwind