; RUN: llc -enable-misched -enable-aa-sched-mi < %s ; This generates a decw instruction, which has two MMOs, and an alias SU edge ; query involving that instruction. Make sure this does not crash. target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128" target triple = "x86_64-unknown-linux-gnu" %s1 = type { i16, i16, i32 } %c1 = type { %s1*, %u1, i16, i8 } %u1 = type { i64 } declare zeroext i1 @bar(i64*, i32) #5 define i32 @foo() #0 align 2 { entry: %temp_rhs = alloca %c1, align 8 br i1 undef, label %if.else56, label %cond.end.i cond.end.i: %significand.i18.i = getelementptr inbounds %c1* %temp_rhs, i64 0, i32 1 %exponent.i = getelementptr inbounds %c1* %temp_rhs, i64 0, i32 2 %0 = load i16* %exponent.i, align 8 %sub.i = add i16 %0, -1 store i16 %sub.i, i16* %exponent.i, align 8 %parts.i.i = bitcast %u1* %significand.i18.i to i64** %1 = load i64** %parts.i.i, align 8 %call5.i = call zeroext i1 @bar(i64* %1, i32 undef) #1 unreachable if.else56: unreachable } attributes #0 = { nounwind uwtable } attributes #1 = { nounwind }