; RUN: llc < %s -mtriple=x86_64-apple-darwin -mattr=+mmx,+sse2 | grep movdq2q | count 2 ; Since the add is not an MMX add, we don't have a movq2dq any more. @g_v8qi = external global <8 x i8> define void @t1() nounwind { %tmp3 = load <8 x i8>* @g_v8qi, align 8 %tmp3a = bitcast <8 x i8> %tmp3 to x86_mmx %tmp4 = tail call i32 (...)* @pass_v8qi( x86_mmx %tmp3a ) nounwind ret void } define void @t2(x86_mmx %v1, x86_mmx %v2) nounwind { %v1a = bitcast x86_mmx %v1 to <8 x i8> %v2b = bitcast x86_mmx %v2 to <8 x i8> %tmp3 = add <8 x i8> %v1a, %v2b %tmp3a = bitcast <8 x i8> %tmp3 to x86_mmx %tmp4 = tail call i32 (...)* @pass_v8qi( x86_mmx %tmp3a ) nounwind ret void } define void @t3() nounwind { call void @pass_v1di( <1 x i64> zeroinitializer ) ret void } declare i32 @pass_v8qi(...) declare void @pass_v1di(<1 x i64>)