; RUN: llc %s -mtriple=i686-pc-linux-gnu -o - | FileCheck %s ; Test that we produce a .debug_frame, not an .eh_frame ; CHECK: .cfi_sections .debug_frame define void @f() nounwind { entry: ret void } !llvm.dbg.cu = !{!2} !llvm.module.flags = !{!7} !5 = !{!0} !0 = !{!"0x2e\00f\00f\00\001\000\001\000\006\00256\001\001", !6, !1, !3, null, void ()* @f, null, null, null} ; [ DW_TAG_subprogram ] [line 1] [def] [f] !1 = !{!"0x29", !6} ; [ DW_TAG_file_type ] !2 = !{!"0x11\0012\00clang version 3.0 ()\001\00\000\00\000", !6, !4, !4, !5, null, null} ; [ DW_TAG_compile_unit ] !3 = !{!"0x15\00\000\000\000\000\000\000", !6, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ] !4 = !{null} !6 = !{!"/home/espindola/llvm/test.c", !"/home/espindola/llvm/build"} !7 = !{i32 1, !"Debug Info Version", i32 2}