; RUN: opt %s -sroa -verify -S -o - | FileCheck %s ; ; Test that we can partial emit debug info for aggregates repeatedly ; split up by SROA. ; ; // Compile with -O1 ; typedef struct { ; int a; ; int b; ; } Inner; ; ; typedef struct { ; Inner inner[2]; ; } Outer; ; ; int foo(Outer outer) { ; Inner i1 = outer.inner[1]; ; return i1.a; ; } ; ; Verify that SROA creates a variable piece when splitting i1. ; CHECK: call void @llvm.dbg.value(metadata i64 %outer.coerce0, i64 0, metadata ![[O:[0-9]+]], metadata ![[PIECE1:[0-9]+]]), ; CHECK: call void @llvm.dbg.value(metadata i64 %outer.coerce1, i64 0, metadata ![[O]], metadata ![[PIECE2:[0-9]+]]), ; CHECK: call void @llvm.dbg.value({{.*}}, i64 0, metadata ![[I1:[0-9]+]], metadata ![[PIECE3:[0-9]+]]), ; CHECK-DAG: ![[O]] = {{.*}} [ DW_TAG_arg_variable ] [outer] [line 10] ; CHECK-DAG: ![[PIECE1]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=0, size=8] ; CHECK-DAG: ![[PIECE2]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=8, size=8] ; CHECK-DAG: ![[I1]] = {{.*}} [ DW_TAG_auto_variable ] [i1] [line 11] ; CHECK-DAG: ![[PIECE3]] = {{.*}} [ DW_TAG_expression ] [DW_OP_piece offset=0, size=4] ; ModuleID = 'sroasplit-2.c' target datalayout = "e-m:o-i64:64-f80:128-n8:16:32:64-S128" target triple = "x86_64-apple-macosx10.9.0" %struct.Outer = type { [2 x %struct.Inner] } %struct.Inner = type { i32, i32 } ; Function Attrs: nounwind ssp uwtable define i32 @foo(i64 %outer.coerce0, i64 %outer.coerce1) #0 { %outer = alloca %struct.Outer, align 8 %i1 = alloca %struct.Inner, align 4 %1 = bitcast %struct.Outer* %outer to { i64, i64 }* %2 = getelementptr { i64, i64 }* %1, i32 0, i32 0 store i64 %outer.coerce0, i64* %2 %3 = getelementptr { i64, i64 }* %1, i32 0, i32 1 store i64 %outer.coerce1, i64* %3 call void @llvm.dbg.declare(metadata %struct.Outer* %outer, metadata !24, metadata !2), !dbg !25 call void @llvm.dbg.declare(metadata %struct.Inner* %i1, metadata !26, metadata !2), !dbg !27 %4 = getelementptr inbounds %struct.Outer* %outer, i32 0, i32 0, !dbg !27 %5 = getelementptr inbounds [2 x %struct.Inner]* %4, i32 0, i64 1, !dbg !27 %6 = bitcast %struct.Inner* %i1 to i8*, !dbg !27 %7 = bitcast %struct.Inner* %5 to i8*, !dbg !27 call void @llvm.memcpy.p0i8.p0i8.i64(i8* %6, i8* %7, i64 8, i32 4, i1 false), !dbg !27 %8 = getelementptr inbounds %struct.Inner* %i1, i32 0, i32 0, !dbg !28 %9 = load i32* %8, align 4, !dbg !28 ret i32 %9, !dbg !28 } ; Function Attrs: nounwind readnone declare void @llvm.dbg.declare(metadata, metadata, metadata) #1 ; Function Attrs: nounwind declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture readonly, i64, i32, i1) #2 attributes #0 = { nounwind ssp uwtable "no-frame-pointer-elim"="true" } attributes #1 = { nounwind readnone } attributes #2 = { nounwind } !llvm.dbg.cu = !{!0} !llvm.module.flags = !{!21, !22} !llvm.ident = !{!23} !0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [ DW_TAG_compile_unit ] [sroasplit-2.c] [DW_LANG_C99] !1 = !{!"sroasplit-2.c", !""} !2 = !{} !3 = !{!4} !4 = !{!"0x2e\00foo\00foo\00\0010\000\001\000\006\00256\000\0010", !1, !5, !6, null, i32 (i64, i64)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [ DW_TAG_subprogram ] [line 10] [def] [foo] !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [ DW_TAG_file_type ] [sroasplit-2.c] !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ] !7 = !{!8, !9} !8 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed] !9 = !{!"0x16\00Outer\008\000\000\000\000", !1, null, !10} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Outer] [line 8, size 0, align 0, offset 0] [from ] !10 = !{!"0x13\00\006\00128\0032\000\000\000", !1, null, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [line 6, size 128, align 32, offset 0] [def] [from ] !11 = !{!12} !12 = !{!"0xd\00inner\007\00128\0032\000\000", !1, !10, !13} ; [ DW_TAG_member ] [inner] [line 7, size 128, align 32, offset 0] [from ] !13 = !{!"0x1\00\000\00128\0032\000\000", null, null, !14, !19, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 128, align 32, offset 0] [from Inner] !14 = !{!"0x16\00Inner\004\000\000\000\000", !1, null, !15} ; [ DW_TAG_typedef ] [ DW_TAG_typedef ] [Inner] [line 4, size 0, align 0, offset 0] [from ] !15 = !{!"0x13\00\001\0064\0032\000\000\000", !1, null, null, !16, null, null, null} ; [ DW_TAG_structure_type ] [line 1, size 64, align 32, offset 0] [def] [from ] !16 = !{!17, !18} !17 = !{!"0xd\00a\002\0032\0032\000\000", !1, !15, !8} ; [ DW_TAG_member ] [a] [line 2, size 32, align 32, offset 0] [from int] !18 = !{!"0xd\00b\003\0032\0032\0032\000", !1, !15, !8} ; [ DW_TAG_member ] [b] [line 3, size 32, align 32, offset 32] [from int] !19 = !{!20} !20 = !{!"0x21\000\002"} ; [ DW_TAG_subrange_type ] [0, 1] !21 = !{i32 2, !"Dwarf Version", i32 2} !22 = !{i32 1, !"Debug Info Version", i32 2} !23 = !{!"clang version 3.5.0 "} !24 = !{!"0x101\00outer\0016777226\000", !4, !5, !9} ; [ DW_TAG_arg_variable ] [ DW_TAG_arg_variable ] [outer] [line 10] !25 = !{i32 10, i32 0, !4, null} !26 = !{!"0x100\00i1\0011\000", !4, !5, !14} ; [ DW_TAG_auto_variable ] [ DW_TAG_auto_variable ] [i1] [line 11] !27 = !{i32 11, i32 0, !4, null} !28 = !{i32 12, i32 0, !4, null}