; RUN: opt < %s -inline -S | FileCheck %s ; This was generated from the following source: ; int a, b; ; __attribute__((__always_inline__)) static void callee2() { b = 2; } ; __attribute__((__nodebug__)) void callee() { a = 1; callee2(); } ; void caller() { callee(); } ; by running ; clang -S test.c -emit-llvm -O1 -gline-tables-only -fno-strict-aliasing ; CHECK-LABEL: @caller( ; This instruction did not have a !dbg metadata in the callee. ; CHECK: store i32 1, {{.*}}, !dbg [[A:!.*]] ; This instruction came from callee with a !dbg metadata. ; CHECK: store i32 2, {{.*}}, !dbg [[B:!.*]] ; The remaining instruction from the caller. ; CHECK: ret void, !dbg [[A]] ; Debug location of the code in caller() and of the inlined code that did not ; have any debug location before. ; CHECK-DAG: [[A]] = !MDLocation(line: 4, scope: !{{[0-9]+}}) ; Debug location of the inlined code. ; CHECK-DAG: [[B]] = !MDLocation(line: 2, scope: !{{[0-9]+}}, inlinedAt: [[A_INL:![0-9]*]]) ; CHECK-DAG: [[A_INL]] = distinct !MDLocation(line: 4, scope: !{{[0-9]+}}) target datalayout = "e-m:e-i64:64-f80:128-n8:16:32:64-S128" target triple = "x86_64-unknown-linux-gnu" @a = common global i32 0, align 4 @b = common global i32 0, align 4 ; Function Attrs: nounwind uwtable define void @callee() #0 { entry: store i32 1, i32* @a, align 4 store i32 2, i32* @b, align 4, !dbg !11 ret void } ; Function Attrs: nounwind uwtable define void @caller() #0 { entry: tail call void @callee(), !dbg !12 ret void, !dbg !12 } attributes #0 = { nounwind uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" } !llvm.dbg.cu = !{!0} !llvm.module.flags = !{!8, !9} !llvm.ident = !{!10} !0 = !{!"0x11\0012\00clang version 3.5.0 (210174)\001\00\000\00\002", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/code/llvm/build0/test.c] [DW_LANG_C99] !1 = !{!"test.c", !"/code/llvm/build0"} !2 = !{} !3 = !{!4, !7} !4 = !{!"0x2e\00caller\00caller\00\004\000\001\000\006\000\001\004", !1, !5, !6, null, void ()* @caller, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [caller] !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/code/llvm/build0/test.c] !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ] !7 = !{!"0x2e\00callee2\00callee2\00\002\001\001\000\006\000\001\002", !1, !5, !6, null, null, null, null, !2} ; [ DW_TAG_subprogram ] [line 2] [local] [def] [callee2] !8 = !{i32 2, !"Dwarf Version", i32 4} !9 = !{i32 2, !"Debug Info Version", i32 2} !10 = !{!"clang version 3.5.0 (210174)"} !11 = !MDLocation(line: 2, scope: !7) !12 = !MDLocation(line: 4, scope: !4)