; REQUIRES: object-emission ; RUN: %llc_dwarf -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s ; From source: ; typedef void x; ; x *y; ; Check that a typedef with no DW_AT_type is produced. The absence of a type is used to imply the 'void' type. ; CHECK: DW_TAG_typedef ; CHECK-NOT: DW_AT_type ; CHECK: {{DW_TAG|NULL}} @y = global i8* null, align 8 !llvm.dbg.cu = !{!0} !llvm.module.flags = !{!8, !9} !llvm.ident = !{!10} !0 = metadata !{metadata !"0x11\004\00clang version 3.5.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !2, metadata !3, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/typedef.cpp] [DW_LANG_C_plus_plus] !1 = metadata !{metadata !"typedef.cpp", metadata !"/tmp/dbginfo"} !2 = metadata !{} !3 = metadata !{metadata !4} !4 = metadata !{metadata !"0x34\00y\00y\00\002\000\001", null, metadata !5, metadata !6, i8** @y, null} ; [ DW_TAG_variable ] [y] [line 2] [def] !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/typedef.cpp] !6 = metadata !{metadata !"0xf\00\000\0064\0064\000\000", null, null, metadata !7} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from x] !7 = metadata !{metadata !"0x16\00x\001\000\000\000\000", metadata !1, null, null} ; [ DW_TAG_typedef ] [x] [line 1, size 0, align 0, offset 0] [from ] !8 = metadata !{i32 2, metadata !"Dwarf Version", i32 4} !9 = metadata !{i32 1, metadata !"Debug Info Version", i32 2} !10 = metadata !{metadata !"clang version 3.5.0 "}