; RUN: opt < %s -inline -scalarrepl -S | FileCheck %s target datalayout = "E-p:64:64:64-a0:0:8-f32:32:32-f64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-v64:64:64-v128:128:128" define i32 @test1f(i32 %i) { ret i32 %i } define i32 @test1(i32 %W) { %X = call i32 @test1f(i32 7) %Y = add i32 %X, %W ret i32 %Y ; CHECK-LABEL: @test1( ; CHECK-NEXT: %Y = add i32 7, %W ; CHECK-NEXT: ret i32 %Y } ; rdar://7339069 %T = type { i32, i32 } ; CHECK-NOT: @test2f( define internal %T* @test2f(i1 %cond, %T* %P) { br i1 %cond, label %T, label %F T: %A = getelementptr %T* %P, i32 0, i32 0 store i32 42, i32* %A ret %T* %P F: ret %T* %P } define i32 @test2(i1 %cond) { %A = alloca %T %B = call %T* @test2f(i1 %cond, %T* %A) %C = getelementptr %T* %B, i32 0, i32 0 %D = load i32* %C ret i32 %D ; CHECK-LABEL: @test2( ; CHECK-NOT: = alloca ; CHECK: ret i32 } declare void @barrier() noduplicate define internal i32 @f() { call void @barrier() noduplicate ret i32 1 } define i32 @g() { call void @barrier() noduplicate ret i32 2 } define internal i32 @h() { call void @barrier() noduplicate ret i32 3 } define i32 @test3() { %b = call i32 @f() ret i32 %b } ; The call to @f cannot be inlined as there is another callsite ; calling @f, and @f contains a noduplicate call. ; ; The call to @g cannot be inlined as it has external linkage. ; ; The call to @h *can* be inlined. ; CHECK-LABEL: @test( define i32 @test() { ; CHECK: call i32 @f() %a = call i32 @f() ; CHECK: call i32 @g() %b = call i32 @g() ; CHECK-NOT: call i32 @h() %c = call i32 @h() %d = add i32 %a, %b %e = add i32 %d, %c ret i32 %e ; CHECK: } }