; RUN: opt < %s -S -inline | FileCheck %s ; ; The purpose of this test is to check that inline pass preserves debug info ; for variable using the dbg.declare intrinsic. ; ;; This test was generated by running this command: ;; clang.exe -S -O0 -emit-llvm -g foo.c ;; ;; foo.c ;; ========================== ;; float foo(float x) ;; { ;; return x; ;; } ;; ;; void bar(float *dst) ;; { ;; dst[0] = foo(dst[0]); ;; } ;; ========================== target datalayout = "e-m:w-p:32:32-i64:64-f80:32-n8:16:32-S32" target triple = "i686-pc-windows-msvc" ; Function Attrs: nounwind define float @foo(float %x) #0 { entry: %x.addr = alloca float, align 4 store float %x, float* %x.addr, align 4 call void @llvm.dbg.declare(metadata float* %x.addr, metadata !16, metadata !17), !dbg !18 %0 = load float* %x.addr, align 4, !dbg !19 ret float %0, !dbg !19 } ; Function Attrs: nounwind readnone declare void @llvm.dbg.declare(metadata, metadata, metadata) #1 ; CHECK: define void @bar ; Function Attrs: nounwind define void @bar(float* %dst) #0 { entry: ; CHECK: [[x_addr_i:%[a-zA-Z0-9.]+]] = alloca float, align 4 %dst.addr = alloca float*, align 4 store float* %dst, float** %dst.addr, align 4 call void @llvm.dbg.declare(metadata float** %dst.addr, metadata !20, metadata !17), !dbg !21 %0 = load float** %dst.addr, align 4, !dbg !22 %arrayidx = getelementptr inbounds float* %0, i32 0, !dbg !22 %1 = load float* %arrayidx, align 4, !dbg !22 %call = call float @foo(float %1), !dbg !22 ; CHECK-NOT: call float @foo ; CHECK: void @llvm.dbg.declare(metadata float* [[x_addr_i]], metadata [[m23:![0-9]+]], metadata !17), !dbg [[m24:![0-9]+]] %2 = load float** %dst.addr, align 4, !dbg !22 %arrayidx1 = getelementptr inbounds float* %2, i32 0, !dbg !22 store float %call, float* %arrayidx1, align 4, !dbg !22 ret void, !dbg !23 } attributes #0 = { nounwind } attributes #1 = { nounwind readnone } !llvm.dbg.cu = !{!0} !llvm.module.flags = !{!13, !14} !llvm.ident = !{!15} !0 = !{!"0x11\0012\00clang version 3.6.0 (trunk)\000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [foo.c] [DW_LANG_C99] !1 = !{!"foo.c", !""} !2 = !{} !3 = !{!4, !9} !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\000\00256\000\002", !1, !5, !6, null, float (float)* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 2] [foo] !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [foo.c] !6 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ] !7 = !{!8, !8} !8 = !{!"0x24\00float\000\0032\0032\000\000\004", null, null} ; [ DW_TAG_base_type ] [float] [line 0, size 32, align 32, offset 0, enc DW_ATE_float] !9 = !{!"0x2e\00bar\00bar\00\006\000\001\000\000\00256\000\007", !1, !5, !10, null, void (float*)* @bar, null, null, !2} ; [ DW_TAG_subprogram ] [line 6] [def] [scope 7] [bar] !10 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !11, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ] !11 = !{null, !12} !12 = !{!"0xf\00\000\0032\0032\000\000", null, null, !8} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from float] !13 = !{i32 2, !"Dwarf Version", i32 4} !14 = !{i32 2, !"Debug Info Version", i32 2} !15 = !{!"clang version 3.6.0 (trunk)"} !16 = !{!"0x101\00x\0016777217\000", !4, !5, !8} ; [ DW_TAG_arg_variable ] [x] [line 1] !17 = !{!"0x102"} ; [ DW_TAG_expression ] !18 = !MDLocation(line: 1, column: 17, scope: !4) !19 = !MDLocation(line: 3, column: 5, scope: !4) !20 = !{!"0x101\00dst\0016777222\000", !9, !5, !12} ; [ DW_TAG_arg_variable ] [dst] [line 6] !21 = !MDLocation(line: 6, column: 17, scope: !9) !22 = !MDLocation(line: 8, column: 14, scope: !9) !23 = !MDLocation(line: 9, column: 1, scope: !9) ; CHECK: [[m23]] = !{!"0x101\00x\0016777217\000", !4, !5, !8, !22} ; [ DW_TAG_arg_variable ] [x] [line 1] ; CHECK: [[m24]] = !MDLocation(line: 1, column: 17, scope: !4, inlinedAt: !22)