; If we have an 'and' of the result of an 'or', and one of the 'or' operands ; cannot have contributed any of the resultant bits, delete the or. This ; occurs for very common C/C++ code like this: ; ; struct foo { int A : 16; int B : 16; }; ; void test(struct foo *F, int X, int Y) { ; F->A = X; F->B = Y; ; } ; ; Which corresponds to test1. ; RUN: opt < %s -instcombine -S | \ ; RUN: not grep "or " define i32 @test1(i32 %X, i32 %Y) { %A = and i32 %X, 7 ; [#uses=1] %B = and i32 %Y, 8 ; [#uses=1] %C = or i32 %A, %B ; [#uses=1] ;; This cannot include any bits from %Y! %D = and i32 %C, 7 ; [#uses=1] ret i32 %D } define i32 @test2(i32 %X, i8 %Y) { %B = zext i8 %Y to i32 ; [#uses=1] %C = or i32 %X, %B ; [#uses=1] ;; This cannot include any bits from %Y! %D = and i32 %C, 65536 ; [#uses=1] ret i32 %D } define i32 @test3(i32 %X, i32 %Y) { %B = shl i32 %Y, 1 ; [#uses=1] %C = or i32 %X, %B ; [#uses=1] ;; This cannot include any bits from %Y! %D = and i32 %C, 1 ; [#uses=1] ret i32 %D } define i32 @test4(i32 %X, i32 %Y) { %B = lshr i32 %Y, 31 ; [#uses=1] %C = or i32 %X, %B ; [#uses=1] ;; This cannot include any bits from %Y! %D = and i32 %C, 2 ; [#uses=1] ret i32 %D } define i32 @or_test1(i32 %X, i32 %Y) { %A = and i32 %X, 1 ; [#uses=1] ;; This cannot include any bits from X! %B = or i32 %A, 1 ; [#uses=1] ret i32 %B } define i8 @or_test2(i8 %X, i8 %Y) { %A = shl i8 %X, 7 ; [#uses=1] ;; This cannot include any bits from X! %B = or i8 %A, -128 ; [#uses=1] ret i8 %B }