; Test that the cos library call simplifier works correctly. ; ; RUN: opt < %s -instcombine -S | FileCheck %s target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128" declare float @cos(double) ; Check that cos functions with the wrong prototype aren't simplified. define float @test_no_simplify1(double %d) { ; CHECK-LABEL: @test_no_simplify1( %neg = fsub double -0.000000e+00, %d %cos = call float @cos(double %neg) ; CHECK: call float @cos(double %neg) ret float %cos }