; Test that the exp2 library call simplifier works correctly. ; ; RUN: opt < %s -instcombine -S | FileCheck %s target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128" declare float @exp2(double) ; Check that exp2 functions with the wrong prototype aren't simplified. define float @test_no_simplify1(i32 %x) { ; CHECK-LABEL: @test_no_simplify1( %conv = sitofp i32 %x to double %ret = call float @exp2(double %conv) ; CHECK: call float @exp2(double %conv) ret float %ret }