; Test that lib call simplification doesn't simplify __strcpy_chk calls ; with the wrong prototype. ; ; RUN: opt < %s -instcombine -S | FileCheck %s target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128" @a = common global [60 x i16] zeroinitializer, align 1 @.str = private constant [8 x i8] c"abcdefg\00" define void @test_no_simplify() { ; CHECK-LABEL: @test_no_simplify( %dst = getelementptr inbounds [60 x i16]* @a, i32 0, i32 0 %src = getelementptr inbounds [8 x i8]* @.str, i32 0, i32 0 ; CHECK-NEXT: call i16* @__strcpy_chk call i16* @__strcpy_chk(i16* %dst, i8* %src, i32 8) ret void } declare i16* @__strcpy_chk(i16*, i8*, i32)