//===-- llvm-objdump.h ----------------------------------------------------===// // // The LLVM Compiler Infrastructure // // This file is distributed under the University of Illinois Open Source // License. See LICENSE.TXT for details. // //===----------------------------------------------------------------------===// #ifndef LLVM_OBJDUMP_H #define LLVM_OBJDUMP_H #include "llvm/ADT/StringRef.h" #include "llvm/Support/CommandLine.h" #include "llvm/Support/DataTypes.h" #include "llvm/Support/MemoryObject.h" namespace llvm { extern cl::opt TripleName; extern cl::opt ArchName; // Various helper functions. void DumpBytes(StringRef bytes); void DisassembleInputMachO(StringRef Filename); class StringRefMemoryObject : public MemoryObject { virtual void anchor(); StringRef Bytes; public: StringRefMemoryObject(StringRef bytes) : Bytes(bytes) {} uint64_t getBase() const { return 0; } uint64_t getExtent() const { return Bytes.size(); } int readByte(uint64_t Addr, uint8_t *Byte) const { if (Addr >= getExtent()) return -1; *Byte = Bytes[Addr]; return 0; } }; } #endif